text.skipToContent text.skipToNavigation

Mini-eSconce

by Architectural Area Lighting 

Collection Name:  Esconce

AAL's mini eSconce, now available with LED, is designed for exterior/interior environments. Available in up, down, or up + down illumination and include stainless steel and copper fascia panels. ADA compliant.

  • 3000K, 4000K, 5000K CCT
  • Fully luminous front cover made of impact resistant opal acrylic
  • Optional fascia panels
  • Injection molded acrylic housing
  • Cover is heat and shatter resistant

Product Details

General

Color
  • Dark Bronze
  • Black
  • Platinum Silver
  • White
  • Light Gray
  • Titanium
Construction Material - Main Aluminum
Light Source LED
Lumen Range 1-2,500 lm
Mounting Type Wall (surface)
Style Contemporary
Type Wall Mount

Electrical Ratings

Primary Voltage
  • 120 VAC
  • 208 VAC
  • 220 VAC
  • 240 VAC
  • 277 VAC

Certifications and Compliance

Industry Standard(s)
  • UL
  • CSA

Resources/Downloads

Installation/Instruction Manual (IOM)

Color Charts

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
ME-3LED-BW.IES
IES file
ME-3LED-WW.IES
IES file
ME1 IES Files
IES file
ME2 IES Files
IES file
Me1 9so IES Files
IES file
Me1 9socp IES Files
IES file
Me1 cp IES Files
IES file
Me2 9so IES Files
IES file
Me2 9socp IES Files
IES file
Me2 cp IES Files
IES file