text.skipToContent text.skipToNavigation

Pursuit™ Bidirectional (Up & Down)

By Architectural Area Lighting 
By Architectural Area Lighting
Linear Unlimited - low profile linear form factor seamlessly blends with the architecture - day or night. Individual housing lengths can be connected with external lens for seamless and continuous runs up to 150' to meet a variety of applications.
  • Sleek architectural form factor
  • 2’, 3’, 4’, 6’ & 8’ Housing Lengths
  • High comfort, performance diffused lens option
  • Sections can be joined for runs up to 150’ withseamless lens
  • Up to 145 lumens per watt
  • IP65 Rated
  • Light Engine is independently rated IP67
  • Electrical Connections IP68 rated
  • SiteSync wireless controls
  • NX Distributed Intelligence & SiteSync enabled forwireless control
  • Integral Battery Backup for path of egress
  • Available distributions: Symmetric, Asymmetric & Wall Graze & Wall, Wash Distributions
  • “L”, “T” & “X” Illuminated connectors for customshapes
  • Output up to 1,500 lm/ft
  • Surface, fixed arm, adjustable arm, pendant &mullion mounting, wall mount options.

Product Details

General

Ambient Temp. Range -40 to 40 °C
Application Architectural Outdoor Building Mount Applications
Color
  • BLS - Black Gloss Smooth
  • BLT - Black Matte Textured
  • DBS - Dark Bronze Gloss Smooth
  • DBT- Dark Bronze Matte Textured
  • GTT - Graphite Matte Textured
  • LG - Light Grey Matte Textured
  • LGS - Light Grey Gloss Smooth
  • PSS - Platinum Silver Gloss Smooth
  • VGT - Verde Green Matte Textured
  • WHS - White Gloss Smooth
  • WHT - White Matte Textured
  • CC – Custom Color
Construction Material - Main Aluminum
Controls - Applications
  • On/Off
  • Dusk-to-Dawn Operation
  • Occupancy Detection
  • Luminaire Grouping
  • Scheduled Dimming
  • Wireless Controls
Controls - Integral Sensors (Non-Networked) Photocell
Controls - Networked
  • SiteSync
  • NX Distributed Intelligence
  • Occupancy & Photocell
  • Photocell
  • SiteSync - wireless (optional)
  • wiSCAPE - wireless (optional)
Dimming Protocol 0-10V
Dimming Range 10%
Light Distribution
  • Symmetrical
  • Asymmetrical
  • Wall Graze
  • Wall Wash
Light Source LED
Lumens 2,071-31,000
Mounting Type Wall (surface)
Type
  • Adjustable Arm Mount
  • Fixed Arm Mount
  • Indirect
  • Mullion Mount
  • Pendant Mount
  • Surface/Ceiling
  • Wall Mount

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage
  • 120- 277 VAC
  • 347 VAC
  • 480 VAC
Wattage Range
  • 29-74
  • 54-131

Certifications and Compliance

Compliance Buy American (TAA) 52.225-11
DarkSky No
Industry Standard(s) cUL Listed
Ratings IP65

Resources and Downloads

Color Charts

Videos

Photometry (1584)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
RN-D-2-10-4K8-AS-CL
4000 °K 80 CRI 2200 lm 85 26 W Asymmetrical
RN-D-2-10-4K8-AS-DL
4000 °K 80 CRI 1949 lm 75 26 W Asymmetrical
RN-D-2-10-4K8-SM-CL
4000 °K 80 CRI 2432 lm 94 26 W Symmetrical
RN-D-2-10-4K8-SM-DL
4000 °K 80 CRI 2184 lm 84 26 W Symmetrical
RN-D-2-10-4K8-WG-CL
4000 °K 80 CRI 2551 lm 98 26 W Wall graze
RN-D-2-10-4K8-WG-DL
4000 °K 80 CRI 2299 lm 88 26 W Wall graze
RN-D-2-10-4K8-WW-CL
4000 °K 80 CRI 2199 lm 85 26 W Wall wash
RN-D-2-10-4K8-WW-DL
4000 °K 80 CRI 1948 lm 75 26 W Wall wash
RN-D-2-10-4K9-AS-CL
4000 °K 90 CRI 1782 lm 69 26 W Asymmetrical
RN-D-2-10-4K9-AS-DL
4000 °K 90 CRI 1578 lm 61 26 W Asymmetrical
RN-D-2-10-4K9-SM-CL
4000 °K 90 CRI 1970 lm 76 26 W Symmetrical
RN-D-2-10-4K9-SM-DL
4000 °K 90 CRI 1769 lm 68 26 W Symmetrical
RN-D-2-10-4K9-WG-CL
4000 °K 90 CRI 2065 lm 79 26 W Wall graze
RN-D-2-10-4K9-WG-DL
4000 °K 90 CRI 1862 lm 72 26 W Wall graze
RN-D-2-10-4K9-WW-CL
4000 °K 90 CRI 1781 lm 69 26 W Wall wash
RN-D-2-10-4K9-WW-DL
4000 °K 90 CRI 1578 lm 61 26 W Wall wash
RN-D-2-10-5K8-AS-CL
5000 °K 80 CRI 2281 lm 88 26 W Asymmetrical
RN-D-2-10-5K8-AS-DL
5000 °K 80 CRI 2021 lm 78 26 W Asymmetrical
RN-D-2-10-5K8-SM-CL
5000 °K 80 CRI 2523 lm 97 26 W Symmetrical
RN-D-2-10-5K8-SM-DL
5000 °K 80 CRI 2265 lm 87 26 W Symmetrical
RN-D-2-10-5K8-WG-CL
5000 °K 80 CRI 2645 lm 102 26 W Wall graze
RN-D-2-10-5K8-WG-DL
5000 °K 80 CRI 2385 lm 92 26 W Wall graze
RN-D-2-10-5K8-WW-CL
5000 °K 80 CRI 2281 lm 88 26 W Wall wash
RN-D-2-10-5K8-WW-DL
5000 °K 80 CRI 2020 lm 78 26 W Wall wash
RN-D-2-15-4K8-AS-CL
4000 °K 80 CRI 2960 lm 72 41.1 W Asymmetrical
RN-D-2-15-4K8-AS-DL
4000 °K 80 CRI 2621 lm 64 41.1 W Asymmetrical
RN-D-2-15-4K8-SM-CL
4000 °K 80 CRI 3291 lm 80 41.1 W Symmetrical
RN-D-2-15-4K8-SM-DL
4000 °K 80 CRI 2939 lm 72 41.1 W Symmetrical
RN-D-2-15-4K8-WG-CL
4000 °K 80 CRI 3430 lm 83 41.1 W Wall graze
RN-D-2-15-4K8-WG-DL
4000 °K 80 CRI 3093 lm 75 41.1 W Wall graze
RN-D-2-15-4K8-WW-CL
4000 °K 80 CRI 2959 lm 72 41.1 W Wall wash
RN-D-2-15-4K8-WW-DL
4000 °K 80 CRI 2621 lm 64 41.1 W Wall wash
RN-D-2-15-4K9-AS-CL
4000 °K 90 CRI 2398 lm 58 41.1 W Asymmetrical
RN-D-2-15-4K9-AS-DL
4000 °K 90 CRI 2123 lm 52 41.1 W Asymmetrical
RN-D-2-15-4K9-SM-CL
4000 °K 90 CRI 2666 lm 65 41.1 W Symmetrical
RN-D-2-15-4K9-SM-DL
4000 °K 90 CRI 2380 lm 58 41.1 W Symmetrical
RN-D-2-15-4K9-WG-CL
4000 °K 90 CRI 2779 lm 68 41.1 W Wall graze
RN-D-2-15-4K9-WG-DL
4000 °K 90 CRI 2506 lm 61 41.1 W Wall graze
RN-D-2-15-4K9-WW-CL
4000 °K 90 CRI 2397 lm 58 41.1 W Wall wash
RN-D-2-15-4K9-WW-DL
4000 °K 90 CRI 2123 lm 52 41.1 W Wall wash
RN-D-2-15-5K8-AS-CL
5000 °K 80 CRI 3069 lm 75 41.1 W Asymmetrical
RN-D-2-15-5K8-AS-DL
5000 °K 80 CRI 2719 lm 66 41.1 W Asymmetrical
RN-D-2-15-5K8-SM-CL
5000 °K 80 CRI 3414 lm 83 41.1 W Symmetrical
RN-D-2-15-5K8-SM-DL
5000 °K 80 CRI 3048 lm 74 41.1 W Symmetrical
RN-D-2-15-5K8-WG-CL
5000 °K 80 CRI 3559 lm 87 41.1 W Wall graze
RN-D-2-15-5K8-WG-DL
5000 °K 80 CRI 3208 lm 78 41.1 W Wall graze
RN-D-2-15-5K8-WW-CL
5000 °K 80 CRI 3069 lm 75 41.1 W Wall wash
RN-D-2-15-5K8-WW-DL
5000 °K 80 CRI 2719 lm 66 41.1 W Wall wash
RN-D-2-5-4K8-AS-CL
4000 °K 80 CRI 1201 lm 92 13.1 W Asymmetrical
RN-D-2-5-4K8-AS-DL
4000 °K 80 CRI 1054 lm 80 13.1 W Asymmetrical
RN-D-2-5-4K8-SM-CL
4000 °K 80 CRI 1323 lm 101 13.1 W Symmetrical
RN-D-2-5-4K8-SM-DL
4000 °K 80 CRI 1181 lm 90 13.1 W Symmetrical
RN-D-2-5-4K8-WG-CL
4000 °K 80 CRI 1380 lm 105 13.1 W Wall graze
RN-D-2-5-4K8-WG-DL
4000 °K 80 CRI 1244 lm 95 13.1 W Wall graze
RN-D-2-5-4K8-WW-CL
4000 °K 80 CRI 1201 lm 92 13.1 W Wall wash
RN-D-2-5-4K8-WW-DL
4000 °K 80 CRI 1054 lm 80 13.1 W Wall wash
RN-D-2-5-4K9-AS-CL
4000 °K 90 CRI 973 lm 74 13.1 W Asymmetrical
RN-D-2-5-4K9-AS-DL
4000 °K 90 CRI 854 lm 65 13.1 W Asymmetrical
RN-D-2-5-4K9-SM-CL
4000 °K 90 CRI 1071 lm 82 13.1 W Symmetrical
RN-D-2-5-4K9-SM-DL
4000 °K 90 CRI 957 lm 73 13.1 W Symmetrical
RN-D-2-5-4K9-WG-CL
4000 °K 90 CRI 1117 lm 85 13.1 W Wall graze
RN-D-2-5-4K9-WG-DL
4000 °K 90 CRI 1007 lm 77 13.1 W Wall graze
RN-D-2-5-4K9-WW-CL
4000 °K 90 CRI 973 lm 74 13.1 W Wall wash
RN-D-2-5-4K9-WW-DL
4000 °K 90 CRI 854 lm 65 13.1 W Wall wash
RN-D-2-5-5K8-AS-CL
5000 °K 80 CRI 1234 lm 94 13.1 W Asymmetrical
RN-D-2-5-5K8-AS-DL
5000 °K 80 CRI 1093 lm 83 13.1 W Asymmetrical
RN-D-2-5-5K8-SM-CL
5000 °K 80 CRI 1372 lm 105 13.1 W Symmetrical
RN-D-2-5-5K8-SM-DL
5000 °K 80 CRI 1225 lm 94 13.1 W Symmetrical
RN-D-2-5-5K8-WG-CL
5000 °K 80 CRI 1431 lm 109 13.1 W Wall graze
RN-D-2-5-5K8-WG-DL
5000 °K 80 CRI 1290 lm 98 13.1 W Wall graze
RN-D-2-5-5K8-WW-CL
5000 °K 80 CRI 1234 lm 94 13.1 W Wall wash
RN-D-2-5-5K8-WW-DL
5000 °K 80 CRI 1093 lm 83 13.1 W Wall wash
RN-D-2-7-4K8-AS-CL
4000 °K 80 CRI 1720 lm 88 19.6 W Asymmetrical
RN-D-2-7-4K8-AS-DL
4000 °K 80 CRI 1524 lm 78 19.6 W Asymmetrical
RN-D-2-7-4K8-SM-CL
4000 °K 80 CRI 1899 lm 97 19.6 W Symmetrical
RN-D-2-7-4K8-SM-DL
4000 °K 80 CRI 1708 lm 87 19.6 W Symmetrical
RN-D-2-7-4K8-WG-CL
4000 °K 80 CRI 1994 lm 102 19.6 W Wall graze
RN-D-2-7-4K8-WG-DL
4000 °K 80 CRI 1798 lm 92 19.6 W Wall graze
RN-D-2-7-4K8-WW-CL
4000 °K 80 CRI 1719 lm 88 19.6 W Wall wash
RN-D-2-7-4K8-WW-DL
4000 °K 80 CRI 1524 lm 78 19.6 W Wall wash
RN-D-2-7-4K9-AS-CL
4000 °K 90 CRI 1393 lm 71 19.6 W Asymmetrical
RN-D-2-7-4K9-AS-DL
4000 °K 90 CRI 1234 lm 63 19.6 W Asymmetrical
RN-D-2-7-4K9-SM-CL
4000 °K 90 CRI 1246 lm 64 19.6 W Symmetrical
RN-D-2-7-4K9-SM-DL
4000 °K 90 CRI 1383 lm 71 19.6 W Symmetrical
RN-D-2-7-4K9-WG-CL
4000 °K 90 CRI 1616 lm 82 19.6 W Wall graze
RN-D-2-7-4K9-WG-DL
4000 °K 90 CRI 1456 lm 74 19.6 W Wall graze
RN-D-2-7-4K9-WW-CL
4000 °K 90 CRI 1392 lm 71 19.6 W Wall wash
RN-D-2-7-4K9-WW-DL
4000 °K 90 CRI 1233 lm 63 19.6 W Wall wash
RN-D-2-7-5K8-AS-CL
5000 °K 80 CRI 1784 lm 91 19.6 W Asymmetrical
RN-D-2-7-5K8-AS-DL
5000 °K 80 CRI 1580 lm 81 19.6 W Asymmetrical
RN-D-2-7-5K8-SM-CL
5000 °K 80 CRI 1970 lm 101 19.6 W Symmetrical
RN-D-2-7-5K8-SM-DL
5000 °K 80 CRI 1771 lm 90 19.6 W Symmetrical
RN-D-2-7-5K8-WG-CL
5000 °K 80 CRI 2068 lm 105 19.6 W Wall graze
RN-D-2-7-5K8-WG-DL
5000 °K 80 CRI 1865 lm 95 19.6 W Wall graze
RN-D-2-7-5K8-WW-CL
5000 °K 80 CRI 1783 lm 91 19.6 W Wall wash
RN-D-2-7-5K8-WW-DL
5000 °K 80 CRI 1580 lm 81 19.6 W Wall wash
RN-D-3-10-4K8-AS-CL
4000 °K 80 CRI 3300 lm 86 38.4 W Asymmetrical
RN-D-3-10-4K8-AS-DL
4000 °K 80 CRI 2923 lm 76 38.4 W Asymmetrical
RN-D-3-10-4K8-SM-CL
4000 °K 80 CRI 3650 lm 95 38.4 W Symmetrical
RN-D-3-10-4K8-SM-DL
4000 °K 80 CRI 3276 lm 85 38.4 W Symmetrical
RN-D-3-10-4K8-WG-CL
4000 °K 80 CRI 3823 lm 100 38.4 W Wall graze
RN-D-3-10-4K8-WG-DL
4000 °K 80 CRI 3447 lm 90 38.4 W Wall graze
RN-D-3-10-4K8-WW-CL
4000 °K 80 CRI 3300 lm 86 38.4 W Wall wash
RN-D-3-10-4K8-WW-DL
4000 °K 80 CRI 2924 lm 76 38.4 W Wall wash
RN-D-3-10-4K9-AS-CL
4000 °K 90 CRI 2673 lm 70 38.4 W Asymmetrical
RN-D-3-10-4K9-AS-DL
4000 °K 90 CRI 2368 lm 62 38.4 W Asymmetrical
RN-D-3-10-4K9-SM-CL
4000 °K 90 CRI 2956 lm 77 38.4 W Symmetrical
RN-D-3-10-4K9-SM-DL
4000 °K 90 CRI 2654 lm 69 38.4 W Symmetrical
RN-D-3-10-4K9-WG-CL
4000 °K 90 CRI 3097 lm 81 38.4 W Wall graze
RN-D-3-10-4K9-WG-DL
4000 °K 90 CRI 2792 lm 73 38.4 W Wall graze
RN-D-3-10-4K9-WW-CL
4000 °K 90 CRI 2673 lm 70 38.4 W Wall wash
RN-D-3-10-4K9-WW-DL
4000 °K 90 CRI 2369 lm 62 38.4 W Wall wash
RN-D-3-10-5K8-AS-CL
5000 °K 80 CRI 3423 lm 89 38.4 W Asymmetrical
RN-D-3-10-5K8-AS-DL
5000 °K 80 CRI 3032 lm 79 38.4 W Asymmetrical
RN-D-3-10-5K8-SM-CL
5000 °K 80 CRI 3786 lm 99 38.4 W Symmetrical
RN-D-3-10-5K8-SM-DL
5000 °K 80 CRI 3399 lm 89 38.4 W Symmetrical
RN-D-3-10-5K8-WG-CL
5000 °K 80 CRI 3966 lm 103 38.4 W Wall graze
RN-D-3-10-5K8-WG-DL
5000 °K 80 CRI 3576 lm 93 38.4 W Wall graze
RN-D-3-10-5K8-WW-CL
5000 °K 80 CRI 3423 lm 89 38.4 W Wall wash
RN-D-3-10-5K8-WW-DL
5000 °K 80 CRI 3032 lm 79 38.4 W Wall wash
RN-D-3-15-4K8-AS-CL
4000 °K 80 CRI 4440 lm 73 61.2 W Asymmetrical
RN-D-3-15-4K8-AS-DL
4000 °K 80 CRI 3933 lm 64 61.2 W Asymmetrical
RN-D-3-15-4K8-SM-CL
4000 °K 80 CRI 4938 lm 81 61.2 W Symmetrical
RN-D-3-15-4K8-SM-DL
4000 °K 80 CRI 4409 lm 72 61.2 W Symmetrical
RN-D-3-15-4K8-WG-CL
4000 °K 80 CRI 5146 lm 84 61.2 W Wall graze
RN-D-3-15-4K8-WG-DL
4000 °K 80 CRI 4638 lm 76 61.2 W Wall graze
RN-D-3-15-4K8-WW-CL
4000 °K 80 CRI 4440 lm 73 61.2 W Wall wash
RN-D-3-15-4K8-WW-DL
4000 °K 80 CRI 3933 lm 64 61.2 W Wall wash
RN-D-3-15-4K9-AS-CL
4000 °K 90 CRI 3597 lm 59 61.2 W Asymmetrical
RN-D-3-15-4K9-AS-DL
4000 °K 90 CRI 3186 lm 52 61.2 W Asymmetrical
RN-D-3-15-4K9-SM-CL
4000 °K 90 CRI 4000 lm 65 61.2 W Symmetrical
RN-D-3-15-4K9-SM-DL
4000 °K 90 CRI 3571 lm 58 61.2 W Symmetrical
RN-D-3-15-4K9-WG-CL
4000 °K 90 CRI 4168 lm 68 61.2 W Wall graze
RN-D-3-15-4K9-WG-DL
4000 °K 90 CRI 3757 lm 61 61.2 W Wall graze
RN-D-3-15-4K9-WW-CL
4000 °K 90 CRI 3597 lm 59 61.2 W Wall wash
RN-D-3-15-4K9-WW-DL
4000 °K 90 CRI 3186 lm 52 61.2 W Wall wash
RN-D-3-15-5K8-AS-CL
5000 °K 80 CRI 4606 lm 75 61.2 W Asymmetrical
RN-D-3-15-5K8-AS-DL
5000 °K 80 CRI 4079 lm 67 61.2 W Asymmetrical
RN-D-3-15-5K8-SM-CL
5000 °K 80 CRI 5122 lm 84 61.2 W Symmetrical
RN-D-3-15-5K8-SM-DL
5000 °K 80 CRI 4573 lm 75 61.2 W Symmetrical
RN-D-3-15-5K8-WG-CL
5000 °K 80 CRI 5337 lm 87 61.2 W Wall graze
RN-D-3-15-5K8-WG-DL
5000 °K 80 CRI 4811 lm 79 61.2 W Wall graze
RN-D-3-15-5K8-WW-CL
5000 °K 80 CRI 4606 lm 75 61.2 W Wall wash
RN-D-3-15-5K8-WW-DL
5000 °K 80 CRI 4080 lm 67 61.2 W Wall wash
RN-D-3-5-4K8-AS-DL
4000 °K 80 CRI 1581 lm 83 19.1 W Asymmetrical
RN-D-3-5-4K8-SM-CL
4000 °K 80 CRI 1984 lm 104 19.1 W Symmetrical
RN-D-3-5-4K8-SM-DL
4000 °K 80 CRI 1773 lm 93 19.1 W Symmetrical
RN-D-3-5-4K8-WG-CL
4000 °K 80 CRI 2068 lm 108 19.1 W Wall graze
RN-D-3-5-4K8-WG-DL
4000 °K 80 CRI 1864 lm 98 19.1 W Wall graze
RN-D-3-5-4K8-WW-CL
4000 °K 80 CRI 1785 lm 93 19.1 W Wall wash
RN-D-3-5-4K8-WW-DL
4000 °K 80 CRI 1582 lm 83 19.1 W Wall wash
RN-D-3-5-4K9-AS-DL
4000 °K 90 CRI 1280 lm 67 19.1 W Asymmetrical
RN-D-3-5-4K9-SM-CL
4000 °K 90 CRI 1607 lm 84 19.1 W Symmetrical
RN-D-3-5-4K9-SM-DL
4000 °K 90 CRI 1435 lm 75 19.1 W Symmetrical
RN-D-3-5-4K9-WG-CL
4000 °K 90 CRI 1675 lm 88 19.1 W Wall graze
RN-D-3-5-4K9-WG-DL
4000 °K 90 CRI 1510 lm 79 19.1 W Wall graze
RN-D-3-5-4K9-WW-CL
4000 °K 90 CRI 1445 lm 76 19.1 W Wall wash
RN-D-3-5-4K9-WW-DL
4000 °K 90 CRI 1281 lm 67 19.1 W Wall wash
RN-D-3-5-5K8-AS-CL
5000 °K 80 CRI 1852 lm 97 19.1 W Asymmetrical
RN-D-3-5-5K8-AS-DL
5000 °K 80 CRI 1640 lm 86 19.1 W Asymmetrical
RN-D-3-5-5K8-SM-CL
5000 °K 80 CRI 2058 lm 108 19.1 W Symmetrical
RN-D-3-5-5K8-SM-DL
5000 °K 80 CRI 1839 lm 96 19.1 W Symmetrical
RN-D-3-5-5K8-WG-CL
5000 °K 80 CRI 2145 lm 112 19.1 W Wall graze
RN-D-3-5-5K8-WG-DL
5000 °K 80 CRI 1935 lm 101 19.1 W Wall graze
RN-D-3-5-5K8-WW-CL
5000 °K 80 CRI 1851 lm 97 19.1 W Wall wash
RN-D-3-5-5K8-WW-DL
5000 °K 80 CRI 1641 lm 86 19.1 W Wall wash
RN-D-3-7-4K8-AS-CL
4000 °K 80 CRI 2580 lm 90 28.6 W Asymmetrical
RN-D-3-7-4K8-AS-DL
4000 °K 80 CRI 2285 lm 80 28.6 W Asymmetrical
RN-D-3-7-4K8-SM-CL
4000 °K 80 CRI 2850 lm 100 28.6 W Symmetrical
RN-D-3-7-4K8-SM-DL
4000 °K 80 CRI 2561 lm 90 28.6 W Symmetrical
RN-D-3-7-4K8-WG-CL
4000 °K 80 CRI 2990 lm 105 28.6 W Wall graze
RN-D-3-7-4K8-WG-DL
4000 °K 80 CRI 2695 lm 94 28.6 W Wall graze
RN-D-3-7-4K8-WW-CL
4000 °K 80 CRI 2580 lm 90 28.6 W Wall wash
RN-D-3-7-4K8-WW-DL
4000 °K 80 CRI 2286 lm 80 28.6 W Wall wash
RN-D-3-7-4K9-AS-CL
4000 °K 90 CRI 2090 lm 73 28.6 W Asymmetrical
RN-D-3-7-4K9-AS-DL
4000 °K 90 CRI 1851 lm 65 28.6 W Asymmetrical
RN-D-3-7-4K9-SM-CL
4000 °K 90 CRI 2308 lm 81 28.6 W Symmetrical
RN-D-3-7-4K9-SM-DL
4000 °K 90 CRI 2075 lm 73 28.6 W Symmetrical
RN-D-3-7-4K9-WG-CL
4000 °K 90 CRI 2422 lm 85 28.6 W Wall graze
RN-D-3-7-4K9-WG-DL
4000 °K 90 CRI 2183 lm 76 28.6 W Wall graze
RN-D-3-7-4K9-WW-CL
4000 °K 90 CRI 2090 lm 73 28.6 W Wall wash
RN-D-3-7-4K9-WW-DL
4000 °K 90 CRI 1852 lm 65 28.6 W Wall wash
RN-D-3-7-5K8-AS-CL
5000 °K 80 CRI 2676 lm 94 28.6 W Asymmetrical
RN-D-3-7-5K8-AS-DL
5000 °K 80 CRI 2370 lm 83 28.6 W Asymmetrical
RN-D-3-7-5K8-SM-CL
5000 °K 80 CRI 2955 lm 103 28.6 W Symmetrical
RN-D-3-7-5K8-SM-DL
5000 °K 80 CRI 2657 lm 93 28.6 W Symmetrical
RN-D-3-7-5K8-WG-CL
5000 °K 80 CRI 3100 lm 108 28.6 W Wall graze
RN-D-3-7-5K8-WG-DL
5000 °K 80 CRI 2796 lm 98 28.6 W Wall graze
RN-D-3-7-5K8-WW-CL
5000 °K 80 CRI 2676 lm 94 28.6 W Wall wash
RN-D-3-7-5K8-WW-DL
5000 °K 80 CRI 2371 lm 83 28.6 W Wall wash
RN-D-4-10-4K8-AS-CL
4000 °K 80 CRI 4400 lm 85 51.8 W Asymmetrical
RN-D-4-10-4K8-AS-DL
4000 °K 80 CRI 3897 lm 75 51.8 W Asymmetrical
RN-D-4-10-4K8-SM-CL
4000 °K 80 CRI 4865 lm 94 51.8 W Symmetrical
RN-D-4-10-4K8-SM-DL
4000 °K 80 CRI 4368 lm 84 51.8 W Symmetrical
RN-D-4-10-4K8-WG-CL
4000 °K 80 CRI 5099 lm 98 51.8 W Wall graze
RN-D-4-10-4K8-WG-DL
4000 °K 80 CRI 4596 lm 89 51.8 W Wall graze
RN-D-4-10-4K8-WW-CL
4000 °K 80 CRI 4400 lm 85 51.8 W Wall wash
RN-D-4-10-4K8-WW-DL
4000 °K 80 CRI 3897 lm 75 51.8 W Wall wash
RN-D-4-10-4K9-AS-CL
4000 °K 90 CRI 3564 lm 69 51.8 W Asymmetrical
RN-D-4-10-4K9-AS-DL
4000 °K 90 CRI 3157 lm 61 51.8 W Asymmetrical
RN-D-4-10-4K9-SM-CL
4000 °K 90 CRI 3941 lm 76 51.8 W Symmetrical
RN-D-4-10-4K9-SM-DL
4000 °K 90 CRI 3538 lm 68 51.8 W Symmetrical
RN-D-4-10-4K9-WG-CL
4000 °K 90 CRI 4130 lm 80 51.8 W Wall graze
RN-D-4-10-4K9-WG-DL
4000 °K 90 CRI 3723 lm 72 51.8 W Wall graze
RN-D-4-10-4K9-WW-CL
4000 °K 90 CRI 3564 lm 69 51.8 W Wall wash
RN-D-4-10-4K9-WW-DL
4000 °K 90 CRI 3157 lm 61 51.8 W Wall wash
RN-D-4-10-5K8-AS-CL
5000 °K 80 CRI 4564 lm 88 51.8 W Asymmetrical
RN-D-4-10-5K8-AS-DL
5000 °K 80 CRI 4042 lm 78 51.8 W Asymmetrical
RN-D-4-10-5K8-SM-CL
5000 °K 80 CRI 5046 lm 97 51.8 W Symmetrical
RN-D-4-10-5K8-SM-DL
5000 °K 80 CRI 4531 lm 87 51.8 W Symmetrical
RN-D-4-10-5K8-WG-CL
5000 °K 80 CRI 5288 lm 102 51.8 W Wall graze
RN-D-4-10-5K8-WG-DL
5000 °K 80 CRI 4767 lm 92 51.8 W Wall graze
RN-D-4-10-5K8-WW-CL
5000 °K 80 CRI 4565 lm 88 51.8 W Wall wash
RN-D-4-10-5K8-WW-DL
5000 °K 80 CRI 4043 lm 78 51.8 W Wall wash
RN-D-4-15-4K8-AS-CL
4000 °K 80 CRI 5920 lm 72 81.8 W Asymmetrical
RN-D-4-15-4K8-AS-DL
4000 °K 80 CRI 5245 lm 64 81.8 W Asymmetrical
RN-D-4-15-4K8-SM-CL
4000 °K 80 CRI 6582 lm 80 81.8 W Symmetrical
RN-D-4-15-4K8-SM-DL
4000 °K 80 CRI 5878 lm 72 81.8 W Symmetrical
RN-D-4-15-4K8-WG-CL
4000 °K 80 CRI 6861 lm 84 81.8 W Wall graze
RN-D-4-15-4K8-WG-DL
4000 °K 80 CRI 6184 lm 76 81.8 W Wall graze
RN-D-4-15-4K8-WW-CL
4000 °K 80 CRI 5920 lm 72 81.8 W Wall wash
RN-D-4-15-4K8-WW-DL
4000 °K 80 CRI 5245 lm 64 81.8 W Wall wash
RN-D-4-15-4K9-AS-CL
4000 °K 90 CRI 4795 lm 59 81.8 W Asymmetrical
RN-D-4-15-4K9-AS-DL
4000 °K 90 CRI 4249 lm 52 81.8 W Asymmetrical
RN-D-4-15-4K9-SM-CL
4000 °K 90 CRI 5332 lm 65 81.8 W Symmetrical
RN-D-4-15-4K9-SM-DL
4000 °K 90 CRI 4760 lm 58 81.8 W Symmetrical
RN-D-4-15-4K9-WG-CL
4000 °K 90 CRI 5557 lm 68 81.8 W Wall graze
RN-D-4-15-4K9-WG-DL
4000 °K 90 CRI 5009 lm 61 81.8 W Wall graze
RN-D-4-15-4K9-WW-CL
4000 °K 90 CRI 4795 lm 59 81.8 W Wall wash
RN-D-4-15-4K9-WW-DL
4000 °K 90 CRI 4248 lm 52 81.8 W Wall wash
RN-D-4-15-5K8-AS-CL
5000 °K 80 CRI 6141 lm 75 81.8 W Asymmetrical
RN-D-4-15-5K8-AS-DL
5000 °K 80 CRI 5440 lm 66 81.8 W Asymmetrical
RN-D-4-15-5K8-SM-CL
5000 °K 80 CRI 6828 lm 83 81.8 W Symmetrical
RN-D-4-15-5K8-SM-DL
5000 °K 80 CRI 6097 lm 75 81.8 W Symmetrical
RN-D-4-15-5K8-WG-CL
5000 °K 80 CRI 7116 lm 87 81.8 W Wall graze
RN-D-4-15-5K8-WG-DL
5000 °K 80 CRI 6414 lm 78 81.8 W Wall graze
RN-D-4-15-5K8-WW-CL
5000 °K 80 CRI 6141 lm 75 81.8 W Wall wash
RN-D-4-15-5K8-WW-DL
5000 °K 80 CRI 5440 lm 66 81.8 W Wall wash
RN-D-4-5-4K8-AS-CL
4000 °K 80 CRI 2380 lm 95 25 W Asymmetrical
RN-D-4-5-4K8-AS-DL
4000 °K 80 CRI 2109 lm 84 25 W Asymmetrical
RN-D-4-5-4K8-SM-CL
4000 °K 80 CRI 2645 lm 106 25 W Symmetrical
RN-D-4-5-4K8-SM-DL
4000 °K 80 CRI 2363 lm 95 25 W Symmetrical
RN-D-4-5-4K8-WG-CL
4000 °K 80 CRI 2756 lm 110 25 W Wall graze
RN-D-4-5-4K8-WG-DL
4000 °K 80 CRI 2485 lm 99 25 W Wall graze
RN-D-4-5-4K8-WW-CL
4000 °K 80 CRI 2380 lm 95 25 W Wall wash
RN-D-4-5-4K8-WW-DL
4000 °K 80 CRI 2108 lm 84 25 W Wall wash
RN-D-4-5-4K9-AS-CL
4000 °K 90 CRI 1927 lm 77 25 W Asymmetrical
RN-D-4-5-4K9-AS-DL
4000 °K 90 CRI 1707 lm 68 25 W Asymmetrical
RN-D-4-5-4K9-SM-CL
4000 °K 90 CRI 2143 lm 86 25 W Symmetrical
RN-D-4-5-4K9-SM-DL
4000 °K 90 CRI 1914 lm 77 25 W Symmetrical
RN-D-4-5-4K9-WG-CL
4000 °K 90 CRI 2233 lm 89 25 W Wall graze
RN-D-4-5-4K9-WG-DL
4000 °K 90 CRI 2013 lm 81 25 W Wall graze
RN-D-4-5-4K9-WW-CL
4000 °K 90 CRI 1927 lm 77 25 W Wall wash
RN-D-4-5-4K9-WW-DL
4000 °K 90 CRI 1707 lm 68 25 W Wall wash
RN-D-4-5-5K8-AS-CL
5000 °K 80 CRI 2469 lm 99 25 W Asymmetrical
RN-D-4-5-5K8-AS-DL
5000 °K 80 CRI 2187 lm 87 25 W Asymmetrical
RN-D-4-5-5K8-SM-CL
5000 °K 80 CRI 2744 lm 110 25 W Symmetrical
RN-D-4-5-5K8-SM-DL
5000 °K 80 CRI 2451 lm 98 25 W Symmetrical
RN-D-4-5-5K8-WG-CL
5000 °K 80 CRI 2859 lm 114 25 W Wall graze
RN-D-4-5-5K8-WG-DL
5000 °K 80 CRI 2578 lm 103 25 W Wall graze
RN-D-4-5-5K8-WW-CL
5000 °K 80 CRI 2469 lm 99 25 W Wall wash
RN-D-4-5-5K8-WW-DL
5000 °K 80 CRI 2186 lm 87 25 W Wall wash
RN-D-4-7-4K8-AS-CL
4000 °K 80 CRI 3440 lm 91 37.8 W Asymmetrical
RN-D-4-7-4K8-AS-DL
4000 °K 80 CRI 3048 lm 81 37.8 W Asymmetrical
RN-D-4-7-4K8-SM-CL
4000 °K 80 CRI 3799 lm 100 37.8 W Symmetrical
RN-D-4-7-4K8-SM-DL
4000 °K 80 CRI 3416 lm 90 37.8 W Symmetrical
RN-D-4-7-4K8-WG-CL
4000 °K 80 CRI 3986 lm 105 37.8 W Wall graze
RN-D-4-7-4K8-WG-DL
4000 °K 80 CRI 3593 lm 95 37.8 W Wall graze
RN-D-4-7-4K8-WW-CL
4000 °K 80 CRI 3441 lm 91 37.8 W Wall wash
RN-D-4-7-4K8-WW-DL
4000 °K 80 CRI 3048 lm 81 37.8 W Wall wash
RN-D-4-7-4K9-AS-CL
4000 °K 90 CRI 2787 lm 74 37.8 W Asymmetrical
RN-D-4-7-4K9-AS-DL
4000 °K 90 CRI 2469 lm 65 37.8 W Asymmetrical
RN-D-4-7-4K9-SM-CL
4000 °K 90 CRI 3077 lm 81 37.8 W Symmetrical
RN-D-4-7-4K9-SM-DL
4000 °K 90 CRI 2766 lm 73 37.8 W Symmetrical
RN-D-4-7-4K9-WG-CL
4000 °K 90 CRI 3228 lm 85 37.8 W Wall graze
RN-D-4-7-4K9-WG-DL
4000 °K 90 CRI 2911 lm 77 37.8 W Wall graze
RN-D-4-7-4K9-WW-CL
4000 °K 90 CRI 2788 lm 74 37.8 W Wall wash
RN-D-4-7-4K9-WW-DL
4000 °K 90 CRI 2469 lm 65 37.8 W Wall wash
RN-D-4-7-5K8-AS-CL
5000 °K 80 CRI 3568 lm 94 37.8 W Asymmetrical
RN-D-4-7-5K8-AS-DL
5000 °K 80 CRI 3162 lm 84 37.8 W Asymmetrical
RN-D-4-7-5K8-SM-CL
5000 °K 80 CRI 3940 lm 104 37.8 W Symmetrical
RN-D-4-7-5K8-SM-DL
5000 °K 80 CRI 3542 lm 94 37.8 W Symmetrical
RN-D-4-7-5K8-WG-CL
5000 °K 80 CRI 4134 lm 109 37.8 W Wall graze
RN-D-4-7-5K8-WG-DL
5000 °K 80 CRI 3727 lm 99 37.8 W Wall graze
RN-D-4-7-5K8-WW-CL
5000 °K 80 CRI 3569 lm 94 37.8 W Wall wash
RN-D-4-7-5K8-WW-DL
5000 °K 80 CRI 3162 lm 84 37.8 W Wall wash
RN-D-6-10-3K8-WG-CL
3000 °K 80 CRI 7372 lm 97 76 W Wall graze
RN-D-6-10-3K9-WG-CL
3000 °K 90 CRI 5972 lm 79 76 W Wall graze
RN-D-6-10-4K8-AS-CL
4000 °K 80 CRI 6600 lm 87 76 W Asymmetrical
RN-D-6-10-4K8-AS-DL
4000 °K 80 CRI 5846 lm 77 76 W Asymmetrical
RN-D-6-10-4K8-SM-CL
4000 °K 80 CRI 7297 lm 96 76 W Symmetrical
RN-D-6-10-4K8-SM-DL
4000 °K 80 CRI 6552 lm 86 76 W Symmetrical
RN-D-6-10-4K8-WG-CL
4000 °K 80 CRI 7649 lm 101 76 W Wall graze
RN-D-6-10-4K8-WG-DL
4000 °K 80 CRI 6894 lm 91 76 W Wall graze
RN-D-6-10-4K8-WW-CL
4000 °K 80 CRI 6601 lm 87 76 W Wall wash
RN-D-6-10-4K8-WW-DL
4000 °K 80 CRI 5847 lm 77 76 W Wall wash
RN-D-6-10-4K9-AS-CL
4000 °K 90 CRI 5346 lm 70 76 W Asymmetrical
RN-D-6-10-4K9-AS-DL
4000 °K 90 CRI 4735 lm 62 76 W Asymmetrical
RN-D-6-10-4K9-SM-CL
4000 °K 90 CRI 5911 lm 78 76 W Symmetrical
RN-D-6-10-4K9-SM-DL
4000 °K 90 CRI 5307 lm 70 76 W Symmetrical
RN-D-6-10-4K9-WG-CL
4000 °K 90 CRI 6195 lm 82 76 W Wall graze
RN-D-6-10-4K9-WG-DL
4000 °K 90 CRI 5584 lm 73 76 W Wall graze
RN-D-6-10-4K9-WW-CL
4000 °K 90 CRI 5347 lm 70 76 W Wall wash
RN-D-6-10-4K9-WW-DL
4000 °K 90 CRI 4736 lm 62 76 W Wall wash
RN-D-6-10-5K8-AS-CL
5000 °K 80 CRI 6846 lm 90 76 W Asymmetrical
RN-D-6-10-5K8-AS-DL
5000 °K 80 CRI 6065 lm 80 76 W Asymmetrical
RN-D-6-10-5K8-SM-CL
5000 °K 80 CRI 7569 lm 100 76 W Symmetrical
RN-D-6-10-5K8-SM-DL
5000 °K 80 CRI 6797 lm 89 76 W Symmetrical
RN-D-6-10-5K8-WG-CL
5000 °K 80 CRI 7933 lm 104 76 W Wall graze
RN-D-6-10-5K8-WG-DL
5000 °K 80 CRI 7151 lm 94 76 W Wall graze
RN-D-6-10-5K8-WW-CL
5000 °K 80 CRI 6847 lm 90 76 W Wall wash
RN-D-6-10-5K8-WW-DL
5000 °K 80 CRI 6065 lm 80 76 W Wall wash
RN-D-6-15-4K8-AS-CL
4000 °K 80 CRI 8880 lm 72 124 W Asymmetrical
RN-D-6-15-4K8-AS-DL
4000 °K 80 CRI 7867 lm 63 124 W Asymmetrical
RN-D-6-15-4K8-SM-CL
4000 °K 80 CRI 9874 lm 80 124 W Symmetrical
RN-D-6-15-4K8-SM-DL
4000 °K 80 CRI 8816 lm 71 124 W Symmetrical
RN-D-6-15-4K8-WG-CL
4000 °K 80 CRI 10291 lm 83 124 W Wall graze
RN-D-6-15-4K8-WG-DL
4000 °K 80 CRI 9276 lm 75 124 W Wall graze
RN-D-6-15-4K8-WW-CL
4000 °K 80 CRI 8881 lm 72 124 W Wall wash
RN-D-6-15-4K8-WW-DL
4000 °K 80 CRI 7867 lm 63 124 W Wall wash
RN-D-6-15-4K9-AS-CL
4000 °K 90 CRI 7193 lm 58 124 W Asymmetrical
RN-D-6-15-4K9-AS-DL
4000 °K 90 CRI 6371 lm 51 124 W Asymmetrical
RN-D-6-15-4K9-SM-CL
4000 °K 90 CRI 7998 lm 65 124 W Symmetrical
RN-D-6-15-4K9-SM-DL
4000 °K 90 CRI 7141 lm 58 124 W Symmetrical
RN-D-6-15-4K9-WG-CL
4000 °K 90 CRI 8336 lm 67 124 W Wall graze
RN-D-6-15-4K9-WG-DL
4000 °K 90 CRI 7514 lm 61 124 W Wall graze
RN-D-6-15-4K9-WW-CL
4000 °K 90 CRI 7194 lm 58 124 W Wall wash
RN-D-6-15-4K9-WW-DL
4000 °K 90 CRI 6372 lm 51 124 W Wall wash
RN-D-6-15-5K8-AS-CL
5000 °K 80 CRI 9211 lm 74 124 W Asymmetrical
RN-D-6-15-5K8-AS-DL
5000 °K 80 CRI 8160 lm 66 124 W Asymmetrical
RN-D-6-15-5K8-SM-CL
5000 °K 80 CRI 10241 lm 83 124 W Symmetrical
RN-D-6-15-5K8-SM-DL
5000 °K 80 CRI 9145 lm 74 124 W Symmetrical
RN-D-6-15-5K8-WG-CL
5000 °K 80 CRI 10674 lm 86 124 W Wall graze
RN-D-6-15-5K8-WG-DL
5000 °K 80 CRI 9622 lm 78 124 W Wall graze
RN-D-6-15-5K8-WW-CL
5000 °K 80 CRI 9212 lm 74 124 W Wall wash
RN-D-6-15-5K8-WW-DL
5000 °K 80 CRI 8160 lm 66 124 W Wall wash
RN-D-6-5-4K8-AS-CL
4000 °K 80 CRI 3570 lm 96 37.2 W Asymmetrical
RN-D-6-5-4K8-AS-DL
4000 °K 80 CRI 3161 lm 85 37.2 W Asymmetrical
RN-D-6-5-4K8-SM-CL
4000 °K 80 CRI 3968 lm 107 37.2 W Symmetrical
RN-D-6-5-4K8-SM-DL
4000 °K 80 CRI 3544 lm 95 37.2 W Symmetrical
RN-D-6-5-4K8-WG-CL
4000 °K 80 CRI 4136 lm 111 37.2 W Wall graze
RN-D-6-5-4K8-WG-DL
4000 °K 80 CRI 3728 lm 100 37.2 W Wall graze
RN-D-6-5-4K8-WW-CL
4000 °K 80 CRI 3569 lm 96 37.2 W Wall wash
RN-D-6-5-4K8-WW-DL
4000 °K 80 CRI 3161 lm 85 37.2 W Wall wash
RN-D-6-5-4K9-AS-CL
4000 °K 90 CRI 2892 lm 78 37.2 W Asymmetrical
RN-D-6-5-4K9-AS-DL
4000 °K 90 CRI 2561 lm 69 37.2 W Asymmetrical
RN-D-6-5-4K9-SM-CL
4000 °K 90 CRI 3214 lm 86 37.2 W Symmetrical
RN-D-6-5-4K9-SM-DL
4000 °K 90 CRI 2871 lm 77 37.2 W Symmetrical
RN-D-6-5-4K9-WG-CL
4000 °K 90 CRI 3350 lm 90 37.2 W Wall graze
RN-D-6-5-4K9-WG-DL
4000 °K 90 CRI 3020 lm 81 37.2 W Wall graze
RN-D-6-5-4K9-WW-CL
4000 °K 90 CRI 2891 lm 78 37.2 W Wall wash
RN-D-6-5-4K9-WW-DL
4000 °K 90 CRI 2561 lm 69 37.2 W Wall wash
RN-D-6-5-5K8-AS-CL
5000 °K 80 CRI 3703 lm 100 37.2 W Asymmetrical
RN-D-6-5-5K8-AS-DL
5000 °K 80 CRI 3279 lm 88 37.2 W Asymmetrical
RN-D-6-5-5K8-SM-CL
5000 °K 80 CRI 4117 lm 111 37.2 W Symmetrical
RN-D-6-5-5K8-SM-DL
5000 °K 80 CRI 3676 lm 99 37.2 W Symmetrical
RN-D-6-5-5K8-WG-CL
5000 °K 80 CRI 4290 lm 115 37.2 W Wall graze
RN-D-6-5-5K8-WG-DL
5000 °K 80 CRI 3867 lm 104 37.2 W Wall graze
RN-D-6-5-5K8-WW-CL
5000 °K 80 CRI 3702 lm 100 37.2 W Wall wash
RN-D-6-5-5K8-WW-DL
5000 °K 80 CRI 3279 lm 88 37.2 W Wall wash
RN-D-6-7-4K8-AS-CL
4000 °K 80 CRI 5161 lm 92 56 W Asymmetrical
RN-D-6-7-4K8-AS-DL
4000 °K 80 CRI 4571 lm 82 56 W Asymmetrical
RN-D-6-7-4K8-SM-CL
4000 °K 80 CRI 5698 lm 102 56 W Symmetrical
RN-D-6-7-4K8-SM-DL
4000 °K 80 CRI 5123 lm 91 56 W Symmetrical
RN-D-6-7-4K8-WG-CL
4000 °K 80 CRI 5979 lm 107 56 W Wall graze
RN-D-6-7-4K8-WG-DL
4000 °K 80 CRI 5390 lm 96 56 W Wall graze
RN-D-6-7-4K8-WW-CL
4000 °K 80 CRI 5160 lm 92 56 W Wall wash
RN-D-6-7-4K8-WW-DL
4000 °K 80 CRI 4572 lm 82 56 W Wall wash
RN-D-6-7-4K9-AS-CL
4000 °K 90 CRI 4181 lm 75 56 W Asymmetrical
RN-D-6-7-4K9-AS-DL
4000 °K 90 CRI 3702 lm 66 56 W Asymmetrical
RN-D-6-7-4K9-SM-CL
4000 °K 90 CRI 4615 lm 82 56 W Symmetrical
RN-D-6-7-4K9-SM-DL
4000 °K 90 CRI 4149 lm 74 56 W Symmetrical
RN-D-6-7-4K9-WG-CL
4000 °K 90 CRI 4844 lm 86 56 W Wall graze
RN-D-6-7-4K9-WG-DL
4000 °K 90 CRI 4366 lm 78 56 W Wall graze
RN-D-6-7-4K9-WW-CL
4000 °K 90 CRI 4180 lm 75 56 W Wall wash
RN-D-6-7-4K9-WW-DL
4000 °K 90 CRI 3703 lm 66 56 W Wall wash
RN-D-6-7-5K8-AS-CL
5000 °K 80 CRI 5353 lm 96 56 W Asymmetrical
RN-D-6-7-5K8-AS-DL
5000 °K 80 CRI 4741 lm 85 56 W Asymmetrical
RN-D-6-7-5K8-SM-CL
5000 °K 80 CRI 5910 lm 106 56 W Symmetrical
RN-D-6-7-5K8-SM-DL
5000 °K 80 CRI 5313 lm 95 56 W Symmetrical
RN-D-6-7-5K8-WG-CL
5000 °K 80 CRI 6202 lm 111 56 W Wall graze
RN-D-6-7-5K8-WG-DL
5000 °K 80 CRI 5591 lm 100 56 W Wall graze
RN-D-6-7-5K8-WW-CL
5000 °K 80 CRI 5353 lm 96 56 W Wall wash
RN-D-6-7-5K8-WW-DL
5000 °K 80 CRI 4742 lm 85 56 W Wall wash
RN-D-8-10-4K8-AS-CL
4000 °K 80 CRI 8801 lm 85 103.6 W Asymmetrical
RN-D-8-10-4K8-AS-DL
4000 °K 80 CRI 7795 lm 75 103.6 W Asymmetrical
RN-D-8-10-4K8-SM-CL
4000 °K 80 CRI 9730 lm 94 103.6 W Symmetrical
RN-D-8-10-4K8-SM-DL
4000 °K 80 CRI 8737 lm 84 103.6 W Symmetrical
RN-D-8-10-4K8-WG-CL
4000 °K 80 CRI 10198 lm 98 103.6 W Wall graze
RN-D-8-10-4K8-WG-DL
4000 °K 80 CRI 9192 lm 89 103.6 W Wall graze
RN-D-8-10-4K8-WW-CL
4000 °K 80 CRI 8801 lm 85 103.6 W Wall wash
RN-D-8-10-4K8-WW-DL
4000 °K 80 CRI 7795 lm 75 103.6 W Wall wash
RN-D-8-10-4K9-AS-CL
4000 °K 90 CRI 7129 lm 69 103.6 W Asymmetrical
RN-D-8-10-4K9-AS-DL
4000 °K 90 CRI 6314 lm 61 103.6 W Asymmetrical
RN-D-8-10-4K9-SM-CL
4000 °K 90 CRI 7881 lm 76 103.6 W Symmetrical
RN-D-8-10-4K9-SM-DL
4000 °K 90 CRI 7076 lm 68 103.6 W Symmetrical
RN-D-8-10-4K9-WG-CL
4000 °K 90 CRI 8260 lm 80 103.6 W Wall graze
RN-D-8-10-4K9-WG-DL
4000 °K 90 CRI 7446 lm 72 103.6 W Wall graze
RN-D-8-10-4K9-WW-CL
4000 °K 90 CRI 7129 lm 69 103.6 W Wall wash
RN-D-8-10-4K9-WW-DL
4000 °K 90 CRI 6314 lm 61 103.6 W Wall wash
RN-D-8-10-5K8-AS-CL
5000 °K 80 CRI 9129 lm 88 103.6 W Asymmetrical
RN-D-8-10-5K8-AS-DL
5000 °K 80 CRI 8085 lm 78 103.6 W Asymmetrical
RN-D-8-10-5K8-SM-CL
5000 °K 80 CRI 10092 lm 97 103.6 W Symmetrical
RN-D-8-10-5K8-SM-DL
5000 °K 80 CRI 9062 lm 87 103.6 W Symmetrical
RN-D-8-10-5K8-WG-CL
5000 °K 80 CRI 10579 lm 102 103.6 W Wall graze
RN-D-8-10-5K8-WG-DL
5000 °K 80 CRI 9535 lm 92 103.6 W Wall graze
RN-D-8-10-5K8-WW-CL
5000 °K 80 CRI 9128 lm 88 103.6 W Wall wash
RN-D-8-10-5K8-WW-DL
5000 °K 80 CRI 8085 lm 78 103.6 W Wall wash
RN-D-8-15-4K8-AS-CL
4000 °K 80 CRI 11842 lm 73 163.1 W Asymmetrical
RN-D-8-15-4K8-AS-DL
4000 °K 80 CRI 10488 lm 64 163.1 W Asymmetrical
RN-D-8-15-4K8-SM-CL
4000 °K 80 CRI 13165 lm 81 163.1 W Symmetrical
RN-D-8-15-4K8-SM-DL
4000 °K 80 CRI 11755 lm 72 163.1 W Symmetrical
RN-D-8-15-4K8-WG-CL
4000 °K 80 CRI 13722 lm 84 163.1 W Wall graze
RN-D-8-15-4K8-WG-DL
4000 °K 80 CRI 12368 lm 76 163.1 W Wall graze
RN-D-8-15-4K8-WW-CL
4000 °K 80 CRI 11842 lm 73 163.1 W Wall wash
RN-D-8-15-4K8-WW-DL
4000 °K 80 CRI 10488 lm 64 163.1 W Wall wash
RN-D-8-15-4K9-AS-CL
4000 °K 90 CRI 9592 lm 59 163.1 W Asymmetrical
RN-D-8-15-4K9-AS-DL
4000 °K 90 CRI 8495 lm 52 163.1 W Asymmetrical
RN-D-8-15-4K9-SM-CL
4000 °K 90 CRI 10664 lm 65 163.1 W Symmetrical
RN-D-8-15-4K9-SM-DL
4000 °K 90 CRI 9522 lm 58 163.1 W Symmetrical
RN-D-8-15-4K9-WG-CL
4000 °K 90 CRI 11114 lm 68 163.1 W Wall graze
RN-D-8-15-4K9-WG-DL
4000 °K 90 CRI 10018 lm 61 163.1 W Wall graze
RN-D-8-15-4K9-WW-CL
4000 °K 90 CRI 9591 lm 59 163.1 W Wall wash
RN-D-8-15-4K9-WW-DL
4000 °K 90 CRI 8495 lm 52 163.1 W Wall wash
RN-D-8-15-5K8-AS-CL
5000 °K 80 CRI 12282 lm 75 163.1 W Asymmetrical
RN-D-8-15-5K8-AS-DL
5000 °K 80 CRI 10878 lm 67 163.1 W Asymmetrical
RN-D-8-15-5K8-SM-CL
5000 °K 80 CRI 13655 lm 84 163.1 W Symmetrical
RN-D-8-15-5K8-SM-DL
5000 °K 80 CRI 12193 lm 75 163.1 W Symmetrical
RN-D-8-15-5K8-WG-CL
5000 °K 80 CRI 14233 lm 87 163.1 W Wall graze
RN-D-8-15-5K8-WG-DL
5000 °K 80 CRI 12829 lm 79 163.1 W Wall graze
RN-D-8-15-5K8-WW-CL
5000 °K 80 CRI 12283 lm 75 163.1 W Wall wash
RN-D-8-15-5K8-WW-DL
5000 °K 80 CRI 10878 lm 67 163.1 W Wall wash
RN-D-8-5-4K8-AS-CL
4000 °K 80 CRI 4759 lm 96 49.7 W Asymmetrical
RN-D-8-5-4K8-AS-DL
4000 °K 80 CRI 4215 lm 85 49.7 W Asymmetrical
RN-D-8-5-4K8-SM-CL
4000 °K 80 CRI 5291 lm 106 49.7 W Symmetrical
RN-D-8-5-4K8-SM-DL
4000 °K 80 CRI 4724 lm 95 49.7 W Symmetrical
RN-D-8-5-4K8-WG-CL
4000 °K 80 CRI 5515 lm 111 49.7 W Wall graze
RN-D-8-5-4K8-WG-DL
4000 °K 80 CRI 4971 lm 100 49.7 W Wall graze
RN-D-8-5-4K8-WW-CL
4000 °K 80 CRI 4759 lm 96 49.7 W Wall wash
RN-D-8-5-4K8-WW-DL
4000 °K 80 CRI 4215 lm 85 49.7 W Wall wash
RN-D-8-5-4K9-AS-CL
4000 °K 90 CRI 3855 lm 78 49.7 W Asymmetrical
RN-D-8-5-4K9-AS-DL
4000 °K 90 CRI 3414 lm 69 49.7 W Asymmetrical
RN-D-8-5-4K9-SM-CL
4000 °K 90 CRI 4286 lm 86 49.7 W Symmetrical
RN-D-8-5-4K9-SM-DL
4000 °K 90 CRI 3827 lm 77 49.7 W Symmetrical
RN-D-8-5-4K9-WG-CL
4000 °K 90 CRI 4467 lm 90 49.7 W Wall graze
RN-D-8-5-4K9-WG-DL
4000 °K 90 CRI 4026 lm 81 49.7 W Wall graze
RN-D-8-5-4K9-WW-CL
4000 °K 90 CRI 3855 lm 78 49.7 W Wall wash
RN-D-8-5-4K9-WW-DL
4000 °K 90 CRI 3414 lm 69 49.7 W Wall wash
RN-D-8-5-5K8-AS-CL
5000 °K 80 CRI 4936 lm 99 49.7 W Asymmetrical
RN-D-8-5-5K8-AS-DL
5000 °K 80 CRI 4372 lm 88 49.7 W Asymmetrical
RN-D-8-5-5K8-SM-CL
5000 °K 80 CRI 5488 lm 110 49.7 W Symmetrical
RN-D-8-5-5K8-SM-DL
5000 °K 80 CRI 4900 lm 99 49.7 W Symmetrical
RN-D-8-5-5K8-WG-CL
5000 °K 80 CRI 5721 lm 115 49.7 W Wall graze
RN-D-8-5-5K8-WG-DL
5000 °K 80 CRI 5156 lm 104 49.7 W Wall graze
RN-D-8-5-5K8-WW-CL
5000 °K 80 CRI 4936 lm 99 49.7 W Wall wash
RN-D-8-5-5K8-WW-DL
5000 °K 80 CRI 4372 lm 88 49.7 W Wall wash
RN-D-8-7-4K8-AS-CL
4000 °K 80 CRI 6880 lm 92 74.8 W Asymmetrical
RN-D-8-7-4K8-AS-DL
4000 °K 80 CRI 6094 lm 81 74.8 W Asymmetrical
RN-D-8-7-4K8-SM-CL
4000 °K 80 CRI 7597 lm 102 74.8 W Symmetrical
RN-D-8-7-4K8-SM-DL
4000 °K 80 CRI 6830 lm 91 74.8 W Symmetrical
RN-D-8-7-4K8-WG-CL
4000 °K 80 CRI 7973 lm 107 74.8 W Wall graze
RN-D-8-7-4K8-WG-DL
4000 °K 80 CRI 7187 lm 96 74.8 W Wall graze
RN-D-8-7-4K8-WW-CL
4000 °K 80 CRI 6880 lm 92 74.8 W Wall wash
RN-D-8-7-4K8-WW-DL
4000 °K 80 CRI 6094 lm 81 74.8 W Wall wash
RN-D-8-7-4K9-AS-CL
4000 °K 90 CRI 5573 lm 75 74.8 W Asymmetrical