text.skipToContent text.skipToNavigation

eSconce®

by Architectural Area Lighting 

Collection Name:  Esconce

AAL's eSconce®, is has the flexibility to complement a wide range of architecture for use in both exterior/interior environments. Available in up, down, or up + down illumination and include stainless steel and copper fascia panels.

  • Precision die-cast aluminum construction
  • 3000K, 4000K, 5000K CCT
  • Four precise optical systems for use with MH or HPS lamp
  • Optional fascia panels
  • One-piece memory retentive molded silicone gasket
  • 14 standard powder coat finishes

Product Details

General

Color
  • Dark Bronze
  • Black
  • Platinum Silver
  • White
  • Light Gray
  • Titanium
Construction Material - Main Aluminum
Light Source
  • Metal Halide
  • High Pressure Sodium
  • LED
Lumen Range 1-2,500 lm
Mounting Type Wall (surface)
Style Contemporary
Type Wall Mount

Electrical Ratings

Primary Voltage
  • 120 VAC
  • 208 VAC
  • 220 VAC
  • 240 VAC
  • 277 VAC

Certifications and Compliance

Industry Standard(s)
  • UL
  • CSA

Resources/Downloads

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
ES3-36LED-BW.ies
IES file
ES3-36LED-WW.IES
IES file
ES3-54LED-BWX.ies
IES file
ES3-54LED-WWX.IES
IES file
Es1 2 IES Files
IES file
Es1 2ldl IES Files
IES file
Es1 3 IES Files
IES file
Es1 3ldl IES Files
IES file
Es1 4 IES Files
IES file
Es1 4ldl IES Files
IES file
Es1 w IES Files
IES file
Es2 2 IES Files
IES file
Es2 3 IES Files
IES file
Es2 4 IES Files
IES file
Es3 cf1 IES Files
IES file
Es3 cf2 IES Files
IES file
Es3 cfx IES Files
IES file