text.skipToContent text.skipToNavigation

VoIP Plant Paging/Intercom Station

By Austdac Pty Ltd 

Catalog ID: 925-261S100

By Austdac Pty Ltd
Catalog ID:  925-261S100
SP2 is GAI-TRONICS’ most advanced paging and intercom system yet. Combining the simplicity of “press to page, release to party” operation with cutting-edge multicast Voice over Internet Protocol (VoIP) technology, SP2 is capable of providing virtually instant communication in the most demanding of environments. SP2 is a serverless system. While other systems rely on servers to route calls and administrate the system, SP2 uses multicast technology, bypassing the need for servers and resulting in a number of benefits.

Product Details

General

Color Orange
Material GRP / Steel
Output Level Speaker 8 Ohm
Power 30 W
Series SP2
Signal Type VoIP
Temperature Range -22°F to +140°F (-30°C to +60°C)
Type Ethernet with ALL Call & RTU
Weather Rating NEMA Type 4X

Dimensions

Cubic Capacity 1625.19 cu.in
Depth 10.5
Height 14.2 in
Weight 12 lb
Width 10.9 in

Electrical Ratings

Signal VoIP

Certifications and Compliance

Certified Listed UL
Hazardous Rating(s) UL Div 2