dda-help-point
dda-help-point

DDA Help Point Telephone - Austdac

Brand:

Austdac

Catalog ID:

DDA

SMART Analogue and VoIP-SIP options availableLarge, vandal resistant metal buttons, palm operableRaised text button legends with BrailleInduction Loop facility for hearing impaired¹2 x RJ45 Connectors as option for VoIP²Audio-visual ring indicationEmergency overrideHands free operationRobust/Weather resistant: IP65Single or Dual button autodial options with remote programmingDual purpose design for flush or surface mounting, simple installationAnalogue version line powered down to 25mA1¹In addition to all the benefits of the VR, this help point incorporates features to assist with special needs. The help point is ideal for use in public areas. It is finished in contrasting colours, with a raised 32mm button. Raised text, Braille and inductive loop are standard.The Help Point telephones are vandal and weather resistant, providing hands-free loudspeaking communications for any public area. The internal components are protected by a weather resistant enclosure behind the faceplate.Dual buttonButtons labelled “Information“ and “Emergency”. Each button can be programmed with a number up to 24 digits. Pressing the Emergency button will override an information call.Single buttonCan be configured to dial a stored number or as a ‘hotline’, where the exchange routes the call.SMART AnalogueThe standard analogue unit provides basic telephone functions and can be connected to any standard two-wire telephone line, including FXS ports, analogue PABX lines and PSTN. Self Monitoring And Reporting Telephone can be integrated with GAI-Tronics’ TMA monitoring and maintenance software. SMART gives advanced features including remote programming, fault monitoring and call logging, all from a line-powered telephone capable of operating up to 7km from the exchange on a two-wire cable.Voice over IP (SIP protocol)GAI-Tronics VoIP-SIP telephones support Power over Ethernet (PoE) to combine power and connection to LAN or WAN. GAI-Tronics telephones now feature a secondary RJ45 port option which allows two or more telephones to be connected in series². GAI-Tronics VoIP-SIP phones offer a wealth of additional features including real-time reporting via Syslog, and can be configured by web browser.Typical Applications: Public areas such as campus, town centres, railway platforms

VR Help Point Telephones - Austdac

  • SMART Analogue and VoIP-SIP options available
  • Large, vandal resistant metal buttons, palm operable
  • Raised text button legends with Braille
  • Induction Loop facility for hearing impaired¹
  • 2 x RJ45 Connectors as option for VoIP²
  • Audio-visual ring indication
  • Emergency override
  • Hands free operation
  • Robust/Weather resistant: IP65
  • Single or Dual button autodial options with remote programming
  • Dual purpose design for flush or surface mounting, simple installation

Product details

General

Catalog Number

DDA

Resources and downloads

Specifications