SKU-227-001
SKU-227-001

Tough Phone - Analog (Auto-dial)

Brand:

Austdac

Catalog ID:

227-001

The Tough Phone series was developed for public and industrial areas requiring a virtually indestructible telephone. Housed in a 1/4-inch thick, sand-cast aluminum, weatherproof enclosure and coated with an exterior polyurethane finish.

  • Cast Aluminum Enclosure with Polyurethane Finish
  • Extended Temperature Range: - 40°F to +140°F
  • Auto Dials up to 31 Digits
  • Hearing Aid Compatible
  • Non-movable Hookswitch
  • Volume Control Handset with Noise-canceling Microphone and 15-inch Armored Cord
  • Non-volatile Electronic Memory (Stand-by Batteries Not Required)
  • Conformal-coated PCBA
  • NEMA 3R Weatherproof Rating
  • FCC & IC Certified, UL60950 Listed

Product details

General

Application

  • Industrial Areas
  • Public Areas

Catalog Number

227-001

Color

Gray

Connectivity Options

Analog

Mount location

Surface-Mount

Output Level Ringer

74 dBA @ 2 ft.

Signal Type

Analog

Type

Auto-Dial

Weather Rating

NEMA 3R

Dimensions

Dimensions

6.15 in x 9.7 in x 13.5 in

Height

13.5 in

Length

6.15 in

Weight

18 lb

Width

9.7 in

Electrical Ratings

Signal

Phone Line

Certifications And Compliance

Certified Listed

UL/CSA, FCC, IC