text.skipToContent text.skipToNavigation

Auteldac 5 Analogue

Auteldac 5 (Analogue), curly cord, 0 button; CB, ATEX, noise cancelling

By Austdac Pty Ltd  
Catalog ID: 212-02-5020-400
Auteldac 5: Hazardous Area (analogue), black, curly cord (0.32 up to 1 metre), 0 button (CB): ATEX - noise cancelling

Auteldac 5 (Analogue), curly cord, 0 button; CB, ATEX, noise cancelling with headset socket

By Austdac Pty Ltd  
Catalog ID: 212-02-5020-410
Auteldac 5: Hazardous Area (analogue), black, curly cord (0.32 up to 1 metre), 0 button (CB): ATEX - noise cancelling, with headset socket

Auteldac 5 (Analogue), curly cord, 18 button, ATEX, noise cancelling

By Austdac Pty Ltd  
Catalog ID: 212-02-5028-400
Auteldac 5: Hazardous Area (analogue), black, curly cord (0.32 up to 1 metre), 18 button: ATEX - noise cancelling

Auteldac 5 (Analogue), curly cord, 18 button, ATEX, noise cancelling with headset socket

By Austdac Pty Ltd  
Catalog ID: 212-02-5028-410
Auteldac 5: Hazardous Area (analogue), black, curly cord (0.32 up to 1 metre), 18 button: ATEX - noise cancelling, with headset socket

Auteldac 5 (Analogue), steel cord, 0 button; CB, ATEX, noise cancelling

By Austdac Pty Ltd  
Catalog ID: 212-02-5020-B00
Auteldac 5: Hazardous Area (analogue), black, steel cord (0.745 metre IP66), 0 button (CB): ATEX - noise cancelling

Auteldac 5 (Analogue), steel cord, 0 button; CB, ATEX, noise cancelling with headset socket

By Austdac Pty Ltd  
Catalog ID: 212-02-5020-B10
Auteldac 5: Hazardous Area (analogue), black, steel cord (0.745 metre IP66), 0 button (CB): ATEX - noise cancelling, with headset socket

Auteldac 5 (Analogue), steel cord, 18 button, ATEX, noise cancelling

By Austdac Pty Ltd  
Catalog ID: 212-02-5028-B00
Auteldac 5: Hazardous Area (analogue), black, steel cord (0.745 metre IP66), 18 button: ATEX - noise cancelling

Auteldac 5 (Analogue), steel cord, 18 button: ATEX, noise cancelling with headset socket

By Austdac Pty Ltd  
Catalog ID: 212-02-5028-B10
Auteldac 5: Hazardous Area (analogue), black, steel cord (0.745 metre IP66), 18 button: ATEX - noise cancelling, with headset socket
Page 1 of 1