Image of ADVANCE Lite ADVANCE Lite - SmartSeries™ and ICS SmartSeries™
Image of ADVANCE Lite ADVANCE Lite - SmartSeries™ and ICS SmartSeries™

ADVANCE Lite - SmartSeries™ and ICS SmartSeries™

Brand:

Austdac

Catalog ID:

ADVANCE Lite

When faced with the responsibility of upgrading your plant communication system or with the task of designing or recommending an Emergency Notification System for your facility, GAI-TRONICS' ADVANCE/SmartSeries™ systems offer a smart solution.

  • Supervision of up to 1500 SmartSeries™ or ICS SmartSeries™ stations
  • Identification of active and faulty stations
  • Priority paging feature
  • Auxiliary inputs and outputs from SmartSeries™ field equipment
  • Built-in diagnostic capabilities
  • Support of up to eight Access Panels
  • Available Tone/Speech generator
  • Available Telephone Interface
  • Available System Status Display
  • Small, wall-mount enclosure
  • Includes a FREE copy of the Portal system monitoring software!

Product details

General

Application

  • Power Plants
  • Manufacturing Facilities
  • Light Industrial
  • Water Treatment Plants

Catalog Number

ADVANCE Lite

Construction

16-Gauge CRS

Operating Temperature

0° to +49 °C

Series

ADVANCE SmartSeries

Dimensions

Cubic Capacity

10645.08 cu.in

Depth

21.5

Height

24 in

Width

20.63 in

Electrical Ratings

Supply Voltage

120/240 VAC