Image of ACC2500

ACC2500

Brand: Austdac

Catalog ID: ACC2500

The ACC2500 Audio Control Center deskset is a head-end component of a stand-alone public address system that offers a feature-rich, yet cost effective, solution of central audio control for Mass Notification. The ACC2500 is extremely user-friendly, offering single button activation of common alarms or pre-programmed messages generated by the Model 10959-903 Audio Messenger Interface.

  • Provides Head-End Control for GAI-Tronics® Campus Public Address Systems
  • Initiates up to 125 Different Tone/Voice Messages in Conjunction with GAI-Tronics’ Audio Messenger Interface (AMI)
  • Live Voice Broadcast Utilizing Pressbar Handset, Integral Microphone, or Optional Plug-in Desk Microphone
  • Voice Broadcast Override of Active Alarm Tone/Message
  • One-Touch Alarm Activation Buttons (8)
  • DTMF Keypad for Individual Addressable Amplified Speaker or Stanchion Broadcast Product Access
  • System Monitoring Via Integral Speaker
  • 32-Character LCD Display
  • Programmable Zone/Alarm Alias Display
  • Communicates with AMI via RS232
  • Alarm Deactivation Control
  • PC Programmable
  • Plug-in Power Supply Included

General

Catalog Number

ACC2500

Color

Black

Type

Audio Control Center

Dimensions

Dimensions

8.9 in x 7.6 in x 4.7 in

Height

4.7 in

Length

8.9 in

Weight

3.2 lb

Width

7.6 in