Image of 12576-133 Blank Panel for 255-001
Image of 12576-133 Blank Panel for 255-001

Blank Panel for 255-001

Brand:

Austdac

Catalog ID:

12576-133

Blank Panel for 255-001

Compatible with 255 series enclosure

Product details

General

Catalog Number

12576-133

Color

Silver

Type

Kits

Dimensions

Dimensions

0.125 in x 8.33 in x 11.95 in

Height

11.95 in

Length

0.125 in

Weight

2 lb

Width

8.33 in

Resources and downloads

Specifications