Image of 12756-503 Desktop Access Panel with LCD (Model 12576-503)
Image of 12756-503 Desktop Access Panel with LCD (Model 12576-503)

Desktop Access Panel with LCD (Model 12576-503)

Brand:

Austdac

Catalog ID:

12756-503

The operation of each access panel is programmed at the ADVANCE system control cabinet. Operating capabilities include: voice paging, party line communication (with other access panels or Page/Party® stations), activation/reset of emergency alarms, and a text display of the system operating status. The access panel speaker can broadcast page and alarm audio. A sounder (sonalert) can annunciate system alarm/trouble conditions or communication requests to the access panel operator.

Product details

General

Catalog Number

12756-503

Material

ABS

Operating Temperature

+32° F to +120° F; 0° C to +49 °C

Series

ADVANCE SmartSeries

Dimensions

Cubic Capacity

651.2328 cu.in

Depth

6.04

Height

11.98 in

Weight

5 lb

Width

9 in

Electrical Ratings

Input Voltage

12 VDC