Image of 10416-104 Extension Cable
Image of 10416-104 Extension Cable

Extension Cable

Brand:

Austdac

Catalog ID:

10416-104

50' Extension Cable with Push to Page Switch

Product details

General

Catalog Number

10416-104

Color

Black

Material

Various

Series

Page/Party®

Signal Type

Analog

Weather Rating

Outdoor

Dimensions

Cubic Capacity

1928.4375 cu.in

Depth

605

Height

2.125 in

Weight

3 lb

Width

1.5 in