Image of ADVANCE Intelligent Plant Paging System
Image of ADVANCE Intelligent Plant Paging System
Image of ADVANCE Intelligent Plant Paging System
Image of ADVANCE Intelligent Plant Paging System
Image of ADVANCE Intelligent Plant Paging System

Intelligent Plant Paging System

Brand: Austdac

Catalog ID: ADVANCE

ADVANCE is a fully-monitored Emergency Notification System utilizing GAI-TRONICS proven Page/Party® architecture. By interfacing with the ADVANCE control unit, the devices exchange fault and activity messages. The SmartView Portal provides a graphical display of the entire communication system, making the system very user-friendly. The SmartSeries stations operate like traditional GAI-TRONICS Page/Party® stations with some added features. The distinguishing features associated with the SmartSeries stations are automatic off-hook duration limit, page duration limit, and volume adjustment.

  • Broadcast of up to 100 alarm tones and pre-recorded speech messages, all custom configured.
  • The ID feature identifies the specific station generating a page, so that control room personnel can locate the source of the emergency.
  • The Emergency Party Line feature automatically connects the SmartSeries station to the Control Room, as well as identifying the specific station, to locate the source of the emergency.
  • The Priority Page feature allows a control room operator to override operational communication to issue priority pages to emergency response personnel, or to issue live updates to the emergency situation.
  • The SmartStatus feature provides a graphical user interface to the system, allowing quick location of emergency pages or reports. SmartView Portal provides a graphical representation of the facility and communication system.
  • GAI-TRONICS’ SmartVolume technology ensures that even in the presence of high ambient noise levels, employees will hear important emergency announcements.
  • Auxiliary Input/Output features allows alarm initiation and auxiliary device activation from the field stations.

General

Application

  • Oil & Gas (Offshore / Onshore)
  • Petro Chemical
  • Power Plants
  • Steel
  • Manufacturing Facilities

Catalog Number

ADVANCE