Intrinsically Safe Telephone Station - Outdoor, Analog (Includes Telephone and Isolation Barrier))
Image of 271-001 Intrinsically Safe Telephone Station - Outdoor, Analog (Includes Telephone and Isolation Barrier))
Image of 271-001 Intrinsically Safe Telephone Station - Outdoor, Analog (Includes Telephone and Isolation Barrier))

Intrinsically Safe Telephone Station - Outdoor, Analog (Includes Telephone and Isolation Barrier))

Brand: Austdac

Catalog ID: 271-001

The outdoor weatherproof telephone housing is constructed of high-impact, anti-corrosive polyester material. GAI-Tronics' Intrinsically-Safe Telephones are the safest and most economical communication solution in hazardous environments. The Intrinsically-Safe Telephone is for use in chemical plants, refineries, grain elevators and any other environment where volatile gases and dust are a major consideration. Consists of models 272-001 (Intrinsically Safe Telephone - Outdoor) and 263-000 (Isolation Barrier)

  • North American Listed for All Hazardous Groups
  • cUL / UL Listed
  • Replaces Explosionproof Telephones without Replacing System Cable in Most Applications
  • Braille Metallic Keypad
  • “Shrill”-type Penetrating Ringer
  • Noise-cancelling Microphone
  • Volume Control Handset
  • Low Sidetone for Noisy Environments
  • Switchable Power Supply - 110 V ac / 220 V ac
  • Hytrel® Coil Cord for Maximum Durability
  • Hearing Aid Compatible (HAC)
  • Extreme operating temperature range

General

Catalog Number

271-001

Color

Gray

Connectivity Options

Analog

Material

Plastic, Engineered

Mount location

Surface-Mount

Product Family

Intrinsically Safe - Div 1

Product Type

Handset Telephones

Operational

Connectivity Options

Analog

Configuration

Mount location

Surface-Mount