austdac_TX6363
austdac_TX6363

Infrared Gas Sensor / Transmitter

Brand:

Austdac

Catalog ID:

TX6363

Please note this product is still serviced and supported by Trolex but has been replaced by the TX6351/6352 Sentro1 Gas DetectorNew technology infra red gas sensing delivers long term stability with minimum signal drift, so reducing calibration and maintenance costs.Incorporated into the standard, high performance, Trolex sensor format, the TX6363 responds to specific gases and features characterised ambient pressure and temperature compensation.The response of the sensor is linear across the complete sensing range making it equally suitable for operation in the LEL range and the high-concentration range.Available with a choice of analogue output signals: - 4...20mA • 0.4...2V • 5...15Hz and special versions are available with waterproof plug and socket connectors.

Infrared Gas Sensor / Transmitter

  • New technology infra red gas sensing delivers long term stability with minimum signal drift, so reducing calibration and maintenance costs.
  • Incorporated into the standard, high performance, Trolex sensor format, the TX6363 responds to specific gases and features characterised ambient pressure and temperature compensation.
  • The response of the sensor is linear across the complete sensing range making it equally suitable for operation in the LEL range and the high-concentration range.
  • Available with a choice of analogue output signals: - 4...20mA - 0.4...2V - 5...15Hz and special versions are available with waterproof plug and socket connectors.