SKU-825-141K303
SKU-825-141K303

Plant Paging/Intercom Station

Brand:

Austdac

Catalog ID:

825-141K303

ICS SmartSeries Hazardous Area Handset/Speaker Multi-party Station - 100-240 VAC - Inmetro Zone 2 - 8-ohm speaker output with Smart Volume - SmartSeries features - Black finish, 6' PVC handset cord

Product details

General

Catalog Number

825-141K303

Color

Black

Material

Polyester, Fiberglass Reinforced

Output Level Speaker

8 Ohm

Power

30 W

Series

ICS

Signal Type

Analog

Weather Rating

IP66

Dimensions

Cubic Capacity

700.170022 cu.in

Depth

5.02 in

Height

11.81 in

Weight

15 lb

Width

11.81 in

Electrical Ratings

Signal

33 Ohm

Voltage Rating

100-240 VAC

Certifications And Compliance

Certified Listed

Inmetro

Hazardous Rating(s)

Inmetro Zone 2