SKU-775-001
SKU-775-001

Extension Cable

Brand:

Austdac

Catalog ID:

775-001

30' extension cable with male and female connectors to add on to a standard 770-101 Portable GTC Station

Product details

General

Catalog Number

775-001

Color

Black

Material

Various

Series

Page/Party®

Signal Type

Analog

Weather Rating

Indoor

Dimensions

Cubic Capacity

1460 cu.in

Depth

365

Height

2 in

Weight

4 lb

Width

2 in