Brand:
Austdac
Catalog ID:
60028
Three-conductor, one twisted triplet 18 AWG Minimum bending radius for basic cable is 1.5 in. (37.6 mm). Construction: PVC/nylon insulation and PVC jacket, rated 600 V, 90°C, type TC.
Application
Catalog Number