Image of 815-553D200 Plant Paging/Intercom Station
Image of 815-553D200 Plant Paging/Intercom Station

Plant Paging/Intercom Station

Brand:

Austdac

Catalog ID:

815-553D200

ICS SmartSeries Indoor Handset/Speaker Multi-party Station, 24 VDC, UL Class I, Div. 2, 8-ohm speaker output with SmartVolume, SmartSeries features with RTU input/output, Gray finish, 25' PVC handset cord

Product details

General

Catalog Number

815-553D200

Color

Gray

Material

Steel

Output Level Speaker

8 Ohm

Power

30 W

Series

ICS SmartSeries

Signal Type

Analog

Type

  • Multi-Party
  • SmartSeries with RTU input & output
  • 8-ohm speaker output with SmartVolume

Weather Rating

NEMA Type 12

Dimensions

Cubic Capacity

985.6491 cu.in

Depth

8.18 in

Height

14.5 in

Weight

12 lb

Width

8.31 in

Electrical Ratings

Input Voltage

24 VDC

Signal

33 Ohm

Voltage Rating

24 VDC

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2

Resources and downloads

Specifications