Image of 855-001B200 Plant Paging/Intercom Subset
Image of 855-001B200 Plant Paging/Intercom Subset

Plant Paging/Intercom Subset

Brand:

Austdac

Catalog ID:

855-001B200

ICS / SP2 Remote Flush-mount Multi-party Subset, CE Safe area, Gray finish, 6' PVC handset cord

Product details

General

Catalog Number

855-001B200

Color

Gray

Material

Steel

Power

N/A

Series

  • ICS
  • SP2

Signal Type

Analog

Type

Remote Flush-Mount Subset

Weather Rating

NEMA Type 1

Dimensions

Cubic Capacity

201.96 cu.in

Depth

5.61 in

Height

6 in

Weight

5 lb

Width

6 in

Electrical Ratings

Signal

N/A

Certifications And Compliance

Certified Listed

CE

Hazardous Rating(s)

CE Safe Area