RigCom
RigCom

RigCom Station (Master/Slave unit), 120 VAC & 12 VDC, no speaker; ATEX Zone 1

Brand:

Austdac

Catalog ID:

400-003

RigCom is a common-talk communication system designed for hazardous and harsh environments. The system is simple to use with push-to-talk, release-to-listen operation.

  • Rugged Construction
  • Master / Slave or Common Talk Modes
  • Hands-free Operation
  • Zone 1 Hazardous Area Approvals
  • On-off / Volume Control Switch
  • Push-to-Talk Switch
  • Compatible with EZ Page
  • Power: 120 VAC and 12 VDC
  • Option for Auxiliary Microphone
  • Option for Auxiliary Footswitch

Product details

General

Catalog Number

400-003

Material

Aluminum, Cast

Temperature Range

-4° F to +140° F (operating and storage)

Certifications And Compliance

Hazardous Rating(s)

  • IEC Zone 1
  • ATEX Zone 1