Image of 12576-129 Telephone Upgrade Assy., for 255-001
Image of 12576-129 Telephone Upgrade Assy., for 255-001

Telephone Upgrade Assy., for 255-001

Brand:

Austdac

Catalog ID:

12576-129

Telephone Upgrade Assy., for 255-001

Analog telephone for 255 series enclosure

Product details

General

Catalog Number

12576-129

Color

Silver

Output Level Ringer

85dBA @ 1 ft.

Signal Type

Analog

Specifications

UL/CSA, FCC, IC

Type

Kits

Dimensions

Weight

6 lb

Electrical Ratings

Input Voltage

Phone Line

Signal

Phone Line

Certifications And Compliance

Certified Listed

UL/CSA, FCC, IC

Resources and downloads

Specifications