Image of 114-02-0010-122 Titan (VoIP) steel cord, 0 button (CE Marked)
Image of 114-02-0010-122 Titan (VoIP) steel cord, 0 button (CE Marked)
play
360 View

Titan (VoIP) steel cord, 0 button (CE Marked)

Brand: Austdac

Catalog ID: 114-02-0010-122

Titan’s aluminium body is robust and designed to last longer in hostile outdoor environments. Along with weather and vandal resistance, the Titan range meets the acoustic performance, reliability and varying applications demanded by today’s markets. GAI-TRONICS VoIP-SIP telephones support Power over Ethernet (PoE) to combine power and connection to LAN or WAN, offering a wealth of additional features including real-time reporting via SNMP and can be configured by web browser. * Contact GAI-TRONICS for clarification of application

  • Titan VoIP
  • SIP compatiable
  • 0 Button Autodial
  • Yellow
  • CE Marked

General

Catalog Number

114-02-0010-122

CE Compliant

Yes

Color

Yellow

Connectivity Options

VoIP

Mount location

Surface-Mount & Post-Mounting

Operating Temperature

-40° C to +60° C

Product Family

Titan Telephones

Product Type

Handset Telephones

Type

0 Button

UPC

783586259436

Certifications And Compliance

CE Compliant

Yes

Operational

Connectivity Options

VoIP

Operating Temperature

-40° C to +60° C

Storage Temperature Range

-40° C to +70° C

Configuration

Mount location

Surface-Mount & Post-Mounting