Image of 910-3B0S100 VoIP Plant Paging Station
Image of 910-3B0S100 VoIP Plant Paging Station

VoIP Plant Paging Station

Brand:

Austdac

Catalog ID:

910-3B0S100

SP2 Indoor Speaker Amplifier Station, UL CLASS I Div. 2, Fiber with RTU, Orange

Product details

General

Catalog Number

910-3B0S100

Color

Orange

Connectivity Options

Fiber with RTU

Material

Steel

Series

SP2

Temperature Range

-22° F to +140° F (-30° C to +60° C)

Dimensions

Cubic Capacity

481.6875 cu.in

Depth

7.34

Height

12.5 in

Width

5.25 in

Certifications And Compliance

Certification

UL

Hazardous Rating(s)

NRTL Listed (USA and Canada) Hazardous Locations: UL Class I, Division 2, Groups A, B, C, D