Image of 915-141S100 VoIP Plant Paging/Intercom Station
Image of 915-141S100 VoIP Plant Paging/Intercom Station

VoIP Plant Paging/Intercom Station

Brand:

Austdac

Catalog ID:

915-141S100

SP2 Indoor Handset/Speaker Station, 100-240 VAC, UL Class I, Div. 2, Ethernet cable connection, 8-ohm speaker output with SmartVolume, Zone Selector Switch, RTU output , Orange finish, 6' PVC handset cord

Product details

General

Catalog Number

915-141S100

Color

Orange

Connectivity Options

Ethernet with ALT Page & RTU

Material

Steel, Cold-Rolled, 16 Guage

Output Level Speaker

8 Ohm

Power

30 W

Series

SP2

Signal Type

VoIP

Temperature Range

-22° F to +140° F (-30° C to +60° C)

Weather Rating

NEMA Type 12

Dimensions

Cubic Capacity

481.6875 cu.in

Depth

7.34

Height

12.5 in

Weight

7 lb

Width

5.25 in

Electrical Ratings

Input Voltage

100-240 VAC

Signal

VoIP

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2