Image of 915-1D1B100 VoIP Plant Paging/Intercom Station
Image of 915-1D1B100 VoIP Plant Paging/Intercom Station

VoIP Plant Paging/Intercom Station

Brand:

Austdac

Catalog ID:

915-1D1B100

SP2 Indoor Handset/Speaker Station, Fiber with ALT Page and RTU, CE Safe

Product details

General

Catalog Number

915-1D1B100

CE Compliant

CE Marked

Color

Orange

Connectivity Options

Fiber with ALT Page & RTU

Material

Steel

Series

SP2

Temperature Range

-22° F to +140° F (-30° C to +60° C)

Dimensions

Cubic Capacity

481.6875 cu.in

Depth

7.34

Height

12.5 in

Width

5.25 in

Electrical Ratings

Input Voltage

100-240 VAC

Signal

VoIP

Certifications And Compliance

CE Compliant

CE Marked