Image of 915-1D1S100 VoIP Plant Paging/Intercom Station
Image of 915-1D1S100 VoIP Plant Paging/Intercom Station

VoIP Plant Paging/Intercom Station

Brand:

Austdac

Catalog ID:

915-1D1S100

SP2 Indoor Handset/Speaker Station, UL Class I, Div. 2, Fiber with Alt Page, RTU output - Orange finish, 6' Hytrel handset cord

Product details

General

Catalog Number

915-1D1S100

Color

Orange

Connectivity Options

Fiber with ALT Page & RTU

Material

Steel

Output Level Speaker

70/100 V

Power

24W

Series

SP2

Signal Type

VoIP

Type

Fiber with ALT Page & RTU

Weather Rating

NEMA Type 12

Dimensions

Cubic Capacity

481.6875 cu.in

Depth

7.34

Height

12.5 in

Weight

8 lb

Width

5.25 in

Electrical Ratings

Input Voltage

100-240 VAC

Signal

VoIP

Certifications And Compliance

Certification

UL

Hazardous Rating(s)

UL Div 2