text.skipToContent text.skipToNavigation

Cruzer

by Beacon 

The Cruzer is an LED Pole Top luminaire that introduces the concept of unifying the tasks of area, roadway and site lighting with complimentary building mounted (wall-pack styled) fixtures. The LED Cruzer is designed to meet strict lighting codes with environment-friendly, full cutoff and is available in 6 different lighting distributions. It is also a suitable shoe box or cobra head lighting fixture retrofit/replacement.

  • Unique thermal management system yields a 150,000 hr. rated life for both the LEDs
  • 5 mounting configurations on round or square poles
  • Maintenance and bezel replacements or upgrades are made quickly using the hinged access
  • Easy hinged access, field replaceable optical bezel and heat dissipating fins
  • DLC® (DesignLights Consortium) Qualified - see www.designlights.org

Product Details

General

Ambient Temp. Range -40 to 25 °C
Application Site Lighting
Color
  • Black Matte Textured
  • Black Gloss Smooth
  • Dark Bronze Matte Textured
  • Dark Bronze Gloss Smooth
  • Graphite Matte Textured
  • Light Grey Gloss Smooth
  • Platinum Silver Smooth
  • White Matte Textured
  • White Gloss Smooth
  • Verde Green Textured
Construction Material - Main Aluminum
Controls - Applications
  • On/Off
  • Scheduled Dimming
  • Luminaire Grouping
  • Occupancy Detection
  • Dusk-to-Dawn Operation
  • Lumen Maintenance Compensation
Controls - Integral Sensors (Non-Networked)
  • Occupancy Sensor, Programmable Control w/ Photocell (optional)
  • 7-pin ANSI C136.41 Dimming Receptacle (optional)
  • ENERGENI (optional)
Controls - Networked SiteSync - wireless (optional)
Dimming Protocol 0-10V
Dimming Range Dims to 10% Brightness
EPA Effective Projected Area 0.8 ft²
Light Distribution
  • IES Type II
  • IES Type III
  • IES Type IV
  • IES Type V
Light Source LED
Lumen Range
  • 5,001-10,000 lm
  • 10,001-30,000 lm
Mounting Type Arm
Sensor Type Passive Infrared with Photoresistor
Type Pedestrian and Streetscape;Outdoor Area and Site

Electrical Ratings

Frequency Rating 50/60 Hz
Wattage Range 31-150

Certifications and Compliance

Compliance Buy American (TAA) 52.225-11
DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org
DarkSky Certain Configurations Available
Industry Standard(s) CSA C/US Listed

Resources/Downloads

ULD Files

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
CRZ-24E2-45-AMB-2
IES file
45 W Type II
CRZ-24E2-45-AMB-3
IES file
45 W Type III
CRZ-24E2-45-AMB-4
IES file
45 W Type IV
CRZ-24E2-45-AMB-4W
IES file
45 W Type IV, Round Wide
CRZ-24E2-45-AMB-5R
IES file
45 W Type V, Rectangular
CRZ-24E2-45-AMB-5W
IES file
45 W Type V, Round Wide
CRZ-24L-27-3K7-2
IES file
3000 °K 70 CRI 3474 lm 124 27 W Type II
CRZ-24L-27-3K7-2x2
IES file
3000 °K 70 CRI 27 W
CRZ-24L-27-3K7-3
IES file
3000 °K 70 CRI 3453 lm 123 27 W Type III
CRZ-24L-27-3K7-4
IES file
3000 °K 70 CRI 3491 lm 125 27 W Type IV
CRZ-24L-27-3K7-4W
IES file
3000 °K 70 CRI 3421 lm 122 27 W Type IV, Round Wide
CRZ-24L-27-3K7-4W-BC
IES file
3000 °K 70 CRI 3421 lm 122 27 W Type IV, Round Wide
CRZ-24L-27-3K7-5R
IES file
3000 °K 70 CRI 3532 lm 126 27 W Type V, Rectangular
CRZ-24L-27-3K7-5W
IES file
3000 °K 70 CRI 3414 lm 122 27 W Type V, Round Wide
CRZ-24L-27-3K7-5x5
IES file
3000 °K 70 CRI 27 W
CRZ-24L-27-5K7-2-U
IES file
5000 °K 70 CRI 3703 lm 132 27 W Type II
CRZ-24L-27-5K7-2x2-U
IES file
5000 °K 70 CRI 27 W
CRZ-24L-27-5K7-3-U
IES file
5000 °K 70 CRI 3680 lm 131 27 W Type III
CRZ-24L-27-5K7-4-U
IES file
5000 °K 70 CRI 3721 lm 133 27 W Type IV
CRZ-24L-27-5K7-4W-BC
IES file
5000 °K 70 CRI 3647 lm 130 27 W Type IV, Round Wide
CRZ-24L-27-5K7-4W-U
IES file
5000 °K 70 CRI 3647 lm 130 27 W Type IV, Round Wide
CRZ-24L-27-5K7-5R-U
IES file
5000 °K 70 CRI 3765 lm 134 27 W Type V, Rectangular
CRZ-24L-27-5K7-5W-UNV
IES file
5000 °K 70 CRI 3640 lm 130 27 W Type V, Round Wide
CRZ-24L-27-5K7-5x5-U
IES file
5000 °K 70 CRI 27 W
CRZ-24L-55-3K7-2
IES file
3000 °K 70 CRI 5789 lm 100 55 W Type II
CRZ-24L-55-3K7-2x2
IES file
3000 °K 70 CRI 55 W
CRZ-24L-55-3K7-3
IES file
3000 °K 70 CRI 5754 lm 99 55 W Type III
CRZ-24L-55-3K7-4
IES file
3000 °K 70 CRI 5817 lm 100 55 W Type IV
CRZ-24L-55-3K7-4W
IES file
3000 °K 70 CRI 5701 lm 98 55 W Type IV, Round Wide
CRZ-24L-55-3K7-4W-BC
IES file
3000 °K 70 CRI 5701 lm 98 55 W Type IV, Round Wide
CRZ-24L-55-3K7-5R
IES file
3000 °K 70 CRI 5887 lm 102 55 W Type V, Rectangular
CRZ-24L-55-3K7-5W
IES file
3000 °K 70 CRI 5691 lm 98 55 W Type V, Round Wide
CRZ-24L-55-3K7-5x5
IES file
3000 °K 70 CRI 55 W
CRZ-24L-55-5K7-2-U
IES file
5000 °K 70 CRI 6171 lm 107 55 W Type II
CRZ-24L-55-5K7-2x2-U
IES file
5000 °K 70 CRI 55 W
CRZ-24L-55-5K7-3-U
IES file
5000 °K 70 CRI 6134 lm 106 55 W Type III
CRZ-24L-55-5K7-4-U
IES file
5000 °K 70 CRI 6201 lm 107 55 W Type IV
CRZ-24L-55-5K7-4W-BC
IES file
5000 °K 70 CRI 6078 lm 105 55 W Type IV, Round Wide
CRZ-24L-55-5K7-4W-U
IES file
5000 °K 70 CRI 6078 lm 105 55 W Type IV, Round Wide
CRZ-24L-55-5K7-5R-U
IES file
5000 °K 70 CRI 6275 lm 108 55 W Type V, Rectangular
CRZ-24L-55-5K7-5W-UNV
IES file
5000 °K 70 CRI 6066 lm 105 55 W Type V, Round Wide
CRZ-24L-55-5K7-5x5-U
IES file
5000 °K 70 CRI 55 W
CRZ-36E2-65-AMB-2
IES file
65 W Type II
CRZ-36E2-65-AMB-3
IES file
65 W Type III
CRZ-36E2-65-AMB-4
IES file
65 W Type IV
CRZ-36E2-65-AMB-4W
IES file
65 W Type IV, Round Wide
CRZ-36E2-65-AMB-5R
IES file
65 W Type V, Rectangular
CRZ-36E2-65-AMB-5W
IES file
65 W Type V, Round Wide
CRZ-36L-80-3K7-2
IES file
3000 °K 70 CRI 8847 lm 108 80 W Type II
CRZ-36L-80-3K7-2x2
IES file
3000 °K 70 CRI 80 W
CRZ-36L-80-3K7-3
IES file
3000 °K 70 CRI 8794 lm 103 80 W Type III
CRZ-36L-80-3K7-4
IES file
3000 °K 70 CRI 8891 lm 104 80 W Type IV
CRZ-36L-80-3K7-4W
IES file
3000 °K 70 CRI 8713 lm 102 80 W Type IV, Round Wide
CRZ-36L-80-3K7-4W-BC
IES file
3000 °K 70 CRI 8713 lm 102 80 W Type IV, Round Wide
CRZ-36L-80-3K7-5R
IES file
3000 °K 70 CRI 8997 lm 105 80 W Type V, Rectangular
CRZ-36L-80-3K7-5W
IES file
3000 °K 70 CRI 8692 lm 102 80 W Type V, Round Wide
CRZ-36L-80-3K7-5x5
IES file
3000 °K 70 CRI 80 W
CRZ-36L-80-5K7-2-U
IES file
5000 °K 70 CRI 9430 lm 115 80 W Type II
CRZ-36L-80-5K7-2x2-U
IES file
5000 °K 70 CRI 80 W
CRZ-36L-80-5K7-3-U
IES file
5000 °K 70 CRI 9374 lm 110 80 W Type III
CRZ-36L-80-5K7-4-U
IES file
5000 °K 70 CRI 9477 lm 111 80 W Type IV
CRZ-36L-80-5K7-4W-BC
IES file
5000 °K 70 CRI 9288 lm 109 80 W Type IV, Round Wide
CRZ-36L-80-5K7-4W-U
IES file
5000 °K 70 CRI 9288 lm 109 80 W Type IV, Round Wide
CRZ-36L-80-5K7-5R-U
IES file
5000 °K 70 CRI 9591 lm 112 80 W Type V, Rectangular
CRZ-36L-80-5K7-5W-U
IES file
5000 °K 70 CRI 9265 lm 108 80 W Type V, Round Wide
CRZ-36L-80-5K7-5x5-U
IES file
5000 °K 70 CRI 80 W
CRZ-48E2-85-AMB-2
IES file
85 W Type II
CRZ-48E2-85-AMB-3
IES file
85 W Type III
CRZ-48E2-85-AMB-4
IES file
85 W Type IV
CRZ-48E2-85-AMB-4W
IES file
85 W Type IV, Round Wide
CRZ-48E2-85-AMB-5R
IES file
85 W Type V, Rectangular
CRZ-48E2-85-AMB-5W
IES file
85 W Type V, Round Wide
CRZ-48L-110-3K7-2
IES file
3000 °K 70 CRI 11796 lm 108 110 W Type II
CRZ-48L-110-3K7-2x2
IES file
3000 °K 70 CRI 110 W
CRZ-48L-110-3K7-3
IES file
3000 °K 70 CRI 11725 lm 107 110 W Type III
CRZ-48L-110-3K7-4
IES file
3000 °K 70 CRI 11854 lm 108 110 W Type IV
CRZ-48L-110-3K7-4W
IES file
3000 °K 70 CRI 11617 lm 106 110 W Type IV, Round Wide
CRZ-48L-110-3K7-4W-BC
IES file
3000 °K 70 CRI 11617 lm 106 110 W Type IV, Round Wide
CRZ-48L-110-3K7-5R
IES file
3000 °K 70 CRI 11996 lm 109 110 W Type V, Rectangular
CRZ-48L-110-3K7-5W
IES file
3000 °K 70 CRI 11595 lm 106 110 W Type V, Round Wide
CRZ-48L-110-3K7-5x5
IES file
3000 °K 70 CRI 110 W
CRZ-48L-110-5K7-2-U
IES file
5000 °K 70 CRI 12574 lm 115 110 W Type II
CRZ-48L-110-5K7-2x2-U
IES file
5000 °K 70 CRI 110 W
CRZ-48L-110-5K7-3-U
IES file
5000 °K 70 CRI 12498 lm 114 110 W Type III
CRZ-48L-110-5K7-4-U
IES file
5000 °K 70 CRI 12635 lm 115 110 W Type IV
CRZ-48L-110-5K7-4W-BC
IES file
5000 °K 70 CRI 12383 lm 113 110 W Type IV, Round Wide
CRZ-48L-110-5K7-4W-U
IES file
5000 °K 70 CRI 12383 lm 113 110 W Type IV, Round Wide
CRZ-48L-110-5K7-5R-U
IES file
5000 °K 70 CRI 12787 lm 117 110 W Type V, Rectangular
CRZ-48L-110-5K7-5W-UNV
IES file
5000 °K 70 CRI 12360 lm 113 110 W Type V, Round Wide
CRZ-48L-110-5K7-5x5-U
IES file
5000 °K 70 CRI 110 W
CRZ-60E2-105-AMB-2
IES file
105 W Type II
CRZ-60E2-105-AMB-3
IES file
105 W Type III
CRZ-60E2-105-AMB-4
IES file
105 W Type IV
CRZ-60E2-105-AMB-4W
IES file
105 W Type IV, Round Wide
CRZ-60E2-105-AMB-5R
IES file
105 W Type V, Rectangular
CRZ-60E2-105-AMB-5W
IES file
105 W Type V, Round Wide
CRZ-60L-136-3K7-2
IES file
3000 °K 70 CRI 14321 lm 105 136 W Type II
CRZ-60L-136-3K7-2x2
IES file
3000 °K 70 CRI 136 W
CRZ-60L-136-3K7-3
IES file
3000 °K 70 CRI 14234 lm 104 136 W Type III
CRZ-60L-136-3K7-4
IES file
3000 °K 70 CRI 14391 lm 105 136 W Type IV
CRZ-60L-136-3K7-4W
IES file
3000 °K 70 CRI 14104 lm 103 136 W Type IV, Round Wide
CRZ-60L-136-3K7-4W-BC
IES file
3000 °K 70 CRI 14104 lm 103 136 W Type IV, Round Wide
CRZ-60L-136-3K7-5R
IES file
3000 °K 70 CRI 14563 lm 107 136 W Type V, Rectangular
CRZ-60L-136-3K7-5W
IES file
3000 °K 70 CRI 14070 lm 103 136 W Type V, Round Wide
CRZ-60L-136-3K7-5x5
IES file
3000 °K 70 CRI 136 W
CRZ-60L-136-5K7-2-U
IES file
5000 °K 70 CRI 15291 lm 112 136 W Type II
CRZ-60L-136-5K7-2x2-U
IES file
5000 °K 70 CRI 136 W
CRZ-60L-136-5K7-3-U
IES file
5000 °K 70 CRI 15198 lm 111 136 W Type III
CRZ-60L-136-5K7-4-U
IES file
5000 °K 70 CRI 15365 lm 113 136 W Type IV
CRZ-60L-136-5K7-4W-BC
IES file
5000 °K 70 CRI 15059 lm 110 136 W Type IV, Round Wide
CRZ-60L-136-5K7-4W-U
IES file
5000 °K 70 CRI 15059 lm 110 136 W Type IV, Round Wide
CRZ-60L-136-5K7-5R-U
IES file
5000 °K 70 CRI 15549 lm 114 136 W Type V, Rectangular
CRZ-60L-136-5K7-5W-U
IES file
5000 °K 70 CRI 15022 lm 110 136 W Type V, Round Wide
CRZ-60L-136-5K7-5x5-U
IES file
5000 °K 70 CRI 136 W