text.skipToContent text.skipToNavigation

Viper Small Strike Optic

by Beacon 

The Small Viper luminaire is available with a wide choice of different LED wattage configurations and optical distributions designed to replace HID lighting up to 400W MH or HPS. 4 different mounting options allow for application in a wide variety of new and existing installations.

  • Contributes to a ‘Green’ environment and provides substantial power savings
  • 8 lighting distributions puts light where it is needed, not wasted
  • 4 mounting options
  • 4 wattages from 55W up thru 135W of LED efficiency
  • Lifeshield thermal circuit protection insures optimum LED performance
  • DLC® (DesignLights Consortium) Qualified - see www.designlights.org

Product Details

General

Application
  • Parking Area
  • Site Lighting
Color
  • Black Matte Textured
  • Black Gloss Smooth
  • Dark Bronze Matte Textured
  • Dark Bronze Gloss Smooth
  • Graphite Matte Textured
  • Light Grey Gloss Smooth
  • Platinum Silver Smooth
  • White Matte Textured
  • White Gloss Smooth
  • Verde Green Textured
Construction Material - Main Aluminum
Controls - Applications
  • On/Off
  • Scheduled Dimming
  • Luminaire Grouping
  • Occupancy Detection
  • Dusk-to-Dawn Operation
  • Lumen Maintenance Compensation
Controls - Integral Sensors (Non-Networked)
  • Occupancy Sensor, Programmable Control w/ Photocell (optional)
  • 7-pin ANSI C136.41 Dimming Receptacle (optional)
  • ENERGENI (optional)
Controls - Networked
  • NX Distributed Intelligence
  • SiteSync - wireless (optional)
  • wiSCAPE - wireless (optional)
Dimming Protocol 0-10V
Dimming Range Dims to 10% Brightness
Light Distribution
  • IES Type I
  • IES Type II
  • IES Type III
  • IES Type IV
  • IES Type V
Light Source LED
Lumen Range
  • 5,001-10,000 lm
  • 10,001-15,000 lm
Mounting Type Arm
Sensor Type Passive Infrared with Photoresistor
Type Pedestrian and Streetscape;Outdoor Area and Site

Electrical Ratings

Frequency Rating 50/60 Hz
Wattage Range 31-150

Certifications and Compliance

DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org
DarkSky Certain Configurations Available
Industry Standard(s) CSA C/US Listed

Resources/Downloads

Availability Documents

ULD Files

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
VP-S-24E2-45-AMB-2
IES file
1194 lm 27 45 W Type II
VP-S-24E2-45-AMB-2-BC
IES file
880 lm 20 45 W Type II
VP-S-24E2-45-AMB-2-HSS-270-FB
IES file
547 lm 12 45 W Type II
VP-S-24E2-45-AMB-2-HSS-270-L
IES file
590 lm 13 45 W Type II
VP-S-24E2-45-AMB-2-HSS-270-R
IES file
879 lm 20 45 W Type II
VP-S-24E2-45-AMB-2-HSS-360
IES file
250 lm 6 45 W Type II
VP-S-24E2-45-AMB-2-HSS-90-FB
IES file
1179 lm 26 45 W Type II
VP-S-24E2-45-AMB-2-HSS-90-L
IES file
879 lm 20 45 W Type II
VP-S-24E2-45-AMB-2-HSS-90-R
IES file
879 lm 20 45 W Type II
VP-S-24E2-45-AMB-3
IES file
1171 lm 26 45 W Type III
VP-S-24E2-45-AMB-3-BC
IES file
802 lm 18 45 W Type III
VP-S-24E2-45-AMB-3-HSS-270-FB
IES file
597 lm 13 45 W Type III
VP-S-24E2-45-AMB-3-HSS-270-L
IES file
488 lm 11 45 W Type III
VP-S-24E2-45-AMB-3-HSS-270-R
IES file
488 lm 11 45 W Type III
VP-S-24E2-45-AMB-3-HSS-360
IES file
191 lm 4 45 W Type III
VP-S-24E2-45-AMB-3-HSS-90-FB
IES file
1180 lm 26 45 W Type III
VP-S-24E2-45-AMB-3-HSS-90-L
IES file
897 lm 20 45 W Type III
VP-S-24E2-45-AMB-3-HSS-90-R
IES file
897 lm 20 45 W Type III
VP-S-24E2-45-AMB-4
IES file
1152 lm 26 45 W Type IV
VP-S-24E2-45-AMB-4-BC
IES file
887 lm 20 45 W Type IV
VP-S-24E2-45-AMB-4-HSS-270-FB
IES file
801 lm 18 45 W Type IV
VP-S-24E2-45-AMB-4-HSS-270-L
IES file
416 lm 9 45 W Type IV
VP-S-24E2-45-AMB-4-HSS-270-R
IES file
416 lm 9 45 W Type IV
VP-S-24E2-45-AMB-4-HSS-360
IES file
197 lm 4 45 W Type IV
VP-S-24E2-45-AMB-4-HSS-90-FB
IES file
1190 lm 26 45 W Type IV
VP-S-24E2-45-AMB-4-HSS-90-L
IES file
987 lm 22 45 W Type IV
VP-S-24E2-45-AMB-4-HSS-90-R
IES file
987 lm 22 45 W Type IV
VP-S-24E2-45-AMB-4W
IES file
1127 lm 25 45 W Type 4W
VP-S-24E2-45-AMB-4W-BC
IES file
2014 lm 45 45 W Type 4W
VP-S-24E2-45-AMB-5QM
IES file
1173 lm 26 45 W Type 5QM
VP-S-24E2-45-AMB-5R
IES file
1181 lm 26 45 W Type 5R
VP-S-24E2-45-AMB-5W
IES file
1260 lm 28 45 W Type 5W
VP-S-24E2-45-AMB-FR
IES file
1238 lm 28 45 W Type I/Front Row
VP-S-24E2-45-AMB-FR-BC
IES file
1064 lm 24 45 W Type I/Front Row
VP-S-24E2-45-AMB-TC
IES file
1204 lm 27 45 W Tennis Court
VP-S-24E2-45-AMB-TC-BC
IES file
930 lm 21 45 W Tennis Court
VP-S-24L-39-3K7-2
IES file
3000 K 70 CRI 4275 lm 110 39 W
VP-S-24L-39-3K7-3
IES file
3000 °K 70 CRI 4194 lm 108 39 W
VP-S-24L-39-3K7-4
IES file
3000 °K 70 CRI 4123 lm 106 39 W
VP-S-24L-39-3K7-4W
IES file
3000 °K 70 CRI 4045 lm 104 39 W
VP-S-24L-39-3K7-5QM
IES file
3000 °K 70 CRI 4199 lm 108 39 W
VP-S-24L-39-3K7-5R
IES file
3000 °K 70 CRI 4227 lm 108 39 W
VP-S-24L-39-3K7-CL
IES file
3000 K 70 CRI 4329 lm 111 39 W CR
VP-S-24L-39-3K7-CR
IES file
3000 K 70 CRI 4361 lm 112 39 W CR
VP-S-24L-39-3K7-FR
IES file
3000 °K 70 CRI 4432 lm 114 39 W
VP-S-24L-39-3K7-TC
IES file
3000 °K 70 CRI 4311 lm 111 39 W
VP-S-24L-39-4K7-2
IES file
4000 K 70 CRI 4500 lm 115 39 W
VP-S-24L-39-4K7-3
IES file
4000 °K 70 CRI 4414 lm 113 39 W
VP-S-24L-39-4K7-4
IES file
4000 °K 70 CRI 4340 lm 111 39 W
VP-S-24L-39-4K7-4W
IES file
4000 °K 70 CRI 4258 lm 109 39 W
VP-S-24L-39-4K7-5QM
IES file
4000 °K 70 CRI 4420 lm 113 39 W
VP-S-24L-39-4K7-5R
IES file
4000 °K 70 CRI 4450 lm 114 39 W
VP-S-24L-39-4K7-CL
IES file
4000 K 70 CRI 4758 lm 122 39 W CL
VP-S-24L-39-4K7-CR
IES file
4000 K 70 CRI 4773 lm 122 39 W CR
VP-S-24L-39-4K7-FR
IES file
4000 °K 70 CRI 4665 lm 120 39 W
VP-S-24L-39-4K7-TC
IES file
4000 °K 70 CRI 4538 lm 116 39 W
VP-S-24L-39-5K7-2
IES file
5000 °K 70 CRI 4523 lm 116 39 W
VP-S-24L-39-5K7-3
IES file
5000 °K 70 CRI 4436 lm 114 39 W
VP-S-24L-39-5K7-4
IES file
5000 °K 70 CRI 4362 lm 112 39 W
VP-S-24L-39-5K7-4W
IES file
5000 °K 70 CRI 4280 lm 110 39 W
VP-S-24L-39-5K7-5QM
IES file
5000 °K 70 CRI 4442 lm 114 39 W
VP-S-24L-39-5K7-5R
IES file
5000 °K 70 CRI 4472 lm 115 39 W
VP-S-24L-39-5K7-CL
IES file
5000 K 70 CRI 4758 lm 122 39 W CL
VP-S-24L-39-5K7-CR
IES file
5000 K 70 CRI 4773 lm 122 39 W CR
VP-S-24L-39-5K7-FR
IES file
5000 °K 70 CRI 4689 lm 120 39 W
VP-S-24L-39-5K7-TC
IES file
5000 K 70 CRI 4561 lm 117 39 W
VP-S-24L-55-3K7-2-BC.ies
IES file
3000 °K 70 CRI 5599 lm 104 55 W Type II
VP-S-24L-55-3K7-2-HSS-270-FB.ies
IES file
3000 °K 70 CRI 5599 lm 104 55 W Type II
VP-S-24L-55-3K7-2-HSS-270-L.ies
IES file
3000 °K 70 CRI 5599 lm 104 55 W Type II
VP-S-24L-55-3K7-2-HSS-270-R.ies
IES file
3000 °K 70 CRI 5599 lm 104 55 W Type II
VP-S-24L-55-3K7-2-HSS-360.ies
IES file
3000 °K 70 CRI 5599 lm 104 55 W Type II
VP-S-24L-55-3K7-2-HSS-90-FB.ies
IES file
3000 °K 70 CRI 5599 lm 104 55 W Type II
VP-S-24L-55-3K7-2-HSS-90-L.ies
IES file
3000 °K 70 CRI 5599 lm 104 55 W Type II
VP-S-24L-55-3K7-2-HSS-90-R.ies
IES file
3000 °K 70 CRI 5599 lm 104 55 W Type II
VP-S-24L-55-3K7-2.ies
IES file
3000 °K 70 CRI 5599 lm 104 55 W Type II
VP-S-24L-55-3K7-3-270.ies
IES file
3000 °K 70 CRI 5492 lm 102 55 W Type III
VP-S-24L-55-3K7-3-BC.ies
IES file
3000 °K 70 CRI 5492 lm 102 55 W Type III
VP-S-24L-55-3K7-3-HSS-270-FB.ies
IES file
3000 °K 70 CRI 5492 lm 102 55 W Type III
VP-S-24L-55-3K7-3-HSS-270-L.ies
IES file
3000 °K 70 CRI 5492 lm 102 55 W Type III
VP-S-24L-55-3K7-3-HSS-270-R.ies
IES file
3000 °K 70 CRI 5492 lm 102 55 W Type III
VP-S-24L-55-3K7-3-HSS-360.ies
IES file
3000 °K 70 CRI 5492 lm 102 55 W Type III
VP-S-24L-55-3K7-3-HSS-90-FB.ies
IES file
3000 °K 70 CRI 5492 lm 102 55 W Type III
VP-S-24L-55-3K7-3-HSS-90-L.ies
IES file
3000 °K 70 CRI 5492 lm 102 55 W Type III
VP-S-24L-55-3K7-3-HSS-90-R.ies
IES file
3000 °K 70 CRI 5492 lm 102 55 W Type III
VP-S-24L-55-3K7-3.ies
IES file
3000 °K 70 CRI 5492 lm 102 55 W Type III
VP-S-24L-55-3K7-4-BC.ies
IES file
3000 °K 70 CRI 5400 lm 100 55 W Type IV
VP-S-24L-55-3K7-4-HSS-270-FB.ies
IES file
3000 °K 70 CRI 5400 lm 100 55 W Type IV
VP-S-24L-55-3K7-4-HSS-270-L.ies
IES file
3000 °K 70 CRI 5400 lm 100 55 W Type IV
VP-S-24L-55-3K7-4-HSS-270-R.ies
IES file
3000 °K 70 CRI 5400 lm 100 55 W Type IV
VP-S-24L-55-3K7-4-HSS-360.ies
IES file
3000 °K 70 CRI 5400 lm 100 55 W Type IV
VP-S-24L-55-3K7-4-HSS-90-FB.ies
IES file
3000 °K 70 CRI 5400 lm 100 55 W Type IV
VP-S-24L-55-3K7-4-HSS-90-L.ies
IES file
3000 °K 70 CRI 5400 lm 100 55 W Type IV
VP-S-24L-55-3K7-4-HSS-90-R.ies
IES file
3000 °K 70 CRI 5400 lm 100 55 W Type IV
VP-S-24L-55-3K7-4.ies
IES file
3000 °K 70 CRI 5400 lm 100 55 W Type IV
VP-S-24L-55-3K7-4W-BC.ies
IES file
3000 °K 70 CRI 5272 lm 98 55 W Type IV Wide
VP-S-24L-55-3K7-4W.ies
IES file
3000 °K 70 CRI 5272 lm 98 55 W Type IV Wide
VP-S-24L-55-3K7-5QM.ies
IES file
3000 °K 70 CRI 5499 lm 102 55 W Type 5QM
VP-S-24L-55-3K7-5R.ies
IES file
3000 °K 70 CRI 5536 lm 103 55 W Type 5R (rectangular)
VP-S-24L-55-3K7-5W.ies
IES file
3000 °K 70 CRI 5908 lm 102 55 W Type 5W (round wide)
VP-S-24L-55-3K7-FR-BC.ies
IES file
3000 °K 70 CRI 5804 lm 107 55 W Type 1/Front Row
VP-S-24L-55-3K7-FR.ies
IES file
3000 °K 70 CRI 5804 lm 107 55 W Type 1/Front Row
VP-S-24L-55-3K7-TC-BC.ies
IES file
3000 °K 70 CRI 5645 lm 105 55 W Tennis Court
VP-S-24L-55-3K7-TC.ies
IES file
3000 °K 70 CRI 5645 lm 105 55 W Tennis Court
VP-S-24L-55-4K7-2-BC.ies
IES file
4000 °K 70 CRI 6257 lm 116 55 W Type II
VP-S-24L-55-4K7-2-HSS-270-FB.ies
IES file
4000 °K 70 CRI 6257 lm 116 55 W Type II
VP-S-24L-55-4K7-2-HSS-270-L.ies
IES file
4000 °K 70 CRI 6257 lm 116 55 W Type II
VP-S-24L-55-4K7-2-HSS-270-R.ies
IES file
4000 °K 70 CRI 6257 lm 116 55 W Type II
VP-S-24L-55-4K7-2-HSS-360.ies
IES file
4000 °K 70 CRI 6257 lm 116 55 W Type II
VP-S-24L-55-4K7-2-HSS-90-FB.ies
IES file
4000 °K 70 CRI 6257 lm 116 55 W Type II
VP-S-24L-55-4K7-2-HSS-90-L.ies
IES file
4000 °K 70 CRI 6257 lm 116 55 W Type II
VP-S-24L-55-4K7-2-HSS-90-R.ies
IES file
4000 °K 70 CRI 6257 lm 116 55 W Type II
VP-S-24L-55-4K7-2.ies
IES file
4000 °K 70 CRI 6257 lm 116 55 W Type II
VP-S-24L-55-4K7-3-270.ies
IES file
4000 °K 70 CRI 6137 lm 114 55 W Type III
VP-S-24L-55-4K7-3-BC.ies
IES file
4000 °K 70 CRI 6137 lm 114 55 W Type III
VP-S-24L-55-4K7-3-HSS-270-FB.ies
IES file
4000 °K 70 CRI 6137 lm 114 55 W Type III
VP-S-24L-55-4K7-3-HSS-270-L.ies
IES file
4000 °K 70 CRI 6137 lm 114 55 W Type III
VP-S-24L-55-4K7-3-HSS-270-R.ies
IES file
4000 °K 70 CRI 6137 lm 114 55 W Type III
VP-S-24L-55-4K7-3-HSS-360.ies
IES file
4000 °K 70 CRI 6137 lm 114 55 W Type III
VP-S-24L-55-4K7-3-HSS-90-FB.ies
IES file
4000 °K 70 CRI 6137 lm 114 55 W Type III
VP-S-24L-55-4K7-3-HSS-90-L.ies
IES file
4000 °K 70 CRI 6137 lm 114 55 W Type III
VP-S-24L-55-4K7-3-HSS-90-R.ies
IES file
4000 °K 70 CRI 6137 lm 114 55 W Type III
VP-S-24L-55-4K7-3.ies
IES file
4000 °K 70 CRI 6137 lm 114 55 W Type III
VP-S-24L-55-4K7-4-BC.ies
IES file
4000 °K 70 CRI 6034 lm 112 55 W Type IV
VP-S-24L-55-4K7-4-HSS-270-FB.ies
IES file
4000 °K 70 CRI 6034 lm 112 55 W Type IV
VP-S-24L-55-4K7-4-HSS-270-L.ies
IES file
4000 °K 70 CRI 6034 lm 112 55 W Type IV
VP-S-24L-55-4K7-4-HSS-270-R.ies
IES file
4000 °K 70 CRI 6034 lm 112 55 W Type IV
VP-S-24L-55-4K7-4-HSS-360.ies
IES file
4000 °K 70 CRI 6034 lm 112 55 W Type IV
VP-S-24L-55-4K7-4-HSS-90-FB.ies
IES file
4000 °K 70 CRI 6034 lm 112 55 W Type IV
VP-S-24L-55-4K7-4-HSS-90-L.ies
IES file
4000 °K 70 CRI 6034 lm 112 55 W Type IV
VP-S-24L-55-4K7-4-HSS-90-R.ies
IES file
4000 °K 70 CRI 6034 lm 112 55 W Type IV
VP-S-24L-55-4K7-4.ies
IES file
4000 °K 70 CRI 6034 lm 112 55 W Type IV
VP-S-24L-55-4K7-4W-BC.ies
IES file
4000 °K 70 CRI 5909 lm 110 55 W Type IV Wide
VP-S-24L-55-4K7-4W.ies
IES file
4000 °K 70 CRI 5909 lm 110 55 W Type IV Wide
VP-S-24L-55-4K7-5QM.ies
IES file
4000 °K 70 CRI 6145 lm 114 55 W Type 5QM
VP-S-24L-55-4K7-5R.ies
IES file
4000 °K 70 CRI 6187 lm 115 55 W Type 5R (rectangular)
VP-S-24L-55-4K7-5W.ies
IES file
4000 °K 70 CRI 6028 lm 112 55 W Type 5W (round wide)
VP-S-24L-55-4K7-FR-BC.ies
IES file
4000 °K 70 CRI 6486 lm 120 55 W Type 1/Front Row
VP-S-24L-55-4K7-FR.ies
IES file
4000 °K 70 CRI 6486 lm 120 55 W Type 1/Front Row
VP-S-24L-55-4K7-TC-BC.ies
IES file
4000 °K 70 CRI 6309 lm 118 55 W Tennis Court
VP-S-24L-55-4K7-TC.ies
IES file
4000 °K 70 CRI 6309 lm 118 55 W Tennis Court
VP-S-24L-55-5K7-2-BC.ies
IES file
5000 °K 70 CRI 6132 lm 114 55 W Type II
VP-S-24L-55-5K7-2-HSS-270-FB.ies
IES file
5000 °K 70 CRI 6132 lm 114 55 W Type II
VP-S-24L-55-5K7-2-HSS-270-L
IES file
5000 °K 70 CRI 6132 lm 114 55 W Type II
VP-S-24L-55-5K7-2-HSS-270-R
IES file
5000 °K 70 CRI 6132 lm 114 55 W Type II
VP-S-24L-55-5K7-2-HSS-360.ies
IES file
5000 °K 70 CRI 6132 lm 114 55 W Type II
VP-S-24L-55-5K7-2-HSS-90-FB.ies
IES file
5000 °K 70 CRI 6132 lm 114 55 W Type II
VP-S-24L-55-5K7-2-HSS-90-L
IES file
5000 °K 70 CRI 6132 lm 114 55 W Type II
VP-S-24L-55-5K7-2-HSS-90-R
IES file
5000 °K 70 CRI 6132 lm 114 55 W Type II
VP-S-24L-55-5K7-2.ies
IES file
5000 °K 70 CRI 6132 lm 114 55 W Type II
VP-S-24L-55-5K7-3-270.ies
IES file
5000 °K 70 CRI 6015 lm 111 55 W Type III
VP-S-24L-55-5K7-3-BC.ies
IES file
5000 °K 70 CRI 6015 lm 111 55 W Type III
VP-S-24L-55-5K7-3-HSS-270-FB.ies
IES file
5000 °K 70 CRI 6015 lm 111 55 W Type III
VP-S-24L-55-5K7-3-HSS-270-L
IES file
5000 °K 70 CRI 6015 lm 111 55 W Type III
VP-S-24L-55-5K7-3-HSS-270-R
IES file
5000 °K 70 CRI 6015 lm 111 55 W Type III
VP-S-24L-55-5K7-3-HSS-360.ies
IES file
5000 °K 70 CRI 6015 lm 111 55 W Type III
VP-S-24L-55-5K7-3-HSS-90-FB.ies
IES file
5000 °K 70 CRI 6015 lm 111 55 W Type III
VP-S-24L-55-5K7-3-HSS-90-L
IES file
5000 °K 70 CRI 6015 lm 111 55 W Type III
VP-S-24L-55-5K7-3-HSS-90-R
IES file
5000 °K 70 CRI 6015 lm 111 55 W Type III
VP-S-24L-55-5K7-3.ies
IES file
5000 °K 70 CRI 6015 lm 111 55 W Type III
VP-S-24L-55-5K7-4-BC.ies
IES file
5000 °K 70 CRI 5921 lm 110 55 W Type IV
VP-S-24L-55-5K7-4-HSS-270-FB.ies
IES file
5000 °K 70 CRI 5921 lm 110 55 W Type IV
VP-S-24L-55-5K7-4-HSS-270-L
IES file
5000 °K 70 CRI 5921 lm 110 55 W Type IV
VP-S-24L-55-5K7-4-HSS-270-R
IES file
5000 °K 70 CRI 5921 lm 110 55 W Type IV
VP-S-24L-55-5K7-4-HSS-360.ies
IES file
5000 °K 70 CRI 5921 lm 110 55 W Type IV
VP-S-24L-55-5K7-4-HSS-90-FB.ies
IES file
5000 °K 70 CRI 5921 lm 110 55 W Type IV
VP-S-24L-55-5K7-4-HSS-90-L
IES file
5000 °K 70 CRI 5921 lm 110 55 W Type IV
VP-S-24L-55-5K7-4-HSS-90-R
IES file
5000 °K 70 CRI 5921 lm 110 55 W Type IV
VP-S-24L-55-5K7-4.ies
IES file
5000 °K 70 CRI 5921 lm 110 55 W Type IV
VP-S-24L-55-5K7-4W-BC.ies
IES file
5000 °K 70 CRI 5793 lm 108 55 W Type IV Wide
VP-S-24L-55-5K7-4W.ies
IES file
5000 °K 70 CRI 5793 lm 108 55 W Type IV Wide
VP-S-24L-55-5K7-5QM.ies
IES file
5000 °K 70 CRI 6022 lm 112 55 W Type 5QM
VP-S-24L-55-5K7-5R.ies
IES file
5000 °K 70 CRI 6063 lm 112 55 W Type 5R (rectangular)
VP-S-24L-55-5K7-5W.ies
IES file
5000 °K 70 CRI 5908 lm 109 55 W Type 5W (round wide)
VP-S-24L-55-5K7-FR-BC.ies
IES file
5000 °K 70 CRI 6357 lm 118 55 W Type 1/Front Row
VP-S-24L-55-5K7-FR.ies
IES file
5000 °K 70 CRI 6357 lm 118 55 W Type 1/Front Row
VP-S-24L-55-5K7-TC-BC.ies
IES file
5000 °K 70 CRI 6183 lm 113 55 W Tennis Court
VP-S-24L-55-5K7-TC.ies
IES file
5000 °K 70 CRI 6183 lm 113 55 W Tennis Court
VP-S-36E2-65-AMB-2 Turtle Friendly
IES file
1791 lm 28 65 W Type II
VP-S-36E2-65-AMB-2-BC Turtle Friendly
IES file
1320 lm 20 65 W Type II
VP-S-36E2-65-AMB-2-HSS-270-FB Turtle Friendly
IES file
821 lm 13 65 W Type II
VP-S-36E2-65-AMB-2-HSS-270-L Turtle Friendly
IES file
884 lm 14 65 W Type II
VP-S-36E2-65-AMB-2-HSS-270-R Turtle Friendly
IES file
884 lm 14 65 W Type II
VP-S-36E2-65-AMB-2-HSS-360 Turtle Friendly
IES file
375 lm 6 65 W Type II
VP-S-36E2-65-AMB-2-HSS-90-FB Turtle Friendly
IES file
1768 lm 27 65 W Type II
VP-S-36E2-65-AMB-2-HSS-90-L Turtle Friendly
IES file
1318 lm 20 65 W Type II
VP-S-36E2-65-AMB-2-HSS-90-R Turtle Friendly
IES file
1318 lm 20 65 W Type II
VP-S-36E2-65-AMB-3 Turtle Friendly
IES file
1757 lm 27 65 W Type III
VP-S-36E2-65-AMB-3-270 Turtle Friendly
IES file
906 lm 14 65 W Type III
VP-S-36E2-65-AMB-3-BC Turtle Friendly
IES file
1202 lm 18 65 W Type III
VP-S-36E2-65-AMB-3-HSS-270-FB Turtle Friendly
IES file
896 lm 14 65 W Type III
VP-S-36E2-65-AMB-3-HSS-270-L Turtle Friendly
IES file
732 lm 11 65 W Type III
VP-S-36E2-65-AMB-3-HSS-270-R Turtle Friendly
IES file
732 lm 11 65 W Type III
VP-S-36E2-65-AMB-3-HSS-90-FB Turtle Friendly
IES file
1769 lm 27 65 W Type III
VP-S-36E2-65-AMB-3-HSS-90-L Turtle Friendly
IES file
1346 lm 21 65 W Type III
VP-S-36E2-65-AMB-3-HSS-90-R Turtle Friendly
IES file
1346 lm 21 65 W Type III
VP-S-36E2-65-AMB-4 Turtle Friendly
IES file
1728 lm 27 65 W Type IV
VP-S-36E2-65-AMB-4-BC Turtle Friendly
IES file
1330 lm 20 65 W Type IV
VP-S-36E2-65-AMB-4-HSS-270-FB Turtle Friendly
IES file
1202 lm 18 65 W Type IV
VP-S-36E2-65-AMB-4-HSS-270-L Turtle Friendly
IES file
624 lm 10 65 W Type IV
VP-S-36E2-65-AMB-4-HSS-270-R Turtle Friendly
IES file
624 lm 10 65 W Type IV
VP-S-36E2-65-AMB-4-HSS-360 Turtle Friendly
IES file
296 lm 5 65 W Type IV
VP-S-36E2-65-AMB-4-HSS-90-FB Turtle Friendly
IES file
1786 lm 27 65 W Type IV
VP-S-36E2-65-AMB-4-HSS-90-L Turtle Friendly
IES file
1480 lm 23 65 W Type IV
VP-S-36E2-65-AMB-4-HSS-90-R Turtle Friendly
IES file
1480 lm 23 65 W Type IV
VP-S-36E2-65-AMB-4W Turtle Friendly
IES file
1690 lm 26 65 W Type 4W
VP-S-36E2-65-AMB-4W-BC Turtle Friendly
IES file
2014 lm 31 65 W Type 4W
VP-S-36E2-65-AMB-5QM Turtle Friendly
IES file
1759 lm 27 65 W Type 5QM
VP-S-36E2-65-AMB-5R Turtle Friendly
IES file
1771 lm 27 65 W Type 5R
VP-S-36E2-65-AMB-5W Turtle Friendly
IES file
1726 lm 27 65 W Type 5W
VP-S-36E2-65-AMB-FR Turtle Friendly
IES file
1857 lm 29 65 W Type I/Front Row
VP-S-36E2-65-AMB-FR-BC Turtle Friendly
IES file
1596 lm 25 65 W Type I/Front Row
VP-S-36E2-65-AMB-HSS-360 Turtle Friendly
IES file
287 lm 4 65 W
VP-S-36E2-65-AMB-TC Turtle Friendly
IES file
1806 lm 28 65 W Tennis Court
VP-S-36E2-65-AMB-TC-BC Turtle Friendly
IES file
1396 lm 21 65 W Tennis Court
VP-S-36L-65-3K7-2.ies
IES file
3000 °K 70 CRI 6934 lm 107 65 W Type II
VP-S-36L-65-3K7-3-270.ies
IES file
3000 °K 70 CRI 6802 lm 105 65 W Type III
VP-S-36L-65-3K7-3.ies
IES file
3000 °K 70 CRI 6802 lm 105 65 W Type III
VP-S-36L-65-3K7-4.ies
IES file
3000 °K 70 CRI 6688 lm 100 65 W Type IV
VP-S-36L-65-3K7-4W
IES file
3000 °K 70 CRI 7908 lm 98 65 W Type IV Wide
VP-S-36L-65-3K7-4W-BC.ies
IES file
3000 °K 70 CRI 7908 lm 98 65 W Type IV Wide
VP-S-36L-65-3K7-5QM.ies
IES file
3000 °K 70 CRI 6810 lm 105 65 W Type 5QM
VP-S-36L-65-3K7-5R.ies
IES file
3000 °K 70 CRI 6857 lm 105 65 W Type 5R (rectangular)
VP-S-36L-65-3K7-5W.ies
IES file
3000 °K 70 CRI 6681 lm 103 65 W Type 5W (round wide)
VP-S-36L-65-3K7-FR.ies
IES file
3000 °K 70 CRI 7189 lm 111 65 W Type 1/Front Row
VP-S-36L-65-3K7-TC-BC.ies
IES file
3000 °K 70 CRI 65 W Tennis Court
VP-S-36L-65-4K7-2.ies
IES file
4000 °K 70 CRI 7757 lm 119 65 W Type II
VP-S-36L-65-4K7-3-270.ies
IES file
4000 °K 70 CRI 7609 lm 117 65 W Type III
VP-S-36L-65-4K7-3.ies
IES file
4000 °K 70 CRI 7609 lm 117 65 W Type III
VP-S-36L-65-4K7-4.ies
IES file
4000 °K 70 CRI 7482 lm 112 65 W Type IV
VP-S-36L-65-4K7-4W
IES file
4000 °K 70 CRI 8864 lm 110 65 W Type IV Wide
VP-S-36L-65-4K7-4W-BC.ies
IES file
4000 °K 70 CRI 8864 lm 110 65 W Type IV Wide
VP-S-36L-65-4K7-5QM.ies
IES file
4000 °K 70 CRI 7618 lm 117 65 W Type 5QM
VP-S-36L-65-4K7-5R.ies
IES file
4000 °K 70 CRI 7670 lm 118 65 W Type 5R (rectangular)
VP-S-36L-65-4K7-5W.ies
IES file
4000 °K 70 CRI 7473 lm 115 65 W Type 5W (round wide)
VP-S-36L-65-4K7-FR.ies
IES file
4000 °K 70 CRI 8041 lm 124 65 W Type 1/Front Row
VP-S-36L-65-4K7-TC-BC.ies
IES file
4000 °K 70 CRI 65 W Tennis Court
VP-S-36L-65-5K7-2.ies
IES file
5000 °K 70 CRI 7586 lm 117 65 W Type II
VP-S-36L-65-5K7-3-270.ies
IES file
5000 °K 70 CRI 7441 lm 114 65 W Type III
VP-S-36L-65-5K7-3.ies
IES file
5000 °K 70 CRI 7441 lm 114 65 W Type III
VP-S-36L-65-5K7-4.ies
IES file
5000 °K 70 CRI 7317 lm 110 65 W Type IV
VP-S-36L-65-5K7-4W-BC.ies
IES file
5000 °K 70 CRI 8690 lm 108 65 W Type IV Wide
VP-S-36L-65-5K7-5QM.ies
IES file
5000 °K 70 CRI 7450 lm 115 65 W Type 5QM
VP-S-36L-65-5K7-5R.ies
IES file
5000 °K 70 CRI 7501 lm 115 65 W Type 5R (rectangular)
VP-S-36L-65-5K7-5W.ies
IES file
5000 °K 70 CRI 7309 lm 112 65 W Type 5W (round wide)
VP-S-36L-65-5K7-FR.ies
IES file
5000 °K 70 CRI 7864 lm 121 65 W Type 1/Front Row
VP-S-36L-65-5K7-TC-BC.ies
IES file
5000 °K 70 CRI 65 W Tennis Court
VP-S-36L-80-3K7-2-BC.ies
IES file
3000 °K 70 CRI 8398 lm 104 80 W Type II
VP-S-36L-80-3K7-2-HSS-270-FB.ies
IES file
3000 °K 70 CRI 8398 lm 104 80 W Type II
VP-S-36L-80-3K7-2-HSS-270-L.ies
IES file
3000 °K 70 CRI 8398 lm 104 80 W Type II
VP-S-36L-80-3K7-2-HSS-270-R.ies
IES file
3000 °K 70 CRI 8398 lm 104 80 W Type II
VP-S-36L-80-3K7-2-HSS-360.ies
IES file
3000 °K 70 CRI 8398 lm 104 80 W Type II
VP-S-36L-80-3K7-2-HSS-90-FB.ies
IES file
3000 °K 70 CRI 8398 lm 104 80 W Type II
VP-S-36L-80-3K7-2-HSS-90-L.ies
IES file
3000 °K 70 CRI 8398 lm 104 80 W Type II
VP-S-36L-80-3K7-2-HSS-90-R.ies
IES file
3000 °K 70 CRI 8398 lm 104 80 W Type II
VP-S-36L-80-3K7-2.ies
IES file
3000 °K 70 CRI 8398 lm 104 80 W Type II
VP-S-36L-80-3K7-3-270.ies
IES file
3000 °K 70 CRI 8238 lm 102 80 W Type III
VP-S-36L-80-3K7-3-BC.ies
IES file
3000 °K 70 CRI 8238 lm 102 80 W Type III
VP-S-36L-80-3K7-3-HSS-270-FB.ies
IES file
3000 °K 70 CRI 8238 lm 102 80 W Type III
VP-S-36L-80-3K7-3-HSS-270-L.ies
IES file
3000 °K 70 CRI 8238 lm 102 80 W Type III
VP-S-36L-80-3K7-3-HSS-270-R.ies
IES file
3000 °K 70 CRI 8238 lm 102 80 W Type III
VP-S-36L-80-3K7-3-HSS-360.ies
IES file
3000 °K 70 CRI 8238 lm 102 80 W Type III
VP-S-36L-80-3K7-3-HSS-90-FB.ies
IES file
3000 °K 70 CRI 8238 lm 102 80 W Type III
VP-S-36L-80-3K7-3-HSS-90-L.ies
IES file
3000 °K 70 CRI 8238 lm 102 80 W Type III
VP-S-36L-80-3K7-3-HSS-90-R.ies
IES file
3000 °K 70 CRI 8238 lm 102 80 W Type III
VP-S-36L-80-3K7-3.ies
IES file
3000 °K 70 CRI 8238 lm 102 80 W Type III
VP-S-36L-80-3K7-4-BC.ies
IES file
3000 °K 70 CRI 8100 lm 100 80 W Type IV
VP-S-36L-80-3K7-4-HSS-270-FB.ies
IES file
3000 °K 70 CRI 8100 lm 100 80 W Type IV
VP-S-36L-80-3K7-4-HSS-270-L.ies
IES file
3000 °K 70 CRI 8100 lm 100 80 W Type IV
VP-S-36L-80-3K7-4-HSS-270-R.ies
IES file
3000 °K 70 CRI 8100 lm 100 80 W Type IV
VP-S-36L-80-3K7-4-HSS-360.ies
IES file
3000 °K 70 CRI 8100 lm 100 80 W Type IV
VP-S-36L-80-3K7-4-HSS-90-FB.ies
IES file
3000 °K 70 CRI 8100 lm 100 80 W Type IV
VP-S-36L-80-3K7-4-HSS-90-L.ies
IES file
3000 °K 70 CRI 8100 lm 100 80 W Type IV
VP-S-36L-80-3K7-4-HSS-90-R.ies
IES file
3000 °K 70 CRI 8100 lm 100 80 W Type IV
VP-S-36L-80-3K7-4.ies
IES file
3000 °K 70 CRI 8100 lm 100 80 W Type IV
VP-S-36L-80-3K7-4W-BC.ies
IES file
3000 °K 70 CRI 10544 lm 98 80 W Type IV Wide
VP-S-36L-80-3K7-4W.ies
IES file
3000 °K 70 CRI 10544 lm 98 80 W Type IV Wide
VP-S-36L-80-3K7-5QM.ies
IES file
3000 °K 70 CRI 8248 lm 102 80 W Type 5QM
VP-S-36L-80-3K7-5R.ies
IES file
3000 °K 70 CRI 8304 lm 103 80 W Type 5R (rectangular)
VP-S-36L-80-3K7-5W.ies
IES file
3000 °K 70 CRI 8092 lm 100 80 W Type 5W (round wide)
VP-S-36L-80-3K7-FR-BC.ies
IES file
3000 °K 70 CRI 8706 lm 107 80 W Type 1/Front Row
VP-S-36L-80-3K7-FR.ies
IES file
3000 °K 70 CRI 8706 lm 107 80 W Type 1/Front Row
VP-S-36L-80-3K7-TC-BC.ies
IES file
3000 °K 70 CRI 8468 lm 105 80 W Tennis Court
VP-S-36L-80-3K7-TC.ies
IES file
3000 °K 70 CRI 8468 lm 105 80 W Tennis Court
VP-S-36L-80-4K7-2-BC.ies
IES file
4000 °K 70 CRI 9385 lm 116 80 W Type II
VP-S-36L-80-4K7-2-HSS-270-FB.ies
IES file
4000 °K 70 CRI 9385 lm 116 80 W Type II
VP-S-36L-80-4K7-2-HSS-270-L.ies
IES file
4000 °K 70 CRI 9385 lm 116 80 W Type II
VP-S-36L-80-4K7-2-HSS-270-R.ies
IES file
4000 °K 70 CRI 9385 lm 116 80 W Type II
VP-S-36L-80-4K7-2-HSS-360.ies
IES file
4000 °K 70 CRI 9385 lm 116 80 W Type II
VP-S-36L-80-4K7-2-HSS-90-FB.ies
IES file
4000 °K 70 CRI 9385 lm 116 80 W Type II
VP-S-36L-80-4K7-2-HSS-90-L.ies
IES file
4000 °K 70 CRI 9385 lm 116 80 W Type II
VP-S-36L-80-4K7-2-HSS-90-R.ies
IES file
4000 °K 70 CRI 9385 lm 116 80 W Type II
VP-S-36L-80-4K7-2.ies
IES file
4000 °K 70 CRI 9385 lm 116 80 W Type II
VP-S-36L-80-4K7-3-270.ies
IES file
4000 °K 70 CRI 9206 lm 114 80 W Type III
VP-S-36L-80-4K7-3-BC.ies
IES file
4000 °K 70 CRI 9206 lm 114 80 W Type III
VP-S-36L-80-4K7-3-HSS-270-FB.ies
IES file
4000 °K 70 CRI 9206 lm 114 80 W Type III
VP-S-36L-80-4K7-3-HSS-270-L.ies
IES file
4000 °K 70 CRI 9206 lm 114 80 W Type III
VP-S-36L-80-4K7-3-HSS-270-R.ies
IES file
4000 °K 70 CRI 9206 lm 114 80 W Type III
VP-S-36L-80-4K7-3-HSS-360.ies
IES file
4000 °K 70 CRI 9206 lm 114 80 W Type III
VP-S-36L-80-4K7-3-HSS-90-FB.ies
IES file
4000 °K 70 CRI 9206 lm 114 80 W Type III
VP-S-36L-80-4K7-3-HSS-90-L.ies
IES file
4000 °K 70 CRI 9206 lm 114 80 W Type III
VP-S-36L-80-4K7-3-HSS-90-R.ies
IES file
4000 °K 70 CRI 9206 lm 114 80 W Type III
VP-S-36L-80-4K7-3.ies
IES file
4000 °K 70 CRI 9206 lm 114 80 W Type III
VP-S-36L-80-4K7-4-BC.ies
IES file
4000 °K 70 CRI 9052 lm 112 80 W Type IV
VP-S-36L-80-4K7-4-HSS-270-FB.ies
IES file
4000 °K 70 CRI 9052 lm 112 80 W Type IV
VP-S-36L-80-4K7-4-HSS-270-L.ies
IES file
4000 °K 70 CRI 9052 lm 112 80 W Type IV
VP-S-36L-80-4K7-4-HSS-270-R.ies
IES file
4000 °K 70 CRI 9052 lm 112 80 W Type IV
VP-S-36L-80-4K7-4-HSS-360.ies
IES file
4000 °K 70 CRI 9052 lm 112 80 W Type IV
VP-S-36L-80-4K7-4-HSS-90-FB.ies
IES file
4000 °K 70 CRI 9052 lm 112 80 W Type IV
VP-S-36L-80-4K7-4-HSS-90-L.ies
IES file
4000 °K 70 CRI 9052 lm 112 80 W Type IV
VP-S-36L-80-4K7-4-HSS-90-R.ies
IES file
4000 °K 70 CRI 9052 lm 112 80 W Type IV
VP-S-36L-80-4K7-4.ies
IES file
4000 °K 70 CRI 9052 lm 112 80 W Type IV
VP-S-36L-80-4K7-4W-BC.ies
IES file
4000 °K 70 CRI 11819 lm 110 80 W Type IV Wide
VP-S-36L-80-4K7-4W.ies
IES file
4000 °K 70 CRI 11819 lm 110 80 W Type IV Wide
VP-S-36L-80-4K7-5QM.ies
IES file
4000 °K 70 CRI 9217 lm 114 80 W Type 5QM
VP-S-36L-80-4K7-5R.ies
IES file
4000 °K 70 CRI 9280 lm 115 80 W Type 5R (rectangular)
VP-S-36L-80-4K7-5W.ies
IES file
4000 °K 70 CRI 9043 lm 112 80 W Type 5W (round wide)
VP-S-36L-80-4K7-FR-BC.ies
IES file
4000 °K 70 CRI 9730 lm 120 80 W Type 1/Front Row
VP-S-36L-80-4K7-FR.ies
IES file
4000 °K 70 CRI 9730 lm 120 80 W Type 1/Front Row
VP-S-36L-80-4K7-TC-BC.ies
IES file
4000 °K 70 CRI 9464 lm 118 80 W Tennis Court
VP-S-36L-80-4K7-TC.ies
IES file
4000 °K 70 CRI 9464 lm 118 80 W Tennis Court
VP-S-36L-80-5K7-2-BC.ies
IES file
5000 °K 70 CRI 9197 lm 114 80 W Type II
VP-S-36L-80-5K7-2-HSS-270-FB.ies
IES file
5000 °K 70 CRI 9197 lm 114 80 W Type II
VP-S-36L-80-5K7-2-HSS-270-L
IES file
5000 °K 70 CRI 9197 lm 114 80 W Type II
VP-S-36L-80-5K7-2-HSS-270-R
IES file
5000 °K 70 CRI 9197 lm 114 80 W Type II
VP-S-36L-80-5K7-2-HSS-360.ies
IES file
5000 °K 70 CRI 9197 lm 114 80 W Type II
VP-S-36L-80-5K7-2-HSS-90-FB.ies
IES file
5000 °K 70 CRI 9197 lm 114 80 W Type II
VP-S-36L-80-5K7-2-HSS-90-L
IES file
5000 °K 70 CRI 9197 lm 114 80 W Type II
VP-S-36L-80-5K7-2-HSS-90-R
IES file
5000 °K 70 CRI 9197 lm 114 80 W Type II
VP-S-36L-80-5K7-2.ies
IES file
5000 °K 70 CRI 9197 lm 114 80 W Type II
VP-S-36L-80-5K7-3-270.ies
IES file
5000 °K 70 CRI 9022 lm 111 80 W Type III
VP-S-36L-80-5K7-3-BC.ies
IES file
5000 °K 70 CRI 9022 lm 111 80 W Type III
VP-S-36L-80-5K7-3-HSS-270-FB.ies
IES file
5000 °K 70 CRI 9022 lm 111 80 W Type III
VP-S-36L-80-5K7-3-HSS-270-L
IES file
5000 °K 70 CRI 9022 lm 111 80 W Type III
VP-S-36L-80-5K7-3-HSS-270-R
IES file
5000 °K 70 CRI 9022 lm 111 80 W Type III
VP-S-36L-80-5K7-3-HSS-360.ies
IES file
5000 °K 70 CRI 9022 lm 111 80 W Type III
VP-S-36L-80-5K7-3-HSS-90-FB.ies
IES file
5000 °K 70 CRI 9022 lm 111 80 W Type III
VP-S-36L-80-5K7-3-HSS-90-L
IES file
5000 °K 70 CRI 9022 lm 111 80 W Type III
VP-S-36L-80-5K7-3-HSS-90-R
IES file
5000 °K 70 CRI 9022 lm 111 80 W Type III
VP-S-36L-80-5K7-3.ies
IES file
5000 °K 70 CRI 9022 lm 111 80 W Type III
VP-S-36L-80-5K7-4-BC.ies
IES file
5000 °K 70 CRI 8871 lm 110 80 W Type IV
VP-S-36L-80-5K7-4-HSS-270-FB.ies
IES file
5000 °K 70 CRI 8871 lm 110 80 W Type IV
VP-S-36L-80-5K7-4-HSS-270-L
IES file
5000 °K 70 CRI 8871 lm 110 80 W Type IV
VP-S-36L-80-5K7-4-HSS-270-R
IES file
5000 °K 70 CRI 8871 lm 110 80 W Type IV
VP-S-36L-80-5K7-4-HSS-360.ies
IES file
5000 °K 70 CRI 8871 lm 110 80 W Type IV
VP-S-36L-80-5K7-4-HSS-90-FB.ies
IES file
5000 °K 70 CRI 8871 lm 110 80 W Type IV
VP-S-36L-80-5K7-4-HSS-90-L
IES file
5000 °K 70 CRI 8871 lm 110 80 W Type IV
VP-S-36L-80-5K7-4-HSS-90-R
IES file
5000 °K 70 CRI 8871 lm 110 80 W Type IV
VP-S-36L-80-5K7-4.ies
IES file
5000 °K 70 CRI 8871 lm 110 80 W Type IV
VP-S-36L-80-5K7-4W-BC.ies
IES file
5000 °K 70 CRI 11587 lm 108 80 W Type IV Wide
VP-S-36L-80-5K7-4W.ies
IES file
5000 °K 70 CRI 11587 lm 108 80 W Type IV Wide
VP-S-36L-80-5K7-5QM.ies
IES file
5000 °K 70 CRI 9033 lm 112 80 W Type 5QM
VP-S-36L-80-5K7-5R.ies
IES file
5000 °K 70 CRI 9095 lm 112 80 W Type 5R (rectangular)
VP-S-36L-80-5K7-5W.ies
IES file
5000 °K 70 CRI 8861 lm 109 80 W Type 5W (round wide)
VP-S-36L-80-5K7-FR-BC.ies
IES file
5000 °K 70 CRI 9535 lm 118 80 W Type 1/Front Row
VP-S-36L-80-5K7-FR.ies
IES file
5000 °K 70 CRI 9535 lm 118 80 W Type 1/Front Row
VP-S-36L-80-5K7-TC-BC.ies
IES file
5000 °K 70 CRI 9275 lm 115 80 W Tennis Court
VP-S-36L-80-5K7-TC.ies
IES file
5000 °K 70 CRI 9275 lm 115 80 W Tennis Court
VP-S-48L-110-3K7-2-BC.ies
IES file
3000 °K 70 CRI 11197 lm 104 110 W Type II
VP-S-48L-110-3K7-2-HSS-270-FB.ies
IES file
3000 °K 70 CRI 11197 lm 104 110 W Type II
VP-S-48L-110-3K7-2-HSS-270-L.ies
IES file
3000 °K 70 CRI 11197 lm 104 110 W Type II
VP-S-48L-110-3K7-2-HSS-270-R.ies
IES file
3000 °K 70 CRI 11197 lm 104 110 W Type II
VP-S-48L-110-3K7-2-HSS-360.ies
IES file
3000 °K 70 CRI 11197 lm 104 110 W Type II
VP-S-48L-110-3K7-2-HSS-90-FB.ies
IES file
3000 °K 70 CRI 11197 lm 104 110 W Type II
VP-S-48L-110-3K7-2-HSS-90-L.ies
IES file
3000 °K 70 CRI 11197 lm 104 110 W Type II
VP-S-48L-110-3K7-2-HSS-90-R.ies
IES file
3000 °K 70 CRI 11197 lm 104 110 W Type II
VP-S-48L-110-3K7-2.ies
IES file
3000 °K 70 CRI 11197 lm 104 110 W Type II
VP-S-48L-110-3K7-3-270.ies
IES file
3000 °K 70 CRI 10984 lm 102 110 W Type III
VP-S-48L-110-3K7-3-BC.ies
IES file
3000 °K 70 CRI 10984 lm 102 110 W Type III
VP-S-48L-110-3K7-3-HSS-270-FB.ies
IES file
3000 °K 70 CRI 10984 lm 102 110 W Type III
VP-S-48L-110-3K7-3-HSS-270-L.ies
IES file
3000 °K 70 CRI 10984 lm 102 110 W Type III
VP-S-48L-110-3K7-3-HSS-270-R.ies
IES file
3000 °K 70 CRI 10984 lm 102 110 W Type III
VP-S-48L-110-3K7-3-HSS-360.ies
IES file
3000 °K 70 CRI 10984 lm 102 110 W Type III
VP-S-48L-110-3K7-3-HSS-90-FB.ies
IES file
3000 °K 70 CRI 10984 lm 102 110 W Type III
VP-S-48L-110-3K7-3-HSS-90-L.ies
IES file
3000 °K 70 CRI 10984 lm 102 110 W Type III
VP-S-48L-110-3K7-3-HSS-90-R.ies
IES file
3000 °K 70 CRI 10984 lm 102 110 W Type III
VP-S-48L-110-3K7-3.ies
IES file
3000 °K 70 CRI 10984 lm 102 110 W Type III
VP-S-48L-110-3K7-4-BC.ies
IES file
3000 °K 70 CRI 10800 lm 100 110 W Type IV
VP-S-48L-110-3K7-4-HSS-270-FB.ies
IES file
3000 °K 70 CRI 10800 lm 100 110 W Type IV
VP-S-48L-110-3K7-4-HSS-270-L.ies
IES file
3000 °K 70 CRI 10800 lm 100 110 W Type IV
VP-S-48L-110-3K7-4-HSS-270-R.ies
IES file
3000 °K 70 CRI 10800 lm 100 110 W Type IV
VP-S-48L-110-3K7-4-HSS-360.ies
IES file
3000 °K 70 CRI 10800 lm 100 110 W Type IV
VP-S-48L-110-3K7-4-HSS-90-FB.ies
IES file
3000 °K 70 CRI 10800 lm 100 110 W Type IV
VP-S-48L-110-3K7-4-HSS-90-L.ies
IES file
3000 °K 70 CRI 10800 lm 100 110 W Type IV
VP-S-48L-110-3K7-4-HSS-90-R.ies
IES file
3000 °K 70 CRI 10800 lm 100 110 W Type IV
VP-S-48L-110-3K7-4.ies
IES file
3000 °K 70 CRI 10800 lm 100 110 W Type IV
VP-S-48L-110-3K7-4W-BC.ies
IES file
3000 °K 70 CRI 13180 lm 98 110 W Type IV Wide
VP-S-48L-110-3K7-4W.ies
IES file
3000 °K 70 CRI 13180 lm 98 110 W Type IV Wide
VP-S-48L-110-3K7-5QM.ies
IES file
3000 °K 70 CRI 10997 lm 102 110 W Type 5QM
VP-S-48L-110-3K7-5R.ies
IES file
3000 °K 70 CRI 11072 lm 103 110 W Type 5R (rectangular)
VP-S-48L-110-3K7-5W.ies
IES file
3000 °K 70 CRI 10789 lm 100 110 W Type 5W (round wide)
VP-S-48L-110-3K7-FR-BC.ies
IES file
3000 °K 70 CRI 11608 lm 107 110 W Type 1/Front Row
VP-S-48L-110-3K7-FR.ies
IES file
3000 °K 70 CRI 11608 lm 107 110 W Type 1/Front Row
VP-S-48L-110-3K7-TC-BC.ies
IES file
3000 °K 70 CRI 11290 lm 105 110 W Tennis Court
VP-S-48L-110-3K7-TC.ies
IES file
3000 °K 70 CRI 11290 lm 105 110 W Tennis Court
VP-S-48L-110-4K7-2-BC.ies
IES file
4000 °K 70 CRI 12513 lm 116 110 W Type II
VP-S-48L-110-4K7-2-HSS-270-FB.ies
IES file
4000 °K 70 CRI 12513 lm 116 110 W Type II
VP-S-48L-110-4K7-2-HSS-270-L.ies
IES file
4000 °K 70 CRI 12513 lm 116 110 W Type II
VP-S-48L-110-4K7-2-HSS-270-R.ies
IES file
4000 °K 70 CRI 12513 lm 116 110 W Type II
VP-S-48L-110-4K7-2-HSS-360.ies
IES file
4000 °K 70 CRI 12513 lm 116 110 W Type II
VP-S-48L-110-4K7-2-HSS-90-FB.ies
IES file
4000 °K 70 CRI 12513 lm 116 110 W Type II
VP-S-48L-110-4K7-2-HSS-90-L.ies
IES file
4000 °K 70 CRI 12513 lm 116 110 W Type II
VP-S-48L-110-4K7-2-HSS-90-R.ies
IES file
4000 °K 70 CRI 12513 lm 116 110 W Type II
VP-S-48L-110-4K7-2.ies
IES file
4000 °K 70 CRI 12513 lm 116 110 W Type II
VP-S-48L-110-4K7-3-270.ies
IES file
4000 °K 70 CRI 11275 lm 114 110 W Type III
VP-S-48L-110-4K7-3-BC.ies
IES file
4000 °K 70 CRI 11275 lm 114 110 W Type III
VP-S-48L-110-4K7-3-HSS-270-FB.ies
IES file
4000 °K 70 CRI 11275 lm 114 110 W Type III
VP-S-48L-110-4K7-3-HSS-270-L.ies
IES file
4000 °K 70 CRI 11275 lm 114 110 W Type III
VP-S-48L-110-4K7-3-HSS-270-R.ies
IES file
4000 °K 70 CRI 11275 lm 114 110 W Type III
VP-S-48L-110-4K7-3-HSS-360.ies
IES file
4000 °K 70 CRI 11275 lm 114 110 W Type III
VP-S-48L-110-4K7-3-HSS-90-FB.ies
IES file
4000 °K 70 CRI 11275 lm 114 110 W Type III
VP-S-48L-110-4K7-3-HSS-90-L.ies
IES file
4000 °K 70 CRI 11275 lm 114 110 W Type III
VP-S-48L-110-4K7-3-HSS-90-R.ies
IES file
4000 °K 70 CRI 11275 lm 114 110 W Type III
VP-S-48L-110-4K7-3.ies
IES file
4000 °K 70 CRI 11275 lm 114 110 W Type III
VP-S-48L-110-4K7-4-BC.ies
IES file
4000 °K 70 CRI 12069 lm 112 110 W Type IV
VP-S-48L-110-4K7-4-HSS-270-FB.ies
IES file
4000 °K 70 CRI 12069 lm 112 110 W Type IV
VP-S-48L-110-4K7-4-HSS-270-L.ies
IES file
4000 °K 70 CRI 12069 lm 112 110 W Type IV
VP-S-48L-110-4K7-4-HSS-270-R.ies
IES file
4000 °K 70 CRI 12069 lm 112 110 W Type IV
VP-S-48L-110-4K7-4-HSS-360.ies
IES file
4000 °K 70 CRI 12069 lm 112 110 W Type IV
VP-S-48L-110-4K7-4-HSS-90-FB.ies
IES file
4000 °K 70 CRI 12069 lm 112 110 W Type IV
VP-S-48L-110-4K7-4-HSS-90-L.ies
IES file
4000 °K 70 CRI 12069 lm 112 110 W Type IV
VP-S-48L-110-4K7-4-HSS-90-R.ies
IES file
4000 °K 70 CRI 12069 lm 112 110 W Type IV
VP-S-48L-110-4K7-4.ies
IES file
4000 °K 70 CRI 12069 lm 112 110 W Type IV
VP-S-48L-110-4K7-4W-BC.ies
IES file
4000 °K 70 CRI 14774 lm 111 110 W Type IV Wide
VP-S-48L-110-4K7-4W.ies
IES file
4000 °K 70 CRI 14774 lm 111 110 W Type IV Wide
VP-S-48L-110-4K7-5QM.ies
IES file
4000 °K 70 CRI 12290 lm 114 110 W Type 5QM
VP-S-48L-110-4K7-5R.ies
IES file
4000 °K 70 CRI 12374 lm 115 110 W Type 5R (rectangular)
VP-S-48L-110-4K7-5W.ies
IES file
4000 °K 70 CRI 12057 lm 112 110 W Type 5W (round wide)
VP-S-48L-110-4K7-FR-BC.ies
IES file
4000 °K 70 CRI 12973 lm 120 110 W Type 1/Front Row
VP-S-48L-110-4K7-FR.ies
IES file
4000 °K 70 CRI 12973 lm 120 110 W Type 1/Front Row
VP-S-48L-110-4K7-TC-BC.ies
IES file
4000 °K 70 CRI 12619 lm 118 110 W Tennis Court
VP-S-48L-110-4K7-TC.ies
IES file
4000 °K 70 CRI 12619 lm 118 110 W Tennis Court
VP-S-48L-110-5K7-2-BC.ies
IES file
5000 °K 70 CRI 12263 lm 114 110 W Type II
VP-S-48L-110-5K7-2-HSS-270-FB.ies
IES file
5000 °K 70 CRI 12263 lm 114 110 W Type II
VP-S-48L-110-5K7-2-HSS-270-L
IES file
5000 °K 70 CRI 12263 lm 114 110 W Type II
VP-S-48L-110-5K7-2-HSS-270-R
IES file
5000 °K 70 CRI 12263 lm 114 110 W Type II
VP-S-48L-110-5K7-2-HSS-360.ies
IES file
5000 °K 70 CRI 12263 lm 114 110 W Type II
VP-S-48L-110-5K7-2-HSS-90-FB.ies
IES file
5000 °K 70 CRI 12263 lm 114 110 W Type II
VP-S-48L-110-5K7-2-HSS-90-L
IES file
5000 °K 70 CRI 12263 lm 114 110 W Type II
VP-S-48L-110-5K7-2-HSS-90-R
IES file
5000 °K 70 CRI 12263 lm 114 110 W Type II
VP-S-48L-110-5K7-2.ies
IES file
5000 °K 70 CRI 12263 lm 114 110 W Type II
VP-S-48L-110-5K7-3-270.ies
IES file
5000 °K 70 CRI 12029 lm 111 110 W Type III
VP-S-48L-110-5K7-3-BC.ies
IES file
5000 °K 70 CRI 12029 lm 111 110 W Type III
VP-S-48L-110-5K7-3-HSS-270-FB.ies
IES file
5000 °K 70 CRI 12029 lm 111 110 W Type III
VP-S-48L-110-5K7-3-HSS-270-L
IES file
5000 °K 70 CRI 12029 lm 111 110 W Type III
VP-S-48L-110-5K7-3-HSS-270-R
IES file
5000 °K 70 CRI 12029 lm 111 110 W Type III
VP-S-48L-110-5K7-3-HSS-360.ies
IES file
5000 °K 70 CRI 12029 lm 111 110 W Type III
VP-S-48L-110-5K7-3-HSS-90-FB.ies
IES file
5000 °K 70 CRI 12029 lm 111 110 W Type III
VP-S-48L-110-5K7-3-HSS-90-L
IES file
5000 °K 70 CRI 12029 lm 111 110 W Type III
VP-S-48L-110-5K7-3-HSS-90-R
IES file
5000 °K 70 CRI 12029 lm 111 110 W Type III
VP-S-48L-110-5K7-3.ies
IES file
5000 °K 70 CRI 12029 lm 111 110 W Type III
VP-S-48L-110-5K7-4-BC.ies
IES file
5000 °K 70 CRI 11828 lm 110 110 W Type IV
VP-S-48L-110-5K7-4-HSS-270-FB.ies
IES file
5000 °K 70 CRI 11828 lm 110 110 W Type IV
VP-S-48L-110-5K7-4-HSS-270-L
IES file
5000 °K 70 CRI 11828 lm 110 110 W Type IV
VP-S-48L-110-5K7-4-HSS-270-R
IES file
5000 °K 70 CRI 11828 lm 110 110 W Type IV
VP-S-48L-110-5K7-4-HSS-360.ies
IES file
5000 °K 70 CRI 11828 lm 110 110 W Type IV
VP-S-48L-110-5K7-4-HSS-90-FB.ies
IES file
5000 °K 70 CRI 11828 lm 110 110 W Type IV
VP-S-48L-110-5K7-4-HSS-90-L
IES file
5000 °K 70 CRI 11828 lm 110 110 W Type IV
VP-S-48L-110-5K7-4-HSS-90-R
IES file
5000 °K 70 CRI 11828 lm 110 110 W Type IV
VP-S-48L-110-5K7-4.ies
IES file
5000 °K 70 CRI 11828 lm 110 110 W Type IV
VP-S-48L-110-5K7-4W-BC.ies
IES file
5000 °K 70 CRI 14484 lm 108 110 W Type IV Wide
VP-S-48L-110-5K7-4W.ies
IES file
5000 °K 70 CRI 14484 lm 108 110 W Type IV Wide
VP-S-48L-110-5K7-5QM.ies
IES file
5000 °K 70 CRI 12044 lm 112 110 W Type 5QM
VP-S-48L-110-5K7-5R.ies
IES file
5000 °K 70 CRI 12126 lm 112 110 W Type 5R (rectangular)
VP-S-48L-110-5K7-5W.ies
IES file
5000 °K 70 CRI 12126 lm 109 110 W Type 5W (round wide)
VP-S-48L-110-5K7-FR-BC.ies
IES file
5000 °K 70 CRI 12713 lm 118 110 W Type 1/Front Row
VP-S-48L-110-5K7-FR.ies
IES file
5000 °K 70 CRI 12713 lm 118 110 W Type 1/Front Row
VP-S-48L-110-5K7-TC-BC.ies
IES file
5000 °K 70 CRI 12366 lm 115 110 W Tennis Court
VP-S-48L-110-5K7-TC.ies
IES file
5000 °K 70 CRI 12366 lm 115 110 W Tennis Court
VP-S-60E2-105-AMB-2 Turtle Friendly
IES file
2986 lm 28 105 W Type II
VP-S-60E2-105-AMB-2-BC Turtle Friendly
IES file
2201 lm 21 105 W Type II
VP-S-60E2-105-AMB-2-HSS-270-FB Turtle Friendly
IES file
1369 lm 13 105 W Type II
VP-S-60E2-105-AMB-2-HSS-270-L Turtle Friendly
IES file
1474 lm 14 105 W Type II
VP-S-60E2-105-AMB-2-HSS-270-R Turtle Friendly
IES file
1474 lm 14 105 W Type II
VP-S-60E2-105-AMB-2-HSS-360 Turtle Friendly
IES file
625 lm 6 105 W Type II
VP-S-60E2-105-AMB-2-HSS-90-FB Turtle Friendly
IES file
2947 lm 28 105 W Type II
VP-S-60E2-105-AMB-2-HSS-90-L Turtle Friendly
IES file