text.skipToContent text.skipToNavigation

Drive SRT1

by Beacon 

Small Edge-Lit luminaire, the ideal solution for parking garage and canopy applications. Provides exceptional visual comfort and photometric performance in sleek low profile housing. Available in a wide range of lumen outputs and photometric distributions paired with a specially designed lens for optimal visual comfort and performance.

  • Compact and low profile housing measuring 12” x 3.1”
  • Visual comfort edge-lit design
  • 2,500-6,000 lumens
  • Option uplight module provides 800 lumens of indirect illumination
  • Surface and pendant mounting options
  • Control options including occupancy sensing with photocontrol
  • Optional bird shield and vandal deterring wire guard

Product Details

General

Ambient Temp. Range -40 to 40 °C
Application Parking Structures
Color
  • Black Matte Textured
  • Black Gloss Smooth
  • Dark Bronze Matte Textured
  • Dark Bronze Gloss Smooth
  • Graphite Matte Textured
  • Light Grey Gloss Smooth
  • Platinum Silver Smooth
  • White Matte Textured
  • White Gloss Smooth
  • Verde Green Textured
Controls - Applications
  • Occupancy Detection
  • Dusk-to-Dawn Operation
  • Lumen Maintenance Compensation
Controls - Integral Sensors (Non-Networked)
  • Occupancy Sensor
  • Occupancy & Photocell
Controls - Networked Occupancy & Photocell
Dimming Protocol 0-10V
Dimming Range Dims to Off (10% Brightness Cutoff)
Light Distribution
  • Type 5QW
  • Type T5C
Light Source LED
Lumen Range 2,501-5,000 lm
Mounting Type
  • Ceiling (junction box)
  • Pendant
Photocell No
Type Ceiling/Canopy/Garage

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage
  • 120 VAC
  • 208 VAC
  • 220 VAC
  • 240 VAC
  • 277 VAC
Wattage Range 20-49

Certifications and Compliance

DarkSky Certain Configurations Available
Industry Standard(s)
  • UL
  • CSA C/US Listed
Ratings IP65

Resources/Downloads

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
SRT1-15-3K7-5C-UNV
IES file
3000 K 70 CRI 2364 lm 140 16.85 W 5C
SRT1-15-3K7-5QW-UNV
IES file
3000 K 70 CRI 2276 lm 135 16.85 W 5QW
SRT1-15-4K7-5C-UNV
IES file
4000 K 70 CRI 2459 lm 146 16.85 W 5C
SRT1-15-4K7-5QW-UNV
IES file
4000 K 70 CRI 2367 lm 141 16.85 W 5QW
SRT1-15-5K7-5C-UNV
IES file
5000 K 70 CRI 2471 lm 147 16.85 W 5C
SRT1-15-5K7-5QW-UNV
IES file
5000 K 70 CRI 2379 lm 141 16.85 W 5QW
SRT1-20-3K7-5C-UNV
IES file
3000 °K 70 CRI 2956 lm 131 22.6 W 5C
SRT1-20-3K7-5QW-UNV
IES file
3000 °K 70 CRI 2846 lm 126 22.6 W 5QW
SRT1-20-4K7-5C-UNV
IES file
4000 °K 70 CRI 3075 lm 136 22.6 W 5C
SRT1-20-4K7-5QW-UNV
IES file
4000 °K 70 CRI 2960 lm 131 22.6 W 5QW
SRT1-20-5K7-5C-UNV
IES file
5000 °K 70 CRI 3088 lm 137 22.6 W 5C
SRT1-20-5K7-5QW-UNV
IES file
5000 °K 70 CRI 2974 lm 132 22.6 W 5QW
SRT1-35-3K7-5C-UNV
IES file
3000 °K 70 CRI 4547 lm 125 36.3 W 5C
SRT1-35-3K7-5QW-UNV
IES file
3000 °K 70 CRI 4378 lm 121 36.3 W 5QW
SRT1-35-4K7-5C-UNV
IES file
4000 °K 70 CRI 4729 lm 130 36.3 W 5C
SRT1-35-4K7-5QW-UNV
IES file
4000 °K 70 CRI 4553 lm 125 36.3 W 5QW
SRT1-35-5K7-5C-UNV
IES file
5000 °K 70 CRI 4751 lm 131 36.3 W 5C
SRT1-35-5K7-5QW-UNV
IES file
5000 °K 70 CRI 4575 lm 126 36.3 W 5QW
SRT1-55-3K7-5C-UNV
IES file
3000 °K 70 CRI 6513 lm 122 53.6 W 5C
SRT1-55-3K7-5QW-UNV
IES file
3000 °K 70 CRI 6270 lm 117 53.6 W 5QW
SRT1-55-4K7-5C-UNV
IES file
4000 °K 70 CRI 6773 lm 126 53.6 W 5C
SRT1-55-4K7-5QW-UNV
IES file
4000 °K 70 CRI 6521 lm 122 53.6 W 5QW
SRT1-55-5K7-5C-UNV
IES file
5000 °K 70 CRI 6806 lm 127 53.6 W 5C
SRT1-55-5K7-5QW-UNV
IES file
5000 °K 70 CRI 6553 lm 122 53.6 W 5QW