text.skipToContent text.skipToNavigation

Drive SRT2

by Beacon 

Large Edge-Lit luminaire, the ideal solution for parking garage and canopy applications. Provides exceptional visual comfort and photometric performance in sleek low profile housing. Available in a wide range of lumen outputs and photometric distributions paired with a specially designed lens for optimal visual comfort and performance. Control options available for site customization and additional energy savings.

  • Size measuring 18.5” x 4.0”
  • Visual comfort Edge-Lit design
  • 4,000-16,000 lumens
  • Option uplight module provides 800 lumens of indirect illumination
  • Surface, pendant and trunnion mounting options
  • Control options including occupancy sensing, NX Distributed Intelligence™, wiSCAPE®
  • Battery backup and UL 924 control options
  • Optional bird shield and vandal deterring wire guard

Product Details

General

Ambient Temp. Range -40 to 40 °C
Application Parking Structures
Color
  • Textured Black
  • Textured Dark Bronze
  • Graphite Textured
  • Smooth Gray
  • Platinum Silver Smooth
  • Textured White
  • Custom Color
Controls - Applications
  • Scheduled Dimming
  • Luminaire Grouping
  • Occupancy Detection
  • Dusk-to-Dawn Operation
  • Lumen Maintenance Compensation
Controls - Integral Sensors (Non-Networked)
  • Occupancy Sensor
  • Occupancy & Photocell
Controls - Networked NX Distributed Intelligence
Dimming Protocol 0-10V
Dimming Range Dims to Off (10% Brightness Cutoff)
Light Distribution
  • Type 5QW
  • Type 5RW
  • Type T5C
  • Asymmetric Type 4
Light Source LED
Lumen Range
  • 5,001-10,000 lm
  • 10,001-15,000 lm
Mounting Type
  • Ceiling (junction box)
  • Pendant
  • Trunnion Mount
  • Surface Mount
Photocell No
Type Ceiling/Canopy/Garage

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage
  • 120 VAC
  • 208 VAC
  • 220 VAC
  • 240 VAC
  • 277 VAC
  • 347 VAC
  • 480 VAC
Wattage Range 31-150

Certifications and Compliance

DarkSky Certain Configurations Available
Industry Standard(s)
  • UL
  • CSA C/US Listed
Ratings IP65

Resources/Downloads