text.skipToContent text.skipToNavigation

Endura

by Beacon 

The Endura LED Parking Garage luminaire offers a precise optical distribution, called ‘’Drive Lane Optics’’, that minimizes glare to the driver while lighting the spaces between the cars. This unique design also incorporates On-Board occupancy sensors, a bird nesting deterrent, an integral thermal management system to insure maximum life, a replaceable LED light engine, and is the easiest to install in both existing and new installations. The Endura is ideally suited to both LED Parking Garage Lighting and LED Canopy Lighting with its three different wattages and six full cutoff lighting distributions.

  • Field replaceable LED light engine & optical bezel system
  • 6 lighting distributions puts light where it is needed, not wasted
  • Shape of the top housing is designed as a bird nesting deterrent and is a standard feature
  • Unique design allows the luminaire top to be installed separately and directly to a recessed or surface-mount junction box
  • Optional On-Board Occupancy Sensor provides the utmost in safety, security and control
  • DLC® (DesignLights Consortium) Qualified - see www.designlights.org

Product Details

General

Ambient Temp. Range -30 to 25 °C
Application
  • Parking Garages
  • Parking Structures
  • Wall / Canopy / Flood
Color
  • Textured Black
  • Textured Matte Black
  • Textured White
  • Textured Metallic Bronze
  • Textured Bronze
  • Textured Dark Bronze
  • Gray
  • Smooth Dark Platinum
  • Textured Green
  • Textured Metallic Silver
  • Textured Metallic Titanium
  • Old World Iron
Controls - Applications
  • On/Off
  • Scheduled Dimming
  • Luminaire Grouping
  • Occupancy Detection
  • Dusk-to-Dawn Operation
Controls - Integral Sensors (Non-Networked)
  • Photocell
  • Profile Dimming
  • Occupancy Sensor
  • Occupancy & Photocell
Controls - Networked SiteSync - wireless (optional)
Dimming Protocol
  • Step-dimming
  • 0-10V
Dimming Range Dims to 10% Brightness
Light Distribution IES Type V
Light Source LED
Lumen Range
  • 2,501-5,000 lm
  • 5,001-10,000 lm
  • 10,001-30,000 lm
Mounting Type Ceiling (junction box)
Type Ceiling/Canopy/Garage

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage
  • 120 VAC
  • 208 VAC
  • 220 VAC
  • 240 VAC
  • 277 VAC
  • 347 VAC
  • 480 VAC

Certifications and Compliance

DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org
DarkSky Certain Configurations Available
Industry Standard(s) CSA C/US Listed

Photometry

IES Files
EDR-24L-27-3K7-2X2-UNV
EDR-24L-27-3K7-4X4-UNV
EDR-24L-27-3K7-5QM-UNV
EDR-24L-27-3K7-5QN-UNV
EDR-24L-27-3K7-5QW-UNV
EDR-24L-27-3K7-5R-UNV
EDR-24L-27-3K7-5RW
EDR-24L-27-3K7-5W-UNV
EDR-24L-27-3K7-5X3-UNV
EDR-24L-27-3K7-5X5-UNV
EDR-24L-27-4K7-2X2-UNV
EDR-24L-27-4K7-4X4-UNV
EDR-24L-27-4K7-5QM-UNV
EDR-24L-27-4K7-5QN-UNV
EDR-24L-27-4K7-5QW-UNV
EDR-24L-27-4K7-5R-UNV
EDR-24L-27-4K7-5RW
EDR-24L-27-4K7-5W-UNV
EDR-24L-27-4K7-5X3-UNV
EDR-24L-27-4K7-5X5-UNV
EDR-24L-27-5K7-2X2-UNV
EDR-24L-27-5K7-4X4-UNV
EDR-24L-27-5K7-5QM-UNV
EDR-24L-27-5K7-5QN-UNV
EDR-24L-27-5K7-5QW-UNV
EDR-24L-27-5K7-5R-UNV
EDR-24L-27-5K7-5RW
EDR-24L-27-5K7-5W-UNV
EDR-24L-27-5K7-5X3-UNV
EDR-24L-27-5K7-5X5-UNV
EDR-24L-45-AM-2X2-UNV
EDR-24L-45-AM-4X4-UNV
EDR-24L-45-AM-5QM-UNV
EDR-24L-45-AM-5QN-UNV
EDR-24L-45-AM-5QW-UNV
EDR-24L-45-AM-5R-UNV
EDR-24L-45-AM-5W-UNV
EDR-24L-45-AM-5X3-UNV
EDR-24L-45-AM-5X5-UNV
EDR-24L-55-3K7-2X2-UNV
EDR-24L-55-3K7-4X4-UNV
EDR-24L-55-3K7-5QM-UNV
EDR-24L-55-3K7-5QN-UNV
EDR-24L-55-3K7-5QW-UNV
EDR-24L-55-3K7-5R-UNV
EDR-24L-55-3K7-5RW
EDR-24L-55-3K7-5W-UNV
EDR-24L-55-3K7-5X3-UNV
EDR-24L-55-3K7-5X5-UNV
EDR-24L-55-4K7-2X2-UNV
EDR-24L-55-4K7-4X4-UNV
EDR-24L-55-4K7-5QM-UNV
EDR-24L-55-4K7-5QN-UNV
EDR-24L-55-4K7-5QW-UNV
EDR-24L-55-4K7-5R-UNV
EDR-24L-55-4K7-5RW
EDR-24L-55-4K7-5W-UNV
EDR-24L-55-4K7-5X3-UNV
EDR-24L-55-4K7-5X5-UNV
EDR-24L-55-5K7-2X2-UNV
EDR-24L-55-5K7-4X4-UNV
EDR-24L-55-5K7-5QM-UNV
EDR-24L-55-5K7-5QN-UNV
EDR-24L-55-5K7-5QW-UNV
EDR-24L-55-5K7-5R-UNV
EDR-24L-55-5K7-5RW
EDR-24L-55-5K7-5W-UNV
EDR-24L-55-5K7-5X3-UNV
EDR-24L-55-5K7-5X5-UNV
EDR-36L-110-3K7-5RW
EDR-36L-110-4K7-5RW
EDR-36L-110-5K7-5RW
EDR-36L-65-AM-2X2-UNV
EDR-36L-65-AM-4X4-UNV
EDR-36L-65-AM-5QM-UNV
EDR-36L-65-AM-5QN-UNV
EDR-36L-65-AM-5QW-UNV
EDR-36L-65-AM-5R-UNV
EDR-36L-65-AM-5W-UNV
EDR-36L-65-AM-5X3-UNV
EDR-36L-65-AM-5X5-UNV
EDR-36L-80-3K7-2X2-UNV
EDR-36L-80-3K7-4X4-UNV
EDR-36L-80-3K7-5QM-UNV
EDR-36L-80-3K7-5QN-UNV
EDR-36L-80-3K7-5QW-UNV
EDR-36L-80-3K7-5R-UNV
EDR-36L-80-3K7-5W-UNV
EDR-36L-80-3K7-5X3-UNV
EDR-36L-80-3K7-5X5-UNV
EDR-36L-80-4K7-2X2-UNV
EDR-36L-80-4K7-4X4-UNV
EDR-36L-80-4K7-5QM-UNV
EDR-36L-80-4K7-5QN-UNV
EDR-36L-80-4K7-5QW-UNV
EDR-36L-80-4K7-5R-UNV
EDR-36L-80-4K7-5W-UNV
EDR-36L-80-4K7-5X3-UNV
EDR-36L-80-4K7-5X5-UNV
EDR-36L-80-5K7-2X2-UNV
EDR-36L-80-5K7-4X4-UNV
EDR-36L-80-5K7-5QM-UNV
EDR-36L-80-5K7-5QN-UNV
EDR-36L-80-5K7-5QW-UNV
EDR-36L-80-5K7-5R-UNV
EDR-36L-80-5K7-5W-UNV
EDR-36L-80-5K7-5X3-UNV
EDR-36L-80-5K7-5X5-UNV
EDR-48L-110-3K7-2X2-UNV
EDR-48L-110-3K7-4X4-UNV
EDR-48L-110-3K7-5QM-UNV
EDR-48L-110-3K7-5QN-UNV
EDR-48L-110-3K7-5QW-UNV
EDR-48L-110-3K7-5R-UNV
EDR-48L-110-3K7-5RW
EDR-48L-110-3K7-5W-UNV
EDR-48L-110-3K7-5X3-UNV
EDR-48L-110-3K7-5X5-UNV
EDR-48L-110-4K7-2X2-UNV
EDR-48L-110-4K7-4X4-UNV
EDR-48L-110-4K7-5QM-UNV
EDR-48L-110-4K7-5QN-UNV
EDR-48L-110-4K7-5QW-UNV
EDR-48L-110-4K7-5R-UNV
EDR-48L-110-4K7-5RW
EDR-48L-110-4K7-5W-UNV
EDR-48L-110-4K7-5X3-UNV
EDR-48L-110-4K7-5X5-UNV
EDR-48L-110-5K7-2X2-UNV
EDR-48L-110-5K7-4X4-UNV
EDR-48L-110-5K7-5QM-UNV
EDR-48L-110-5K7-5QN-UNV
EDR-48L-110-5K7-5QW-UNV
EDR-48L-110-5K7-5R-UNV
EDR-48L-110-5K7-5RW
EDR-48L-110-5K7-5W-UNV
EDR-48L-110-5K7-5X3-UNV
EDR-48L-110-5K7-5X5-UNV
EDR-48L-85-AM-2X2-UNV
EDR-48L-85-AM-4X4-UNV
EDR-48L-85-AM-5QM-UNV
EDR-48L-85-AM-5QN-UNV
EDR-48L-85-AM-5QW-UNV
EDR-48L-85-AM-5R-UNV
EDR-48L-85-AM-5W-UNV
EDR-48L-85-AM-5X3-UNV
EDR-48L-85-AM-5X5-UNV