text.skipToContent text.skipToNavigation

Orbeon

By Beacon 
By Beacon
Orbeon is a commercial grade LED parking garage and canopy luminaire which utilizes high powered LEDs, precise efficient optical control, and features application versatility through integrated intelligent control options. Orbeon is designed to replace up to 175W and 250 Watt HID lamps with 60 Watts, and at the same time reduce maintenance by delivery of over 100,000 hours of projected life.
  • Compact size measuring only 4.5” x 5.3” x 11.25”
  • Certified to UL 1598 and 8750 for use in wet locations.
  • Monolithic die cast aluminum housing, providing direct convective heat exchange between LED light engine and cool ambient air.
  • 120V through 277V, 50 Hz to 60 Hz.
  • Electro-galvanized mounting bracket for quick and easy mounting to overhead junction box.
  • 20KV surge protection standard.
  • Electrical components are rated at 100,000 hours at full load and 25ºC ambient conditions.
  • An optional bird guard provides a conical surface surrounding the junction box, to deter birds from nesting atop the luminaire.
  • Optional Beaconnect wireless control provides an affordable and reliable controls solution.
  • LED drivers are strategically heat sinked to the main housing for maximum reliability and longevity.
  • DLC® (DesignLights Consortium) Qualified - see www.designlights.org

Product Details

General

Ambient Temp. Range -40 to 40 °C
Application
  • Parking Structures
  • Wall / Canopy / Flood
Color
  • Black Matte Textured
  • Black Gloss Smooth
  • Dark Bronze Matte Textured
  • Dark Bronze Gloss Smooth
  • Graphite Matte Textured
  • Light Grey Gloss Smooth
  • Platinum Silver Smooth
  • White Matte Textured
  • White Gloss Smooth
  • Verde Green Textured
Controls - Applications
  • Scheduled Dimming
  • Luminaire Grouping
  • Occupancy Detection
  • Dusk-to-Dawn Operation
  • Lumen Maintenance Compensation
Controls - Integral Sensors (Non-Networked)
  • Occupancy Sensor
  • Occupancy & Photocell
Controls - Networked SiteSync - wireless (optional)
Dimming Protocol 0-10V
Dimming Range Dims to Off (10% Brightness Cutoff)
Light Distribution IES Type V
Light Source LED
Lumen Range
  • 2,501-5,000 lm
  • 5,001-10,000 lm
Mounting Type Ceiling (junction box)
Photocell No
Type Ceiling/Canopy/Garage

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage
  • 120 VAC
  • 208 VAC
  • 220 VAC
  • 240 VAC
  • 277 VAC
Wattage Range 31-150

Certifications and Compliance

Compliance DLC® (DesignLights Consortium) Qualified - see www.designlights.org
DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org
DarkSky Certain Configurations Available
Industry Standard(s)
  • UL
  • CSA C/US Listed
Ratings IP65

Photometry (25)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
ORB-18LED-40-3K-T5W
3000 °K 70 CRI 4398 lm 103 40 W Type V, wide
ORB-18LED-40-4K-T5RW
4000 °K 70 CRI 4626 lm 109 40 W Type V, rectangular wide
ORB-18LED-40-4K-T5W
4000 °K 70 CRI 4555 lm 106 40 W Type V, wide
ORB-18LED-40-5K-T5W
5000 °K 70 CRI 4600 lm 107 40 W Type V, wide
ORB-18LED-60-3K-5X5.ies
3000 °K 70 CRI 5540 lm 90 60 W Type V, concentrated
ORB-18LED-60-3K-DF.ies
3000 °K 70 CRI 4614 lm 75 60 W Diffused lens
ORB-18LED-60-3K-L5W.ies
3000 °K 70 CRI 6086 lm 99 60 W One-piece lens type V, wide
ORB-18LED-60-3K-T5QM.ies
3000 °K 70 CRI 5457 lm 88 60 W Type V, square medium
ORB-18LED-60-3K-T5QN.ies
3000 °K 70 CRI 5636 lm 91 60 W Type V, square narrow
ORB-18LED-60-3K-T5R.ies
3000 °K 70 CRI 5566 lm 90 60 W Type V, rectangular
ORB-18LED-60-3K-T5W.ies
3000 °K 70 CRI 5272 lm 85 60 W Type V, wide
ORB-18LED-60-4K-5X5.ies
4000 °K 70 CRI 6377 lm 103 60 W Type V, concentrated
ORB-18LED-60-4K-DF.ies
4000 °K 70 CRI 5374 lm 87 60 W Diffused lens
ORB-18LED-60-4K-L5W.ies
4000 °K 70 CRI 7006 lm 114 60 W One-piece lens type V, wide
ORB-18LED-60-4K-T5QM.ies
4000 °K 70 CRI 6282 lm 102 60 W Type V, square medium
ORB-18LED-60-4K-T5QN.ies
4000 °K 70 CRI 6488 lm 105 60 W Type V, square narrow
ORB-18LED-60-4K-T5R.ies
4000 °K 70 CRI 6407 lm 104 60 W Type V, rectangular
ORB-18LED-60-4K-T5W.ies
4000 °K 70 CRI 6160 lm 100 60 W Type V, wide
ORB-18LED-60-5K-5X5.ies
5000 °K 70 CRI 6441 lm 104 60 W Type V, concentrated
ORB-18LED-60-5K-DF.ies
5000 °K 70 CRI 5428 lm 88 60 W Diffused lens
ORB-18LED-60-5K-L5W.ies
5000 °K 70 CRI 7077 lm 115 60 W One-piece lens type V, wide
ORB-18LED-60-5K-T5QM.ies
5000 °K 70 CRI 6348 lm 103 60 W Type V, square medium
ORB-18LED-60-5K-T5QN.ies
5000 °K 70 CRI 6554 lm 106 60 W Type V, square narrow
ORB-18LED-60-5K-T5R.ies
5000 °K 70 CRI 6472 lm 105 60 W Type V, rectangular
ORB-18LED-60-5K-T5W.ies
5000 °K 70 CRI 6221 lm 101 60 W Type V, wide