- Careers
-
Products
-
Products
-
Products
- Commercial Outdoor Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- SiteSync Lighting Control
- View All Lighting Controls & Sensors Categories
-
-
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Careers
-
Products
-
Products
-
Products
- Commercial Outdoor Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- SiteSync Lighting Control
- View All Lighting Controls & Sensors Categories
-
-
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Products
- Lighting & Controls
- Commercial Outdoor Lighting
- Flood Lighting
- Viper Flood Size 3
Item Added to Your Cart!
Viper Flood Size 3
By Beacon
Viper Flood Size 3
By Beacon
The Viper is an extremely versatile flood luminaire which blends design, performance and technology. This product offers a variety of NEMA distributions for lighting applications such as auto dealership, retail, commercial, and campus parking lots.
- Featuring two different optical technologies, Micro Strike and Strike Optics, which provide the best distribution patterns for retrofit or new construction
- Vibration rated for high vibration applications including bridges and overpasses
- Control options including photo control, occupancy sensing, NX Distributed Intelligence™, Wiscape and 7-Pin with networked controls
- Mounting options include: Adjustable Arm, Knuckle, Trunnion, Wall
- Distribution options include: 2x2, 3x3, 4x4, 5x5, 6x6, 6x4, 4x6
Product Details
General
Application |
|
Color Rendering Index (CRI) |
|
Color Temperature |
|
Construction Material - Main | Aluminum Die-Cast |
Controls - Integral Sensors (Non-Networked) | Bluetooth Programmable Occupancy & Daylight |
Controls - Networked |
|
Dimming Protocol | 0-10V |
Dimming Range | 10%-100% |
Emergency Battery Backup | Yes |
Light Source | LED |
Mounting Type |
|
Warranty Length | 5 years |
Electrical Ratings
Voltage Rating |
|
Wattage | 215 W - 365 W |
Certifications and Compliance
Compliance |
|
Resources and Downloads
Brochures
Installation/Instruction Manual (IOM)
Videos
Viper Area and Flood from Beacon
Please wait, preparing to download your file.
Photometry (84)
Product Name | Color Temp | CRI | Lumens | Lm/W | Watts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
VP-F-3-108L-215-3K7-3X3
|
3000 K | 70 CRI | 23971 lm | 112 | 214.8 W | 3 x 3 | |
VP-F-3-108L-215-3K7-4X6
|
3000 K | 70 CRI | 22221 lm | 103 | 214.8 W | 4 x 6 | |
VP-F-3-108L-215-3K7-5X5
|
3000 K | 70 CRI | 22244 lm | 104 | 214.8 W | 5 X 5 | |
VP-F-3-108L-215-3K7-6X4
|
3000 K | 70 CRI | 22188 lm | 103 | 214.8 W | 6 x 4 | |
VP-F-3-108L-215-4K7-3X3
|
4000 K | 70 CRI | 26776 lm | 125 | 214.8 W | 3 x 3 | |
VP-F-3-108L-215-4K7-4X6
|
4000 K | 70 CRI | 24821 lm | 116 | 214.8 W | 4 x 6 | |
VP-F-3-108L-215-4K7-5X5
|
4000 K | 70 CRI | 24846 lm | 116 | 214.8 W | 5 X 5 | |
VP-F-3-108L-215-4K7-6X4
|
4000 K | 70 CRI | 24784 lm | 115 | 214.8 W | 6 x 4 | |
VP-F-3-108L-215-5K7-3X3
|
5000 K | 70 CRI | 26802 lm | 125 | 214.8 W | 3 x 3 | |
VP-F-3-108L-215-5K7-4X6
|
5000 K | 70 CRI | 24846 lm | 116 | 214.8 W | 4 x 6 | |
VP-F-3-108L-215-5K7-5X5
|
5000 K | 70 CRI | 24871 lm | 116 | 214.8 W | 5 X 5 | |
VP-F-3-108L-215-5K7-6X4
|
5000 K | 70 CRI | 24809 lm | 115 | 214.8 W | 6 x 4 | |
VP-F-3-108L-250-3K7-3X3
|
3000 K | 70 CRI | 27107 lm | 108 | 250.8 W | 3 x 3 | |
VP-F-3-108L-250-3K7-4X6
|
3000 K | 70 CRI | 25128 lm | 100 | 250.8 W | 4 x 6 | |
VP-F-3-108L-250-3K7-5X5
|
3000 K | 70 CRI | 25154 lm | 100 | 250.8 W | 5 X 5 | |
VP-F-3-108L-250-3K7-6X4
|
3000 K | 70 CRI | 25091 lm | 100 | 250.8 W | 6 x 4 | |
VP-F-3-108L-250-4K7-3X3
|
4000 K | 70 CRI | 30279 lm | 121 | 250.8 W | 3 x 3 | |
VP-F-3-108L-250-4K7-4X6
|
4000 K | 70 CRI | 28068 lm | 112 | 250.8 W | 4 x 6 | |
VP-F-3-108L-250-4K7-5X5
|
4000 K | 70 CRI | 28098 lm | 112 | 250.8 W | 5 X 5 | |
VP-F-3-108L-250-4K7-6X4
|
4000 K | 70 CRI | 28026 lm | 112 | 250.8 W | 6 x 4 | |
VP-F-3-108L-250-5K7-3X3
|
5000 K | 70 CRI | 30309 lm | 121 | 250.8 W | 3 x 3 | |
VP-F-3-108L-250-5K7-4X6
|
5000 K | 70 CRI | 28096 lm | 112 | 250.8 W | 4 x 6 | |
VP-F-3-108L-250-5K7-5X5
|
5000 K | 70 CRI | 28125 lm | 112 | 250.8 W | 5 X 5 | |
VP-F-3-108L-250-5K7-6X4
|
5000 K | 70 CRI | 28054 lm | 112 | 250.8 W | 6 x 4 | |
VP-F-3-108L-280-3K7-3X3
|
3000 K | 70 CRI | 29375 lm | 106 | 278.3 W | 3 x 3 | |
VP-F-3-108L-280-3K7-4X6
|
3000 K | 70 CRI | 27230 lm | 98 | 278.3 W | 4 x 6 | |
VP-F-3-108L-280-3K7-5X5
|
3000 K | 70 CRI | 27258 lm | 98 | 278.3 W | 5 X 5 | |
VP-F-3-108L-280-3K7-6X4
|
3000 K | 70 CRI | 27190 lm | 98 | 278.3 W | 6 x 4 | |
VP-F-3-108L-280-4K7-3X3
|
4000 K | 70 CRI | 32812 lm | 118 | 278.3 W | 3 x 3 | |
VP-F-3-108L-280-4K7-4X6
|
4000 K | 70 CRI | 30416 lm | 109 | 278.3 W | 4 x 6 | |
VP-F-3-108L-280-4K7-5X5
|
4000 K | 70 CRI | 30448 lm | 109 | 278.3 W | 5 X 5 | |
VP-F-3-108L-280-4K7-6X4
|
4000 K | 70 CRI | 30371 lm | 109 | 278.3 W | 6 x 4 | |
VP-F-3-108L-280-5K7-3X3
|
5000 K | 70 CRI | 32845 lm | 118 | 278.3 W | 3 x 3 | |
VP-F-3-108L-280-5K7-4X6
|
5000 K | 70 CRI | 30447 lm | 109 | 278.3 W | 4 x 6 | |
VP-F-3-108L-280-5K7-5X5
|
5000 K | 70 CRI | 30478 lm | 110 | 278.3 W | 5 X 5 | |
VP-F-3-108L-280-5K7-6X4
|
5000 K | 70 CRI | 30401 lm | 109 | 278.3 W | 6 x 4 | |
VP-F-3-108L-325-3K7-3X3
|
3000 K | 70 CRI | 33028 lm | 102 | 324.7 W | 3 x 3 | |
VP-F-3-108L-325-3K7-4X6
|
3000 K | 70 CRI | 30617 lm | 94 | 324.7 W | 4 x 6 | |
VP-F-3-108L-325-3K7-5X5
|
3000 K | 70 CRI | 30649 lm | 94 | 324.7 W | 5 X 5 | |
VP-F-3-108L-325-3K7-6X4
|
3000 K | 70 CRI | 30571 lm | 94 | 324.7 W | 6 x 4 | |
VP-F-3-108L-325-4K7-3X3
|
4000 K | 70 CRI | 36893 lm | 114 | 324.7 W | 3 x 3 | |
VP-F-3-108L-325-4K7-4X6
|
4000 K | 70 CRI | 34199 lm | 105 | 324.7 W | 4 x 6 | |
VP-F-3-108L-325-4K7-5X5
|
4000 K | 70 CRI | 34235 lm | 105 | 324.7 W | 5 X 5 | |
VP-F-3-108L-325-4K7-6X4
|
4000 K | 70 CRI | 34148 lm | 105 | 324.7 W | 6 x 4 | |
VP-F-3-108L-325-5K7-3X3
|
5000 K | 70 CRI | 36929 lm | 114 | 324.7 W | 3 x 3 | |
VP-F-3-108L-325-5K7-4X6
|
5000 K | 70 CRI | 34233 lm | 105 | 324.7 W | 4 x 6 | |
VP-F-3-108L-325-5K7-5X5
|
5000 K | 70 CRI | 34269 lm | 106 | 324.7 W | 5 X 5 | |
VP-F-3-108L-325-5K7-6X4
|
5000 K | 70 CRI | 34182 lm | 105 | 324.7 W | 6 x 4 | |
VP-F-3-108L-365-3K7-3X3
|
3000 K | 70 CRI | 35847 lm | 99 | 362.6 W | 3 x 3 | |
VP-F-3-108L-365-3K7-4X6
|
3000 K | 70 CRI | 33230 lm | 92 | 362.6 W | 4 x 6 | |
VP-F-3-108L-365-3K7-5X5
|
3000 K | 70 CRI | 33264 lm | 92 | 362.6 W | 5 X 5 | |
VP-F-3-108L-365-3K7-6X4
|
3000 K | 70 CRI | 33180 lm | 92 | 362.6 W | 6 x 4 | |
VP-F-3-108L-365-4K7-3X3
|
4000 K | 70 CRI | 40041 lm | 110 | 362.6 W | 3 x 3 | |
VP-F-3-108L-365-4K7-4X6
|
4000 K | 70 CRI | 37118 lm | 102 | 362.6 W | 4 x 6 | |
VP-F-3-108L-365-4K7-5X5
|
4000 K | 70 CRI | 37156 lm | 102 | 362.6 W | 5 X 5 | |
VP-F-3-108L-365-4K7-6X4
|
4000 K | 70 CRI | 37063 lm | 102 | 362.6 W | 6 x 4 | |
VP-F-3-108L-365-5K7-3X3
|
5000 K | 70 CRI | 40081 lm | 111 | 362.6 W | 3 x 3 | |
VP-F-3-108L-365-5K7-4X6
|
5000 K | 70 CRI | 37155 lm | 102 | 362.6 W | 4 x 6 | |
VP-F-3-108L-365-5K7-5X5
|
5000 K | 70 CRI | 37193 lm | 103 | 362.6 W | 5 X 5 | |
VP-F-3-108L-365-5K7-6X4
|
5000 K | 70 CRI | 37099 lm | 102 | 362.6 W | 6 x 4 | |
VP-F-3-360L-270-3K7-M
|
3000 K | 70 CRI | 37652 lm | 139 | 271 W | 4 x 4 | |
VP-F-3-360L-270-3K7-N
|
3000 K | 70 CRI | 35947 lm | 133 | 271 W | 3 x 3 | |
VP-F-3-360L-270-3K7-W
|
3000 K | 70 CRI | 34445 lm | 127 | 271 W | 6 x 6 | |
VP-F-3-360L-270-4K7-M
|
4000 K | 70 CRI | 38782 lm | 143 | 271 W | 4 x 4 | |
VP-F-3-360L-270-4K7-N
|
4000 K | 70 CRI | 37026 lm | 137 | 271 W | 3 x 3 | |
VP-F-3-360L-270-4K7-W
|
4000 K | 70 CRI | 35478 lm | 131 | 271 W | 6 x 6 | |
VP-F-3-360L-310-3K7-M
|
5000 K | 70 CRI | 43079 lm | 138 | 311.6 W | 4 x 4 | |
VP-F-3-360L-310-3K7-N
|
5000 K | 70 CRI | 41129 lm | 132 | 311.6 W | 3 x 3 | |
VP-F-3-360L-310-3K7-W
|
5000 K | 70 CRI | 39410 lm | 126 | 311.6 W | 6 x 6 | |
VP-F-3-360L-310-4K7-M
|
3000 K | 70 CRI | 44372 lm | 142 | 311.6 W | 4 x 4 | |
VP-F-3-360L-310-4K7-N
|
3000 K | 70 CRI | 42363 lm | 136 | 311.6 W | 3 x 3 | |
VP-F-3-360L-310-4K7-W
|
3000 K | 70 CRI | 40592 lm | 130 | 311.6 W | 6 x 6 | |
VP-F-3-360L-345-3K7-M
|
4000 K | 70 CRI | 47828 lm | 139 | 345.2 W | 4 x 4 | |
VP-F-3-360L-345-3K7-N
|
4000 K | 70 CRI | 45663 lm | 132 | 345.2 W | 3 x 3 | |
VP-F-3-360L-345-3K7-W
|
4000 K | 70 CRI | 43754 lm | 127 | 345.2 W | 6 x 6 | |
VP-F-3-360L-345-4K7-M
|
5000 K | 70 CRI | 49263 lm | 143 | 345.2 W | 4 x 4 | |
VP-F-3-360L-345-4K7-N
|
5000 K | 70 CRI | 47033 lm | 136 | 345.2 W | 3 x 3 | |
VP-F-3-360L-345-4K7-W
|
5000 K | 70 CRI | 45067 lm | 131 | 345.2 W | 6 x 6 | |
VP-F-3-360L-380-3K7-M
|
3000 K | 70 CRI | 52577 lm | 138 | 380.2 W | 4 x 4 | |
VP-F-3-360L-380-3K7-N
|
3000 K | 70 CRI | 50197 lm | 132 | 380.2 W | 3 x 3 | |
VP-F-3-360L-380-3K7-W
|
3000 K | 70 CRI | 48099 lm | 127 | 380.2 W | 6 x 6 | |
VP-F-3-360L-380-4K7-M
|
4000 K | 70 CRI | 54154 lm | 142 | 380.2 W | 4 x 4 | |
VP-F-3-360L-380-4K7-N
|
4000 K | 70 CRI | 51703 lm | 136 | 380.2 W | 3 x 3 | |
VP-F-3-360L-380-4K7-W
|
4000 K | 70 CRI | 49542 lm | 130 | 380.2 W | 6 x 6 |
Please wait, preparing to download your file.