text.skipToContent text.skipToNavigation

SW7PR

by Beacon 

SiteSync™ Lighting Control delivers flexible control strategies for reducing power consumption and minimizing maintenance costs while delivering the right light levels with a simple and affordable wireless solution. The twist lock form factor allows for easy installation and removal of the module on luminairs equipped with a compatible 7-pin twist lock receptacle. Setup and programming is performed in the factory or in the field with a Windows PC or SiteSync Windows tablet.

  • Designed for installation on the exterior of the luminaire housing
  • NEMA standard male 7-pin twist lock connection
  • Integral singe pole relay for On/Off control
  • Continuous dimming 0 - 10V control
  • Auxiliary input for external control
  • Wireless mesh network
  • No gateway necessary
  • Field installable
  • Pre-programming available
  • Five year warranty
  • Built-in daylight sensor

Product Details

General

Color
  • Black Matte Textured
  • Black Gloss Smooth
  • Dark Bronze Matte Textured
  • Dark Bronze Gloss Smooth
  • Graphite Matte Textured
  • Light Grey Gloss Smooth
  • Platinum Silver Smooth
  • White Matte Textured
  • White Gloss Smooth
  • Verde Green Textured
Type Controls

Resources/Downloads