text.skipToContent text.skipToNavigation

Large Pierwalk

by Beacon 

Large Pierwalk

  • Available in 3 post shaft profiles and 12 different colors
  • Product Details

    General

    Ambient Temp. Range -30 to 40 °C
    Color
    • Black Matte Textured
    • Black Gloss Smooth
    • Dark Bronze Matte Textured
    • Dark Bronze Gloss Smooth
    • Graphite Matte Textured
    • Light Grey Gloss Smooth
    • Platinum Silver Smooth
    • White Matte Textured
    • White Gloss Smooth
    • Verde Green Textured
    Construction Material - Main Aluminum
    Controls - Applications
    • On/Off
    • Scheduled Dimming
    • Dusk to Dawn Operation
    Controls - Integral Sensors (Non-Networked)
    • Photocell - Button (optional)
    • ENERGENI (optional)
    Controls - Networked
    • Photocell
    • Profile Dimming
    Dimming Protocol 0-10V
    Dimming Range Dims to 10% Brightness
    Light Distribution
    • IES Type II
    • IES Type III
    • IES Type IV
    • IES Type V
    Light Source LED
    Lumen Range 2,501-5,000 lm
    Mounting Type
    • Wall (surface)
    • Arm
    • Post Top
    • Pendant (3/4" threaded coupling)
    Sensor Type Photoresistor
    Type Poles and Arms

    Electrical Ratings

    Frequency Rating 50/60 Hz
    Wattage Range 31-150

    Certifications and Compliance

    DarkSky No
    Industry Standard(s) cUL
    Ratings IP55

    Resources/Downloads