text.skipToContent text.skipToNavigation

Matrix MAA

by Beacon 

Collection Name:  Matrix

Standard and specialty distributions make the Matrix the choice for high lumen, high mounting height applications with outputs exceeding 60,000 lumens.

  • 60,000 lumen output
  • Post Top and Arm Mount for large site lighting projects
  • Application specific optics
  • Occupancy Sensor Controls
  • Profile Dimming
  • Wireless Controls
  • DLC® (DesignLights Consortium) Qualified - see www.designlights.org

Product Details

General

Application
  • Area & Site
  • Roadway
  • Large Parking Area
  • Auto Dealerships
  • Arena Parking
  • Athletic Court Complexes
Color
  • Black Matte Textured
  • Black Gloss Smooth
  • Dark Bronze Matte Textured
  • Dark Bronze Gloss Smooth
  • Graphite Matte Textured
  • Light Grey Gloss Smooth
  • Platinum Silver Smooth
  • White Matte Textured
  • White Gloss Smooth
  • Verde Green Textured
Controls - Applications
  • On/Off
  • Scheduled Dimming
  • Luminaire Grouping
  • Occupancy Detection
  • Dusk-to-Dawn Operation
  • Lumen Maintenance Compensation
Controls - Integral Sensors (Non-Networked)
  • Occupancy (optional), Photosensor (optional)
  • 7-pin ANSI C136.41 Dimming Receptacle (optional)
  • ENERGENI (optional)
Controls - Networked
  • NX Distributed Intelligence
  • SiteSync - wireless (optional)
  • wiSCAPE - wireless (optional)
Dimming Protocol 0-10V
Dimming Range Dims to 10% Brightness
Light Distribution
  • IES Type I
  • IES Type II
  • IES Type III
  • IES Type IV
  • IES Type V
Light Source LED
Lumen Range
  • 30,001-50,000 lm
  • 50,001+ lm
Mounting Type
  • Arm
  • Post Top

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage
  • 120 VAC
  • 208 VAC
  • 220 VAC
  • 240 VAC
  • 277 VAC
  • 247 VAC
  • 480 VAC

Certifications and Compliance

Compliance
  • DLC® (DesignLights Consortium) Qualified - see www.designlights.org
  • Buy American (TAA) 52.225-11
DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org
DarkSky Certain Configurations Available
Industry Standard(s) CSA C/US Listed

Resources/Downloads

Videos

Matrix Area/Site/Flood

Matrix and Sling Light Up Gower Pool

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
MA-A-104L-265-3K7-2
IES file
3000 °K 70 CRI 26373 lm 99 265 W Type II
MA-A-104L-265-3K7-3
IES file
3000 °K 70 CRI 26331 lm 99 265 W Type III
MA-A-104L-265-3K7-4W
IES file
3000 °K 70 CRI 25813 lm 97 265 W Type IV Wide
MA-A-104L-265-3K7-5QM
IES file
3000 °K 70 CRI 27519 lm 103 265 W Type V Square Medium
MA-A-104L-265-3K7-5W
IES file
3000 °K 70 CRI 26347 lm 99 265 W
MA-A-104L-265-3K7-FR
IES file
3000 °K 70 CRI 28209 lm 106 265 W Type 1/Front Row
MA-A-104L-265-4K7-2
IES file
4000 °K 70 CRI 28665.8 lm 107 265 W Type II
MA-A-104L-265-4K7-3
IES file
4000 °K 70 CRI 28620.2 lm 107 265 W Type III
MA-A-104L-265-4K7-4W
IES file
4000 °K 70 CRI 28057.9 lm 105 265 W Type IV Wide
MA-A-104L-265-4K7-5QM
IES file
4000 °K 70 CRI 29912 lm 112 265 W Type V Square Medium
MA-A-104L-265-4K7-5W
IES file
4000 °K 70 CRI 28637.8 lm 107 265 W
MA-A-104L-265-4K7-FR
IES file
4000 °K 70 CRI 30662.5 lm 115 265 W Type 1/Front Row
MA-A-104L-265-5K7-2
IES file
5000 °K 70 CRI 29695.4 lm 111 265 W Type II
MA-A-104L-265-5K7-3
IES file
5000 °K 70 CRI 29648.3 lm 111 265 W Type III
MA-A-104L-265-5K7-4W
IES file
5000 °K 70 CRI 29065.8 lm 109 265 W Type IV Wide
MA-A-104L-265-5K7-5QM
IES file
5000 °K 70 CRI 30986.4 lm 116 265 W Type V Square Medium
MA-A-104L-265-5K7-5W
IES file
5000 °K 70 CRI 29666.6 lm 111 265 W
MA-A-104L-265-5K7-FR
IES file
5000 °K 70 CRI 31764 lm 119 265 W Type 1/Front Row
MA-A-104L-300-3K7-2
IES file
3000 °K 70 CRI 29065 lm 97 300 W Type II
MA-A-104L-300-3K7-3
IES file
3000 °K 70 CRI 29019 lm 96 300 W Type III
MA-A-104L-300-3K7-4W
IES file
3000 °K 70 CRI 28448 lm 95 300 W Type IV Wide
MA-A-104L-300-3K7-5QM
IES file
3000 °K 70 CRI 30329 lm 101 300 W Type V Square Medium
MA-A-104L-300-3K7-5W
IES file
3000 °K 70 CRI 29037 lm 96 300 W
MA-A-104L-300-3K7-FR
IES file
3000 °K 70 CRI 31089 lm 103 300 W Type 1/Front Row
MA-A-104L-300-4K7-2
IES file
4000 °K 70 CRI 31592.6 lm 105 300 W Type II
MA-A-104L-300-4K7-3
IES file
4000 °K 70 CRI 31542.3 lm 105 300 W Type III
MA-A-104L-300-4K7-4W
IES file
4000 °K 70 CRI 30922.3 lm 103 300 W Type IV Wide
MA-A-104L-300-4K7-5QM
IES file
4000 °K 70 CRI 32966.2 lm 110 300 W Type V Square Medium
MA-A-104L-300-4K7-5W
IES file
4000 °K 70 CRI 31561.6 lm 105 300 W
MA-A-104L-300-4K7-FR
IES file
4000 °K 70 CRI 33793.1 lm 112 300 W Type 1/Front Row
MA-A-104L-300-5K7-2
IES file
5000 °K 70 CRI 32727.5 lm 109 300 W Type II
MA-A-104L-300-5K7-3
IES file
5000 °K 70 CRI 32675.4 lm 109 300 W Type III
MA-A-104L-300-5K7-4W
IES file
5000 °K 70 CRI 32033.2 lm 106 300 W Type IV Wide
MA-A-104L-300-5K7-5QM
IES file
5000 °K 70 CRI 34150.2 lm 113 300 W Type V Square Medium
MA-A-104L-300-5K7-5W
IES file
5000 °K 70 CRI 32695.6 lm 109 300 W
MA-A-104L-300-5K7-FR
IES file
5000 °K 70 CRI 35007.1 lm 116 300 W Type 1/Front Row
MA-A-104L-330-3K7-2
IES file
3000 °K 70 CRI 31926 lm 95 330 W Type II
MA-A-104L-330-3K7-3
IES file
3000 °K 70 CRI 31875 lm 95 330 W Type III
MA-A-104L-330-3K7-4W
IES file
3000 °K 70 CRI 31249 lm 93 330 W Type IV Wide
MA-A-104L-330-3K7-5QM
IES file
3000 °K 70 CRI 33314 lm 100 330 W Type V Square Medium
MA-A-104L-330-3K7-5W
IES file
3000 °K 70 CRI 31895 lm 96 330 W
MA-A-104L-330-3K7-FR
IES file
3000 °K 70 CRI 34150 lm 102 330 W Type 1/Front Row
MA-A-104L-330-4K7-2
IES file
4000 °K 70 CRI 34702.6 lm 104 330 W Type II
MA-A-104L-330-4K7-3
IES file
4000 °K 70 CRI 34647.3 lm 104 330 W Type III
MA-A-104L-330-4K7-4W
IES file
4000 °K 70 CRI 33966.4 lm 102 330 W Type IV Wide
MA-A-104L-330-4K7-5QM
IES file
4000 °K 70 CRI 36211.2 lm 108 330 W Type V Square Medium
MA-A-104L-330-4K7-5W
IES file
4000 °K 70 CRI 34668.8 lm 104 330 W
MA-A-104L-330-4K7-FR
IES file
4000 °K 70 CRI 37119.7 lm 111 330 W Type 1/Front Row
MA-A-104L-330-5K7-2
IES file
5000 °K 70 CRI 0 lm 107 330 W Type II
MA-A-104L-330-5K7-3
IES file
5000 °K 70 CRI 0 lm 107 330 W Type III
MA-A-104L-330-5K7-4W
IES file
5000 °K 70 CRI 0 lm 105 330 W Type IV Wide
MA-A-104L-330-5K7-5QM
IES file
5000 °K 70 CRI 0 lm 112 330 W Type V Square Medium
MA-A-104L-330-5K7-5W
IES file
5000 °K 70 CRI 0 lm 108 330 W
MA-A-104L-330-5K7-FR
IES file
5000 °K 70 CRI 0 lm 115 330 W Type 1/Front Row
MA-A-148L-380-3K7-2
IES file
3000 °K 70 CRI 37530 lm 100 380 W Type II
MA-A-148L-380-3K7-3
IES file
3000 °K 70 CRI 37471 lm 100 380 W Type III
MA-A-148L-380-3K7-4W
IES file
3000 °K 70 CRI 36734 lm 98 380 W Type IV Wide
MA-A-148L-380-3K7-5QM
IES file
3000 °K 70 CRI 39162 lm 104 380 W Type V Square Medium
MA-A-148L-380-3K7-5W
IES file
3000 °K 70 CRI 37494 lm 100 380 W
MA-A-148L-380-3K7-FR
IES file
3000 °K 70 CRI 40144 lm 107 380 W Type 1/Front Row
MA-A-148L-380-4K7-2
IES file
4000 °K 70 CRI 40793.8 lm 109 380 W Type II
MA-A-148L-380-4K7-3
IES file
4000 °K 70 CRI 40729 lm 109 380 W Type III
MA-A-148L-380-4K7-4W
IES file
4000 °K 70 CRI 39928.4 lm 106 380 W Type IV Wide
MA-A-148L-380-4K7-5QM
IES file
4000 °K 70 CRI 42567.2 lm 113 380 W Type V Square Medium
MA-A-148L-380-4K7-5W
IES file
4000 °K 70 CRI 40754.2 lm 109 380 W
MA-A-148L-380-4K7-FR
IES file
4000 °K 70 CRI 43635.3 lm 116 380 W Type 1/Front Row
MA-A-148L-380-5K7-2
IES file
5000 °K 70 CRI 42259.1 lm 113 380 W Type II
MA-A-148L-380-5K7-3
IES file
5000 °K 70 CRI 42191.7 lm 112 380 W Type III
MA-A-148L-380-5K7-4W
IES file
5000 °K 70 CRI 41362.7 lm 110 380 W Type IV Wide
MA-A-148L-380-5K7-5QM
IES file
5000 °K 70 CRI 44096.2 lm 117 380 W Type V Square Medium
MA-A-148L-380-5K7-5W
IES file
5000 °K 70 CRI 42217.8 lm 112 380 W
MA-A-148L-380-5K7-FR
IES file
5000 °K 70 CRI 45202.7 lm 120 380 W Type 1/Front Row
MA-A-148L-425-3K7-2
IES file
3000 °K 70 CRI 41362 lm 97 425 W Type II
MA-A-148L-425-3K7-3
IES file
3000 °K 70 CRI 41296 lm 97 425 W Type III
MA-A-148L-425-3K7-4W
IES file
3000 °K 70 CRI 40485 lm 95 425 W Type IV Wide
MA-A-148L-425-3K7-5QM
IES file
3000 °K 70 CRI 43160 lm 101 425 W Type V Square Medium
MA-A-148L-425-3K7-5W
IES file
3000 °K 70 CRI 41322 lm 97 425 W
MA-A-148L-425-3K7-FR
IES file
3000 °K 70 CRI 44243 lm 104 425 W Type 1/Front Row
MA-A-148L-425-4K7-2
IES file
4000 °K 70 CRI 44958.7 lm 105 425 W Type II
MA-A-148L-425-4K7-3
IES file
4000 °K 70 CRI 44887.2 lm 105 425 W Type III
MA-A-148L-425-4K7-4W
IES file
4000 °K 70 CRI 44005.1 lm 103 425 W Type IV Wide
MA-A-148L-425-4K7-5QM
IES file
4000 °K 70 CRI 46913.2 lm 110 425 W Type V Square Medium
MA-A-148L-425-4K7-5W
IES file
4000 °K 70 CRI 44914.8 lm 105 425 W
MA-A-148L-425-4K7-FR
IES file
4000 °K 70 CRI 48090.3 lm 113 425 W Type 1/Front Row
MA-A-148L-425-4K7-T4W
IES file
4000 °K 70 CRI 425 W
MA-A-148L-425-5K7-2
IES file
5000 °K 70 CRI 0 lm 109 425 W Type II
MA-A-148L-425-5K7-3
IES file
5000 °K 70 CRI 0 lm 109 425 W Type III
MA-A-148L-425-5K7-4W
IES file
5000 °K 70 CRI 0 lm 107 425 W Type IV Wide
MA-A-148L-425-5K7-5QM
IES file
5000 °K 70 CRI 0 lm 114 425 W Type V Square Medium
MA-A-148L-425-5K7-5W
IES file
5000 °K 70 CRI 0 lm 109 425 W
MA-A-148L-425-5K7-FR
IES file
5000 °K 70 CRI 0 lm 117 425 W Type 1/Front Row
MA-A-148L-470-3K7-2
IES file
3000 °K 70 CRI 45434 lm 95 470 W Type II
MA-A-148L-470-3K7-3
IES file
3000 °K 70 CRI 45361 lm 95 470 W Type III
MA-A-148L-470-3K7-4W
IES file
3000 °K 70 CRI 44470 lm 93 470 W Type IV Wide
MA-A-148L-470-3K7-5QM
IES file
3000 °K 70 CRI 47409 lm 100 470 W Type V Square Medium
MA-A-148L-470-3K7-5W
IES file
3000 °K 70 CRI 45389 lm 96 470 W
MA-A-148L-470-3K7-FR
IES file
3000 °K 70 CRI 48598 lm 102 470 W Type 1/Front Row
MA-A-148L-470-4K7-2
IES file
4000 °K 70 CRI 49384.6 lm 104 470 W Type II
MA-A-148L-470-4K7-3
IES file
4000 °K 70 CRI 49305.8 lm 104 470 W Type III
MA-A-148L-470-4K7-4W
IES file
4000 °K 70 CRI 48336.8 lm 102 470 W Type IV Wide
MA-A-148L-470-4K7-5QM
IES file
4000 °K 70 CRI 51531.4 lm 108 470 W Type V Square Medium
MA-A-148L-470-4K7-5W
IES file
4000 °K 70 CRI 49336.4 lm 104 470 W
MA-A-148L-470-4K7-FR
IES file
4000 °K 70 CRI 52824.2 lm 111 470 W Type 1/Front Row
MA-A-148L-470-5K7-2
IES file
5000 °K 70 CRI 0 lm 107 470 W Type II
MA-A-148L-470-5K7-3
IES file
5000 °K 70 CRI 0 lm 107 470 W Type III
MA-A-148L-470-5K7-4W
IES file
5000 °K 70 CRI 0 lm 105 470 W Type IV Wide
MA-A-148L-470-5K7-5QM
IES file
5000 °K 70 CRI 0 lm 112 470 W Type V Square Medium
MA-A-148L-470-5K7-5W
IES file
5000 °K 70 CRI 0 lm 108 470 W
MA-A-148L-470-5K7-FR
IES file
5000 °K 70 CRI 0 lm 115 470 W Type 1/Front Row
MA-A-192L-490-3K7-2
IES file
3000 °K 70 CRI 48688 lm 99 490 W Type II
MA-A-192L-490-3K7-3
IES file
3000 °K 70 CRI 48610 lm 99 490 W Type III
MA-A-192L-490-3K7-4W
IES file
3000 °K 70 CRI 47655 lm 97 490 W Type IV Wide
MA-A-192L-490-3K7-5QM
IES file
3000 °K 70 CRI 50805 lm 103 490 W Type V Square Medium
MA-A-192L-490-3K7-5W
IES file
3000 °K 70 CRI 48640 lm 99 490 W
MA-A-192L-490-3K7-FR
IES file
3000 °K 70 CRI 52079 lm 106 490 W Type 1/Front Row
MA-A-192L-490-4K7-2
IES file
4000 °K 70 CRI 52921.7 lm 108 490 W Type II
MA-A-192L-490-4K7-3
IES file
4000 °K 70 CRI 52837.3 lm 107 490 W Type III
MA-A-192L-490-4K7-4W
IES file
4000 °K 70 CRI 51799.1 lm 105 490 W Type IV Wide
MA-A-192L-490-4K7-5QM
IES file
4000 °K 70 CRI 55222.4 lm 112 490 W Type V Square Medium
MA-A-192L-490-4K7-5W
IES file
4000 °K 70 CRI 52870.4 lm 108 490 W
MA-A-192L-490-4K7-FR
IES file
4000 °K 70 CRI 56607.8 lm 115 490 W Type 1/Front Row
MA-A-192L-490-5K7-2
IES file
5000 °K 70 CRI 54823 lm 111 490 W Type II
MA-A-192L-490-5K7-3
IES file
5000 °K 70 CRI 54735.7 lm 111 490 W Type III
MA-A-192L-490-5K7-4W
IES file
5000 °K 70 CRI 53660.1 lm 109 490 W Type IV Wide
MA-A-192L-490-5K7-5QM
IES file
5000 °K 70 CRI 57206.2 lm 116 490 W Type V Square Medium
MA-A-192L-490-5K7-5W
IES file
5000 °K 70 CRI 54769.6 lm 111 490 W
MA-A-192L-490-5K7-FR
IES file
5000 °K 70 CRI 58641.6 lm 119 490 W Type 1/Front Row
MA-A-192L-550-3K7-2
IES file
3000 °K 70 CRI 53659 lm 97 550 W Type II
MA-A-192L-550-3K7-3
IES file
3000 °K 70 CRI 53573 lm 97 550 W Type III
MA-A-192L-550-3K7-4W
IES file
3000 °K 70 CRI 52520 lm 95 550 W Type IV Wide
MA-A-192L-550-3K7-5QM
IES file
3000 °K 70 CRI 55992 lm 101 550 W Type V Square Medium
MA-A-192L-550-3K7-5W
IES file
3000 °K 70 CRI 53606 lm 97 550 W
MA-A-192L-550-3K7-FR
IES file
3000 °K 70 CRI 57396 lm 104 550 W Type 1/Front Row
MA-A-192L-550-4K7-2
IES file
4000 °K 70 CRI 58324.8 lm 106 550 W Type II
MA-A-192L-550-4K7-3
IES file
4000 °K 70 CRI 58231.7 lm 105 550 W Type III
MA-A-192L-550-4K7-4W
IES file
4000 °K 70 CRI 57087.6 lm 103 550 W Type IV Wide
MA-A-192L-550-4K7-5QM
IES file
4000 °K 70 CRI 60860.2 lm 110 550 W Type V Square Medium
MA-A-192L-550-4K7-5W
IES file
4000 °K 70 CRI 58267.8 lm 106 550 W
MA-A-192L-550-4K7-FR
IES file
4000 °K 70 CRI 62387.2 lm 113 550 W Type 1/Front Row
MA-A-192L-550-5K7-2
IES file
5000 °K 70 CRI 60420 lm 109 550 W Type II
MA-A-192L-550-5K7-3
IES file
5000 °K 70 CRI 60323.7 lm 109 550 W Type III
MA-A-192L-550-5K7-4W
IES file
5000 °K 70 CRI 59138.2 lm 107 550 W Type IV Wide
MA-A-192L-550-5K7-5QM
IES file
5000 °K 70 CRI 63046.8 lm 114 550 W Type V Square Medium
MA-A-192L-550-5K7-5W
IES file
5000 °K 70 CRI 60361 lm 109 550 W
MA-A-192L-550-5K7-FR
IES file
5000 °K 70 CRI 64628.3 lm 117 550 W Type 1/Front Row
MA-A-192L-610-3K7-2
IES file
3000 °K 70 CRI 58941 lm 95 610 W Type II
MA-A-192L-610-3K7-3
IES file
3000 °K 70 CRI 58847 lm 95 610 W Type III
MA-A-192L-610-3K7-4W
IES file
3000 °K 70 CRI 57691 lm 93 610 W Type IV Wide
MA-A-192L-610-3K7-5QM
IES file
3000 °K 70 CRI 61504 lm 100 610 W Type V Square Medium
MA-A-192L-610-3K7-5W
IES file
3000 °K 70 CRI 58884 lm 96 610 W
MA-A-192L-610-3K7-FR
IES file
3000 °K 70 CRI 63047 lm 102 610 W Type 1/Front Row
MA-A-192L-610-4K7-2
IES file
4000 °K 70 CRI 64066.3 lm 104 610 W Type II
MA-A-192L-610-4K7-3
IES file
4000 °K 70 CRI 63964.3 lm 104 610 W Type III
MA-A-192L-610-4K7-4W
IES file
4000 °K 70 CRI 62707.3 lm 102 610 W Type IV Wide
MA-A-192L-610-4K7-5QM
IES file
4000 °K 70 CRI 66851.8 lm 108 610 W Type V Square Medium
MA-A-192L-610-4K7-5W
IES file
4000 °K 70 CRI 64003.8 lm 104 610 W
MA-A-192L-610-4K7-FR
IES file
4000 °K 70 CRI 68529 lm 111 610 W Type 1/Front Row
MA-A-192L-610-5K7-2
IES file
5000 °K 70 CRI 0 lm 107 610 W Type II
MA-A-192L-610-5K7-3
IES file
5000 °K 70 CRI 0 lm 107 610 W Type III
MA-A-192L-610-5K7-4W
IES file
5000 °K 70 CRI 64960 lm 105.1 610 W Type IV Wide
MA-A-192L-610-5K7-5QM
IES file
5000 °K 70 CRI 0 lm 112 610 W Type V Square Medium
MA-A-192L-610-5K7-5W
IES file
5000 °K 70 CRI 0 lm 108 610 W
MA-A-192L-610-5K7-FR
IES file
5000 °K 70 CRI 0 lm 115 610 W Type 1/Front Row