text.skipToContent text.skipToNavigation

Traverse TRV

by Beacon 

Traverse has been designed to retrofit your existing Wall Pack installations with a substantial reduction in energy, and as a contemporary, lightweight WALLPACK, it compliments many styles of construction. The Traverse is designed to meet strict lighting codes with environment-friendly full cutoff and is available in 6 different distributions. It is a suitable replacement for up to 400 watt HID lighting fixtures.

  • Wall surface mounted luminaire with a field replaceable LED light engine & optical bezel system
  • Optional passive infrared (PIR) motion sensor
  • Horizontal opening motion allows for minimal effort during installation, maintenance, or upgrading
  • LED wattages from 30-Watt to 150-Watt. Available in 30W, 60W, &150W lumen packages
  • Can mount in minutes. Simply mount the backplate to wall and attach front on hinges to close
  • DLC® (DesignLights Consortium) Qualified - see www.designlights.org

Product Details

General

Ambient Temp. Range -40 to 40 °C
Application Wall / Canopy / Flood
Color
  • Black Matte Textured
  • Black Gloss Smooth
  • Dark Bronze Matte Textured
  • Dark Bronze Gloss Smooth
  • Graphite Matte Textured
  • Light Grey Gloss Smooth
  • Platinum Silver Smooth
  • White Matte Textured
  • White Gloss Smooth
  • Verde Green Textured
Construction Material - Main Aluminum
Controls - Applications
  • On/Off
  • Luminaire Grouping
  • Occupancy Detection
  • Dusk-to-Dawn Operation
Controls - Integral Sensors (Non-Networked)
  • Photocell - Button (optional)
  • Occupancy Sensor (optional)
  • ENERGENI (optional)
Controls - Networked
  • SiteSync - wireless (optional)
  • wiSCAPE - wireless (optional)
Dimming Protocol 0-10V
Dimming Range 10%
Light Distribution
  • IES Type II
  • IES Type III
  • IES Type IV
  • Wide
  • Medium
  • Narrow
Light Source LED
Lumen Range 1-2,500 lm
Mounting Type Wall (surface)
Type Wall Mount

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage
  • 120 VAC
  • 208 VAC
  • 220 VAC
  • 240 VAC
  • 277 VAC
  • 347 VAC
  • 480 VAC
Wattage Range
  • ≤30
  • 31-150

Certifications and Compliance

DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org
DarkSky Certain Configurations Available
Industry Standard(s)
  • UL
  • CSA

Resources/Downloads

ULD Files

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
TRV-24E2-45-AMB-2
IES file
45 W Type II
TRV-24E2-45-AMB-3
IES file
45 W Type III
TRV-24E2-45-AMB-4
IES file
45 W Type IV
TRV-24E2-45-AMB-4W
IES file
45 W Type IV, Wide
TRV-24E2-45-AMB-5R
IES file
45 W Type V, rectangular
TRV-24E2-45-AMB-5W
IES file
45 W Type V, Wide
TRV-24L-27-3K7-2.ies
IES file
3000 °K 70 CRI 3413 lm 126 27 W Type II
TRV-24L-27-3K7-2x2.ies
IES file
3000 °K 70 CRI 3723 lm 138 27 W Narrow spot flood
TRV-24L-27-3K7-3.ies
IES file
3000 °K 70 CRI 3392 lm 126 27 W Type III
TRV-24L-27-3K7-4-UNV.ies
IES file
3000 °K 70 CRI 2850 lm 106 27 W Type IV
TRV-24L-27-3K7-4.ies
IES file
3000 °K 70 CRI 2850 lm 106 27 W Type IV
TRV-24L-27-3K7-4W.ies
IES file
3000 °K 70 CRI 3360 lm 124 27 W Type IV, Wide
TRV-24L-27-3K7-5R.ies
IES file
3000 °K 70 CRI 3470 lm 129 27 W Type V, rectangular
TRV-24L-27-3K7-5W.ies
IES file
3000 °K 70 CRI 27 W
TRV-24L-27-3K7-5X5.ies
IES file
3000 °K 70 CRI 3476 lm 129 27 W Medium flood
TRV-24L-27-4K7-2-UNV.ies
IES file
4000 °K 70 CRI 3783 lm 142 27 W Type II
TRV-24L-27-4K7-2x2-UNV.ies
IES file
4000 °K 70 CRI 4127 lm 155 27 W Narrow spot flood
TRV-24L-27-4K7-3-UNV.ies
IES file
4000 °K 70 CRI 3760 lm 141 27 W Type III
TRV-24L-27-4K7-4-UNV.ies
IES file
4000 °K 70 CRI 3791 lm 142 27 W Type IV
TRV-24L-27-4K7-4W-UNV.ies
IES file
4000 °K 70 CRI 3726 lm 140 27 W Type IV, Wide
TRV-24L-27-4K7-5R.ies
IES file
4000 °K 70 CRI 3847 lm 144 27 W Type V, rectangular
TRV-24L-27-4K7-5W-UNV.ies
IES file
4000 °K 70 CRI 27 W
TRV-24L-27-4K7-5X5-UNV.ies
IES file
4000 °K 70 CRI 3854 lm 144 27 W Medium flood
TRV-24L-27-5K7-2-UNV.ies
IES file
5000 °K 70 CRI 3746 lm 139 27 W Type II
TRV-24L-27-5K7-2x2-UNV.ies
IES file
5000 °K 70 CRI 4086 lm 151 27 W Narrow spot flood
TRV-24L-27-5K7-3-UNV.ies
IES file
5000 °K 70 CRI 3723 lm 138 27 W Type III
TRV-24L-27-5K7-4-UNV.ies
IES file
5000 °K 70 CRI 3753 lm 139 27 W Type IV
TRV-24L-27-5K7-4W-UNV.ies
IES file
5000 °K 70 CRI 3689 lm 137 27 W Type IV, Wide
TRV-24L-27-5K7-5R-UNV.ies
IES file
5000 °K 70 CRI 3809 lm 141 27 W Type V, rectangular
TRV-24L-27-5K7-5W-UNV.ies
IES file
5000 °K 70 CRI 27 W
TRV-24L-27-5K7-5X5-UNV.ies
IES file
5000 °K 70 CRI 3815 lm 141 27 W Medium flood
TRV-24L-55-3K7-2.ies
IES file
3000 °K 70 CRI 5688 lm 98 55 W Type II
TRV-24L-55-3K7-2x2.ies
IES file
3000 °K 70 CRI 6205 lm 107 55 W Narrow spot flood
TRV-24L-55-3K7-3.ies
IES file
3000 °K 70 CRI 5653 lm 98 55 W Type III
TRV-24L-55-3K7-4.ies
IES file
3000 °K 70 CRI 5715 lm 99 55 W Type IV
TRV-24L-55-3K7-4W.ies
IES file
3000 °K 70 CRI 6501 lm 97 55 W Type IV, Wide
TRV-24L-55-3K7-5R.ies
IES file
3000 °K 70 CRI 5784 lm 100 55 W Type V, rectangular
TRV-24L-55-3K7-5W.ies
IES file
3000 °K 70 CRI 55 W
TRV-24L-55-3K7-5x5.ies
IES file
3000 °K 70 CRI 5793 lm 100 55 W Medium flood
TRV-24L-5S-4K7-2-UNV.ies
IES file
4000 °K 70 CRI 6306 lm 109 55 W Type II
TRV-24L-5S-4K7-2x2-UNV.ies
IES file
4000 °K 70 CRI 6879 lm 119 55 W Narrow spot flood
TRV-24L-5S-4K7-3-UNV.ies
IES file
4000 °K 70 CRI 6267 lm 108 55 W Type III
TRV-24L-5S-4K7-4-UNV.ies
IES file
4000 °K 70 CRI 6336 lm 109 55 W Type IV
TRV-24L-5S-4K7-4W-UNV.ies
IES file
4000 °K 70 CRI 6210 lm 107 55 W Type IV, Wide
TRV-24L-5S-4K7-5R.ies
IES file
4000 °K 70 CRI 6412 lm 111 55 W Type V, rectangular
TRV-24L-5S-4K7-5W-UNV.ies
IES file
4000 °K 70 CRI 55 W
TRV-24L-5S-4K7-5x5-UNV.ies
IES file
4000 °K 70 CRI 6423 lm 111 55 W Medium flood
TRV-24L-5S-5K7-2-UNV.ies
IES file
5000 °K 70 CRI 6243 lm 108 55 W Type II
TRV-24L-5S-5K7-2x2-UNV.ies
IES file
5000 °K 70 CRI 6810 lm 118 55 W Narrow spot flood
TRV-24L-5S-5K7-3-UNV.ies
IES file
5000 °K 70 CRI 6204 lm 107 55 W Type III
TRV-24L-5S-5K7-4-UNV.ies
IES file
5000 °K 70 CRI 6273 lm 108 55 W Type IV
TRV-24L-5S-5K7-4W-UNV.ies
IES file
5000 °K 70 CRI 6148 lm 106 55 W Type IV, Wide
TRV-24L-5S-5K7-5R-UNV.ies
IES file
5000 °K 70 CRI 6348 lm 110 55 W Type V, rectangular
TRV-24L-5S-5K7-5W-UNV.ies
IES file
5000 °K 70 CRI 55 W
TRV-24L-5S-5K7-5x5-UNV.ies
IES file
5000 °K 70 CRI 6359 lm 110 55 W Medium flood
TRV-36E2-65-AMB-2
IES file
65 W Type II
TRV-36E2-65-AMB-3
IES file
65 W Type III
TRV-36E2-65-AMB-4
IES file
65 W Type IV
TRV-36E2-65-AMB-4W
IES file
65 W Type IV, Wide
TRV-36E2-65-AMB-5R
IES file
65 W Type V, rectangular
TRV-36E2-65-AMB-5W
IES file
65 W Type V, Wide
TRV-36L-80-3K7-2.ies
IES file
3000 °K 70 CRI 8531 lm 100 80 W Type II
TRV-36L-80-3K7-2x2.ies
IES file
3000 °K 70 CRI 9308 lm 109 80 W Narrow spot flood
TRV-36L-80-3K7-3.ies
IES file
3000 °K 70 CRI 8480 lm 99 80 W Type III
TRV-36L-80-3K7-4.ies
IES file
3000 °K 70 CRI 8573 lm 100 80 W Type IV
TRV-36L-80-3K7-4W
IES file
3000 °K 70 CRI 8402 lm 98 80 W Type IV, Wide
TRV-36L-80-3K7-5R
IES file
3000 °K 70 CRI 8676 lm 102 80 W Type V, rectangular
TRV-36L-80-3K7-5W-UNV
IES file
3000 °K 70 CRI 80 W
TRV-36L-80-3K7-5X5-UNV
IES file
3000 °K 70 CRI 8690 lm 102 80 W Medium flood
TRV-36L-80-4K7-2-UNV
IES file
4000 °K 70 CRI 9458 lm 111 80 W Type II
TRV-36L-80-4K7-2x2-UNV
IES file
4000 °K 70 CRI 10319 lm 121 80 W Narrow spot flood
TRV-36L-80-4K7-3-UNV
IES file
4000 °K 70 CRI 9401 lm 110 80 W Type III
TRV-36L-80-4K7-4-UNV
IES file
4000 °K 70 CRI 9504 lm 111 80 W Type IV
TRV-36L-80-4K7-4W-UNV
IES file
4000 °K 70 CRI 9315 lm 109 80 W Type IV, Wide
TRV-36L-80-4K7-5R
IES file
4000 °K 70 CRI 9618 lm 113 80 W Type V, rectangular
TRV-36L-80-4K7-5W-UNV
IES file
4000 °K 70 CRI 80 W
TRV-36L-80-4K7-5X5-UNV
IES file
4000 °K 70 CRI 9635 lm 113 80 W Medium flood
TRV-36L-80-5K7-2-UNV
IES file
5000 °K 70 CRI 9364 lm 110 80 W Type II
TRV-36L-80-5K7-2x2-UNV
IES file
5000 °K 70 CRI 10215 lm 120 80 W Narrow spot flood
TRV-36L-80-5K7-3-UNV
IES file
5000 °K 70 CRI 9307 lm 109 80 W Type III
TRV-36L-80-5K7-4-UNV
IES file
5000 °K 70 CRI 9409 lm 110 80 W Type IV
TRV-36L-80-5K7-4W-UNV
IES file
5000 °K 70 CRI 9221 lm 108 80 W Type IV, Wide
TRV-36L-80-5K7-5R-UNV
IES file
5000 °K 70 CRI 9522 lm 111 80 W Type V, rectangular
TRV-36L-80-5K7-5W-UNV
IES file
5000 °K 70 CRI 80 W
TRV-36L-80-5K7-5X5-UNV
IES file
5000 °K 70 CRI 9538 lm 112 80 W Medium flood
TRV-48E2-85-AMB-2
IES file
85 W Type II
TRV-48E2-85-AMB-3
IES file
85 W Type III
TRV-48E2-85-AMB-4
IES file
85 W Type IV
TRV-48E2-85-AMB-4W
IES file
85 W Type IV, Wide
TRV-48E2-85-AMB-5R
IES file
85 W Type V, rectangular
TRV-48E2-85-AMB-5W
IES file
85 W Type V, Wide
TRV-48L-110-3K7-2-UNV
IES file
3000 °K 70 CRI 11375 lm 104 110 W Type II
TRV-48L-110-3K7-2x2-UNV
IES file
3000 °K 70 CRI 12410 lm 113 110 W Narrow spot flood
TRV-48L-110-3K7-3-UNV
IES file
3000 °K 70 CRI 11306 lm 103 110 W Type III
TRV-48L-110-3K7-4-UNV
IES file
3000 °K 70 CRI 11430 lm 104 110 W Type IV
TRV-48L-110-3K7-4W-UNV
IES file
3000 °K 70 CRI 11202 lm 102 110 W Type IV, Wide
TRV-48L-110-3K7-5R-UNV
IES file
3000 °K 70 CRI 11568 lm 105 110 W Type V, rectangular
TRV-48L-110-3K7-5W-UNV
IES file
3000 °K 70 CRI 110 W
TRV-48L-110-3K7-5X5-UNV
IES file
3000 °K 70 CRI 11587 lm 106 110 W Medium flood
TRV-48L-110-4K7-2-UNV
IES file
4000 °K 70 CRI 12611 lm 115 110 W Type II
TRV-48L-110-4K7-2x2-UNV
IES file
4000 °K 70 CRI 13758 lm 125 110 W Narrow spot flood
TRV-48L-110-4K7-3-UNV
IES file
4000 °K 70 CRI 12534 lm 114 110 W Type III
TRV-48L-110-4K7-4-UNV
IES file
4000 °K 70 CRI 12672 lm 116 110 W Type IV
TRV-48L-110-4K7-4W-UNV
IES file
4000 °K 70 CRI 12419 lm 113 110 W Type IV, Wide
TRV-48L-110-4K7-5R
IES file
4000 °K 70 CRI 12824 lm 117 110 W Type V, rectangular
TRV-48L-110-4K7-5W-UNV
IES file
4000 °K 70 CRI 110 W
TRV-48L-110-4K7-5X5-UNV
IES file
4000 °K 70 CRI 12846 lm 117 110 W Medium flood
TRV-48L-110-5K7-2-UNV
IES file
5000 °K 70 CRI 12485 lm 114 110 W Type II
TRV-48L-110-5K7-2x2-UNV
IES file
5000 °K 70 CRI 13620 lm 124 110 W Narrow spot flood
TRV-48L-110-5K7-3-UNV
IES file
5000 °K 70 CRI 12409 lm 113 110 W Type III
TRV-48L-110-5K7-4-UNV
IES file
5000 °K 70 CRI 12546 lm 114 110 W Type IV
TRV-48L-110-5K7-4W-UNV
IES file
5000 °K 70 CRI 12295 lm 112 110 W Type IV, Wide
TRV-48L-110-5K7-5R-UNV
IES file
5000 °K 70 CRI 12696 lm 116 110 W Type V, rectangular
TRV-48L-110-5K7-5W-UNV
IES file
5000 °K 70 CRI 110 W
TRV-48L-110-5K7-5X5-UNV
IES file
5000 °K 70 CRI 12717 lm 116 110 W Medium flood
TRV-60E2-105-AMB-2
IES file
105 W Type II
TRV-60E2-105-AMB-3
IES file
105 W Type III
TRV-60E2-105-AMB-4
IES file
105 W Type IV
TRV-60E2-105-AMB-4W
IES file
105 W Type IV, Wide
TRV-60E2-105-AMB-5R
IES file
105 W Type V, rectangular
TRV-60E2-105-AMB-5W
IES file
105 W Type V, Wide
TRV-60L-136-3K7-2-UNV.ies
IES file
3000 °K 70 CRI 14219 lm 104 136 W Type II
TRV-60L-136-3K7-2x2-UNV
IES file
3000 °K 70 CRI 15512 lm 114 136 W Narrow spot flood
TRV-60L-136-3K7-3-UNV
IES file
3000 °K 70 CRI 14133 lm 104 136 W Type III
TRV-60L-136-3K7-4-UNV
IES file
3000 °K 70 CRI 14288 lm 105 136 W Type IV
TRV-60L-136-3K7-4W-UNV
IES file
3000 °K 70 CRI 14003 lm 103 136 W Type IV, Wide
TRV-60L-136-3K7-5R-UNV
IES file
3000 °K 70 CRI 14459 lm 106 136 W Type V, rectangular
TRV-60L-136-3K7-5W-UNV
IES file
3000 °K 70 CRI 136 W
TRV-60L-136-3K7-5x5-UNV
IES file
3000 °K 70 CRI 14484 lm 106 136 W Medium flood
TRV-60L-136-4K7-2-UNV
IES file
4000 °K 70 CRI 15764 lm 116 136 W Type II
TRV-60L-136-4K7-2x2-UNV
IES file
4000 °K 70 CRI 17198 lm 126 136 W Narrow spot flood
TRV-60L-136-4K7-3-UNV
IES file
4000 °K 70 CRI 15668 lm 115 136 W Type III
TRV-60L-136-4K7-4-UNV
IES file
4000 °K 70 CRI 15840 lm 116 136 W Type IV
TRV-60L-136-4K7-4W-UNV
IES file
4000 °K 70 CRI 15524 lm 114 136 W Type IV, Wide
TRV-60L-136-4K7-5R
IES file
4000 °K 70 CRI 16030 lm 117 136 W Type V, rectangular
TRV-60L-136-4K7-5W-UNV
IES file
4000 °K 70 CRI 136 W
TRV-60L-136-4K7-5x5-UNV
IES file
4000 °K 70 CRI 16058 lm 118 136 W Medium flood
TRV-60L-136-5K7-2-UNV
IES file
5000 °K 70 CRI 15606 lm 114 136 W Type II
TRV-60L-136-5K7-2x2-UNV
IES file
5000 °K 70 CRI 17026 lm 125 136 W Narrow spot flood
TRV-60L-136-5K7-3-UNV
IES file
5000 °K 70 CRI 15511 lm 114 136 W Type III
TRV-60L-136-5K7-4-UNV
IES file
5000 °K 70 CRI 15682 lm 115 136 W Type IV
TRV-60L-136-5K7-4W-UNV
IES file
5000 °K 70 CRI 15369 lm 113 136 W Type IV, Wide
TRV-60L-136-5K7-5R
IES file
5000 °K 70 CRI 15870 lm 116 136 W Type V, rectangular
TRV-60L-136-5K7-5R-UNV
IES file
5000 °K 70 CRI 15870 lm 116 136 W Type V, rectangular
TRV-60L-136-5K7-5W-UNV
IES file
5000 °K 70 CRI 136 W
TRV-60L-136-5K7-5x5-UNV
IES file
5000 °K 70 CRI 15897 lm 116 136 W Medium flood