text.skipToContent text.skipToNavigation


SiteSync

Simple, Reliable,

SiteSync Lighting Control delivers flexible control strategies for reducing power consumption and minimizing maintenance costs while delivering the right light levels with a simple and affordable wireless solution.

The Value of SiteSync Lighting Control

Embedded Intelligence

  • Semi-autonomous design allows for independent operation with on-demand access to mesh network
  • On-board real time clock
  • Local flash memory for data retention
  • Backup solid state battery for date and time retention
  • Built-in 2.4 GHz radio (16 channels)

Design Flexibility

  • User defined dimming schedules, for each day of week and up to 24 special dates
  • Luminaires are grouped but each luminaire may still maintain unique schedules
  • Supports multiple complex dimming schedules using real or astronomical time
  • Motion detection support using master & satellite grouping
  • Lumen maintenance compensation
  • Automatic adjustment for Daylight Savings Time

Installation Simplicity

  • Factory pre-commissioning removes complexity and reduces time and cost
  • Luminaires are tagged for quick and easy identification and installation
  • Simply set date and time to complete install process
  • Modify schedules in the field at any time using software and bridge node (USB radio)
  • Software and bridge node work with any Windows PC or use SiteSync Windows tablet

System Capabilities

  • Distributed Intelligence - removes need for web access, central controller or gateway
  • Semi-autonomous wireless mesh network provides peace of mind with cyber-safe and reliable architecture
  • No reoccurring fees for service, support or licenses
  • Offers advanced security options for encryption and channel selection
  • Manual control functions (dimming level, flash, reboot)

Flexible Design with Simplified Installation

Specify

Specify with Design Flexibility
  • Provide Hubbell Lighting with a completed pre-commissioning worksheet
  • Basic information required:
    • Quantity, Catalog No., Type No., Pole No.
    • Fixture dimming and time schedules by group
    • Fixtures with motion sensor and delay settings by group

Install

Simply Install, Set Date & Time
  • Luminaires are shipped pre-commissioned from the factory
  • Each luminaire arrives onsite with an identification label; install in the appropriate location
  • Use SiteSync software (Windows PC or Tablet with bridge node required) to wirelessly broadcast current date and time

Save

Enjoy the Immediate Benefits
of SiteSync Lighting Control
  • Once the three-step installation is complete, SiteSync Lighting Control starts working to:
    • Deliver significant energy savings
    • Maximize the life of lighting assets
    • Decrease maintenance related costs
    • Meet key energy code compliance requirements
    • Create a safer environment
    • Provide the right light levels when and where needed
    • Reduce your total cost of ownership

SiteSync - Enabled Luminaires

An ever-growing portfolio of SiteSync-enabled outdoor luminaires provides you the breadth and flexibility to address all your project requirements today and in the future.

View a complete list of available luminaires.

Product Details

General

Accessibility Direct Access
Application
  • Commerical Indoor
  • Education
  • Healthcare
  • Hospitality
  • Manufacturing
  • Retail
  • Warehouse
Color Gray
Environmental Conditions Outdoor
Listings UL
Mounting Type 1 Gang Switch Box
Project Type
  • New Construction
  • Retrofit
Type Controls

Electrical Ratings

Connectivity Wireless
Voltage Rating 120/277 V

Resources/Downloads