text.skipToContent text.skipToNavigation

Matrix MAF

by Beacon 

NEMA 2x2, 4x4, and 6x6 distributions make the Matrix the choice for high lumen, high mounting height applications with outputs exceeding 60,000 lumens.

  • 60,000 lumen output
  • Adjustable knuckle with 5° increments
  • Complimenting aesthetic to Matrix Area luminaire
  • Protective glass lens
  • Superior optical and glare control options
  • Tennis Court optics provides maximum illumination specifically targeting the court area
  • DLC® (DesignLights Consortium) Qualified - see www.designlights.org

Product Details

General

Application
  • Floodlighting
  • Auto Dealerships
  • Area Site
  • Security
  • Intermodal/ Shipping Yards
  • Airport Apron
  • Tennis Court

Certifications and Compliance

DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org

Resources/Downloads

Catalog Page

Videos

Matrix Area/Site/Flood

Photometry

IES Files
18.00258 MA-F-148L-425-4K7-M Knuckle Visor
18.00260 MA-F-148L-425-4K7-W Knuckle Visor
18.00427 MA-F-148L-425-4K7-N
18.00428 MA-F-148L-425-4K7-N Louvers
MA-F-104L-265-3K7-M
MA-F-104L-265-3K7-N
MA-F-104L-265-3K7-TC
MA-F-104L-265-3K7-W
MA-F-104L-265-4K7-M
MA-F-104L-265-4K7-N
MA-F-104L-265-4K7-TC
MA-F-104L-265-4K7-W
MA-F-104L-265-5K7-M
MA-F-104L-265-5K7-N
MA-F-104L-265-5K7-TC
MA-F-104L-265-5K7-W
MA-F-104L-300-3K7-M
MA-F-104L-300-3K7-N
MA-F-104L-300-3K7-TC
MA-F-104L-300-3K7-W
MA-F-104L-300-4K7-M
MA-F-104L-300-4K7-N
MA-F-104L-300-4K7-TC
MA-F-104L-300-4K7-W
MA-F-104L-300-5K7-M
MA-F-104L-300-5K7-N
MA-F-104L-300-5K7-TC
MA-F-104L-300-5K7-W
MA-F-104L-330-3K7-M
MA-F-104L-330-3K7-N
MA-F-104L-330-3K7-TC
MA-F-104L-330-3K7-W
MA-F-104L-330-4K7-M
MA-F-104L-330-4K7-N
MA-F-104L-330-4K7-TC
MA-F-104L-330-4K7-W
MA-F-104L-330-5K7-M
MA-F-104L-330-5K7-N
MA-F-104L-330-5K7-TC
MA-F-148L-380-3K7-M
MA-F-148L-380-3K7-N
MA-F-148L-380-3K7-TC
MA-F-148L-380-3K7-W
MA-F-148L-380-4K7-M
MA-F-148L-380-4K7-N
MA-F-148L-380-4K7-TC
MA-F-148L-380-4K7-W
MA-F-148L-380-5K7-M
MA-F-148L-380-5K7-N
MA-F-148L-380-5K7-TC
MA-F-148L-380-5K7-W
MA-F-148L-425-3K7-M
MA-F-148L-425-3K7-N
MA-F-148L-425-3K7-TC
MA-F-148L-425-3K7-W
MA-F-148L-425-4K7-M
MA-F-148L-425-4K7-N
MA-F-148L-425-4K7-TC
MA-F-148L-425-4K7-W
MA-F-148L-425-5K7-M
MA-F-148L-425-5K7-N
MA-F-148L-425-5K7-TC
MA-F-148L-425-5K7-W
MA-F-148L-470-3K7-M
MA-F-148L-470-3K7-N
MA-F-148L-470-3K7-TC
MA-F-148L-470-3K7-W
MA-F-148L-470-4K7-M
MA-F-148L-470-4K7-N
MA-F-148L-470-4K7-TC
MA-F-148L-470-4K7-W
MA-F-148L-470-5K7-M
MA-F-148L-470-5K7-N
MA-F-148L-470-5K7-TC
MA-F-148L-470-5K7-W
MA-F-192L-490-3K7-M
MA-F-192L-490-3K7-N
MA-F-192L-490-3K7-TC
MA-F-192L-490-3K7-W
MA-F-192L-490-4K7-M
MA-F-192L-490-4K7-N
MA-F-192L-490-4K7-TC
MA-F-192L-490-4K7-W
MA-F-192L-490-5K7-M
MA-F-192L-490-5K7-N
MA-F-192L-490-5K7-TC
MA-F-192L-490-5K7-W
MA-F-192L-550-3K7-M
MA-F-192L-550-3K7-N
MA-F-192L-550-3K7-TC
MA-F-192L-550-3K7-W
MA-F-192L-550-4K7-M
MA-F-192L-550-4K7-N
MA-F-192L-550-4K7-TC
MA-F-192L-550-4K7-W
MA-F-192L-550-5K7-M
MA-F-192L-550-5K7-N
MA-F-192L-550-5K7-TC
MA-F-192L-550-5K7-W
MA-F-192L-610-3K7-TC
MA-F-192L-610-4K7-M
MA-F-192L-610-4K7-N
MA-F-192L-610-4K7-TC
MA-F-192L-610-4K7-W
MA-F-192L-610-5K7-M
MA-F-192L-610-5K7-N
MA-F-192L-610-5K7-TC
MA-F-192L-610-5K7-W