text.skipToContent text.skipToNavigation

Slide

by Beacon 

The versatile transitional designed lighting fixture was created to yield the ultimate in flexibility in LED Post Top Lighting, this classic geometric form of a cylinder offers 3 different top shades, 3 LED wattages, and 5 different full cutoff lighting distributions making it an ideal solution for the urban setting and the educational or medical campus. Its integral LifeShield thermal regulator insures maximum life and energy efficiency. Also available is a no glare LED indirect system, for use in low mounting height pedestrian walkway lighting applications.

Product Details

General

Ambient Temp. Range -30 to 25 °C
Color
  • Matte Black
  • Textured Basic Black
  • Textured Black Matte
  • Textured Bronze
  • Textured Dark Bronze
  • Smooth Gray
  • Smooth Dark Platinum
  • Textured Green
  • Textured Metallic Silver
  • Textured Metallic Titanium
  • Old World Iron
Construction Material - Main Aluminum
Controls - Applications
  • On/Off
  • Scheduled Dimming
Controls - Integral Sensors (Non-Networked)
  • Photocell
  • Profile Dimming
Controls - Networked SiteSync - wireless (optional)
Dimming Protocol 0-10V
Dimming Range Dims to 10% Brightness
Light Distribution
  • IES Type II
  • IES Type III
  • IES Type IV
  • IES Type V
Light Source LED
Lumen Range
  • 1-2,500 lm
  • 2,501-5,000 lm
  • 5,001-10,000 lm
Mounting Type
  • Wall (surface)
  • Arm
  • Post Top
Sensor Type Photoresistor
Type Outdoor Area and Site

Electrical Ratings

Frequency Rating 50/60 Hz
Wattage Range
  • ≤30
  • 31-150

Certifications and Compliance

Compliance DLC® (DesignLights Consortium) Qualified - see www.designlights.org
DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org
DarkSky No
Industry Standard(s) cUL
Ratings IP55

Resources/Downloads

Photometry

IES Files
SLD-24L-27-3K7-2
SLD-24L-27-3K7-2-BC
SLD-24L-27-3K7-3
SLD-24L-27-3K7-3-BC
SLD-24L-27-3K7-4
SLD-24L-27-3K7-4-BC
SLD-24L-27-3K7-4W
SLD-24L-27-3K7-4W-BC
SLD-24L-27-3K7-5QM
SLD-24L-27-3K7-5R
SLD-24L-27-3K7-5W
SLD-24L-27-4K7-2
SLD-24L-27-4K7-2-BC
SLD-24L-27-4K7-3
SLD-24L-27-4K7-3-BC
SLD-24L-27-4K7-4
SLD-24L-27-4K7-4-BC
SLD-24L-27-4K7-4W
SLD-24L-27-4K7-4W-BC
SLD-24L-27-4K7-5QM
SLD-24L-27-4K7-5R
SLD-24L-27-4K7-5W
SLD-24L-27-5K7-2
SLD-24L-27-5K7-2-BC
SLD-24L-27-5K7-3
SLD-24L-27-5K7-3-BC
SLD-24L-27-5K7-4
SLD-24L-27-5K7-4-BC
SLD-24L-27-5K7-4W
SLD-24L-27-5K7-4W-BC
SLD-24L-27-5K7-5QM
SLD-24L-27-5K7-5R
SLD-24L-27-5K7-5W
SLD-24L-55-3K7-2
SLD-24L-55-3K7-2-BC
SLD-24L-55-3K7-3
SLD-24L-55-3K7-3-BC
SLD-24L-55-3K7-4
SLD-24L-55-3K7-4-BC
SLD-24L-55-3K7-4W
SLD-24L-55-3K7-4W-BC
SLD-24L-55-3K7-5QM
SLD-24L-55-3K7-5R
SLD-24L-55-3K7-5W
SLD-24L-55-4K7-2
SLD-24L-55-4K7-2-BC
SLD-24L-55-4K7-3
SLD-24L-55-4K7-3-BC
SLD-24L-55-4K7-4
SLD-24L-55-4K7-4-BC
SLD-24L-55-4K7-4W
SLD-24L-55-4K7-4W-BC
SLD-24L-55-4K7-5QM
SLD-24L-55-4K7-5R
SLD-24L-55-4K7-5W
SLD-24L-55-5K7-2
SLD-24L-55-5K7-2-BC
SLD-24L-55-5K7-3
SLD-24L-55-5K7-3-BC
SLD-24L-55-5K7-4
SLD-24L-55-5K7-4-BC
SLD-24L-55-5K7-4W
SLD-24L-55-5K7-4W-BC
SLD-24L-55-5K7-5QM
SLD-24L-55-5K7-5R
SLD-24L-55-5K7-5W
SLD-36L-80-3K7-2
SLD-36L-80-3K7-2-BC
SLD-36L-80-3K7-3
SLD-36L-80-3K7-3-BC
SLD-36L-80-3K7-4
SLD-36L-80-3K7-4-BC
SLD-36L-80-3K7-4W
SLD-36L-80-3K7-4W-BC
SLD-36L-80-3K7-5QM
SLD-36L-80-3K7-5R
SLD-36L-80-3K7-5W
SLD-36L-80-4K7-2
SLD-36L-80-4K7-2-BC
SLD-36L-80-4K7-3
SLD-36L-80-4K7-3-BC
SLD-36L-80-4K7-4
SLD-36L-80-4K7-4-BC
SLD-36L-80-4K7-4W
SLD-36L-80-4K7-4W-BC
SLD-36L-80-4K7-5QM
SLD-36L-80-4K7-5R
SLD-36L-80-4K7-5W
SLD-36L-80-5K7-2
SLD-36L-80-5K7-2-BC
SLD-36L-80-5K7-3
SLD-36L-80-5K7-3-BC
SLD-36L-80-5K7-4
SLD-36L-80-5K7-4-BC
SLD-36L-80-5K7-4W
SLD-36L-80-5K7-4W-BC
SLD-36L-80-5K7-5QM
SLD-36L-80-5K7-5R
SLD-36L-80-5K7-5W
SLD-48L-110-3K7-2
SLD-48L-110-3K7-2-BC
SLD-48L-110-3K7-3
SLD-48L-110-3K7-3-BC
SLD-48L-110-3K7-4
SLD-48L-110-3K7-4-BC
SLD-48L-110-3K7-4W
SLD-48L-110-3K7-4W-BC
SLD-48L-110-3K7-5QM
SLD-48L-110-3K7-5R
SLD-48L-110-3K7-5W
SLD-48L-110-4K7-2
SLD-48L-110-4K7-2-BC
SLD-48L-110-4K7-3
SLD-48L-110-4K7-3-BC
SLD-48L-110-4K7-4
SLD-48L-110-4K7-4-BC
SLD-48L-110-4K7-4W
SLD-48L-110-4K7-4W-BC
SLD-48L-110-4K7-5QM
SLD-48L-110-4K7-5R
SLD-48L-110-4K7-5W
SLD-48L-110-5K7-2
SLD-48L-110-5K7-2-BC
SLD-48L-110-5K7-3
SLD-48L-110-5K7-3-BC
SLD-48L-110-5K7-4
SLD-48L-110-5K7-4-BC
SLD-48L-110-5K7-4W
SLD-48L-110-5K7-4W-BC
SLD-48L-110-5K7-5QM
SLD-48L-110-5K7-5R
SLD-48L-110-5K7-5W

ULD Files