Case Study: Fillmore City, UT - LED Billboard Lighting Solution
FL-1 LED Floodlight
FL-1 LED Floodlight
Fillmore City, Utah needed to replace three 400W mercury vapor light fixtures illuminating each of their Welcome to Fillmore billboard signs. They were seeking an LED solution that would help them save money through energy and maintenance savings, while still catching the eye of passing motorists. Graybar Electric sought the help of Jim Levy with Quantum Lighting in Salt Lake City, Utah. Together they were able to design a solution using six 24Watt LED fixtures from Beacon Lighting Products.
The solution is to use six 24 Watt LED fixtures utilizing a horizontal beam spread lens and integrating a 70 degree diffusion Gel made by ETC to create excellent sign coverage with only 144 Watts!