MY LISTS
BELL
Image of 5374-2 4 in. Round Blank Cover - Box Mount

4 in. Round Blank Cover - Box Mount

OR

Brand: Bell

Catalog ID: 5374-2

4 in. Round Blank Cover - Box Mount

  • Rugged metallic construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Includes gasket and mounting hardware
  • Multi-lingual instructions in each package

General

Application

Flat

Catalog Number

5374-2

Color

Bronze

Construction

Metallic

Cover Type

Blank/Flat

EU RoHS Indicator

Yes

Material

Steel

Material Type

Metallic

Type

Cover

UPC

050169537428

Dimensions

Actual Depth

0.208 in

Height

4.475 in

Weight

0.238 lb

Width

4.475 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

EU RoHS Indicator

Yes

Nema Rating

NEMA 3R

Logistics

Carton Quantity

20

Pallet Quantity

4700