text.skipToContent text.skipToNavigation

5002-0

By Bell 

Collection Name:  RAYNTITE

Catalog ID: 5002-0

By Bell
Collection Name:  RAYNTITE
Catalog ID:  5002-0
DISCONTINUED - 1-Gang RAYNTITE® Weatherproof Cover, Horizontal, GFCI, Gray
  • Rugged die cast construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Self closing lids assure weatherproof protection when the receptacle is not in use
  • Vertical mount covers padlockable
  • May be mounted to box or device
  • Includes gasket and mounting hardware
  • Multi-lingual instructions in each package

Product Details

General

Application For use whenever weatherproof protection is required for an outdoor receptacle.
Color Gray
Construction Metallic
Cover Type Flip/Snap
Material Aluminum
Mounting Method Horizontal
Number of Gang(s) 1-Gang
Series RAYNTITE®
Type Cover
UPC 050169500200

Dimensions

Actual Depth 1.5 in
Height 2.75 in
Weight 0.48 lb
Width 4.563 in

Certifications and Compliance

Certified Listed
  • UL Listed
  • CSA Certified
NEC Compliant
Nema Rating NEMA 3R

Logistics

Carton Quantity 24
Packaging Type Shrink
Pallet Quantity 2160
Standard Package 24

Resources and Downloads