text.skipToContent text.skipToNavigation

5091-0

By Bell 

Catalog ID: 5091-0

By Bell
DISCONTINUED - 1-Gang Weatherproof Cover, Vertical, Box Mount, 1.406 in. Dia., Gray
  • Rugged metallic construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Self closing lids assure weatherproof protection when the receptacle is not in use
  • Installation hardware, gasket, and multilingual instructions are included
  • Single 1.406 in. diameter
  • Vertical mount

Product Details

General

Color Gray
Construction Metallic
Cover Type Flip/Snap
Material Aluminum
Mounting Method Vertical; Box Mount
Number of Gang(s) 1-Gang
Type Cover
UPC 050169509104
Weather Resistant Yes

Dimensions

Actual Depth 0.875 in
Height 4.563 in
Weight 0.18 lb
Width 2.813 in

Certifications and Compliance

Certified Listed UL Listed
NEC Compliant
Nema Rating NEMA 3R

Logistics

Carton Quantity 24
Packaging Type Shrink
Pallet Quantity 3600
Standard Package 24

Resources and Downloads