text.skipToContent text.skipToNavigation

5097-0 - Discontinued No Sub

by Bell 

Catalog ID: 5097-0

DISCONTINUED - 3-Gang Weatherproof Flip Cover, Box Mount, Three Duplex, Gray

  • Rugged metallic construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Self closing lids assure weatherproof protection when the receptacle is not in use
  • Installation hardware, gasket, and multilingual instructions are included
  • 3 Duplex
  • Vertical mount

Product Details

General

Color Gray
Construction Metallic
Cover Type Flip/Snap
Material Aluminum
Mounting Method Vertical
Number of Gang(s) 3-Gang
Type Cover
UPC 050169509708
Weather Resistant Yes

Dimensions

Actual Depth 0.828 in
Height 4.531 in
Weight 0.744 lb
Width 6.406 in

Certifications and Compliance

Certified Listed UL Listed
NEC Compliant
Nema Rating NEMA 3R

Logistics

Carton Quantity 1
Packaging Type Boxed
Pallet Quantity 294 EA
Standard Package 1

Resources/Downloads

Specifications

Sales Drawings

Terms and Conditions