text.skipToContent text.skipToNavigation

5132-0 - Discontinued No Sub

by Bell 

Catalog ID: 5132-0

DISCONTINUED - 2-Gang Weatherproof Cover, 2 Duplex, Gray

  • Rugged metallic construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Self closing lids assure weatherproof protection when the receptacle is not in use
  • Installation hardware, gasket, and multilingual instructions are included
  • 2 Duplex
  • Vertical mount

Product Details

General

Color Gray
Construction Metallic
Cover Type Flip/Snap
Material Aluminum
Mounting Method Vertical; Device Mount
Number of Gang(s) 2-Gang
Type Cover
UPC 050169513200
Weather Resistant Yes

Dimensions

Actual Depth 1 in
Height 4.5 in
Weight 0.6 lb
Width 4.563 in

Certifications and Compliance

Certified Listed UL Listed
NEC Compliant
Nema Rating NEMA 3R

Logistics

Carton Quantity 10
Packaging Type Shrink
Pallet Quantity 1500
Standard Package 10

Resources/Downloads

Specifications

Sales Drawings

Terms and Conditions