5386-0B
5386-0B
5386-0_1
5386-0_2

1-Gang Weatherproof Deep Box, Three 3/4 in. Threaded Outlets, Gray

OR

Brand:

Bell

Catalog ID:

5386-0

1-Gang Weatherproof Deep Box, Three 3/4 in. Threaded Outlets, Gray

  • Rugged die-cast aluminum construction
  • State-of-the-art powder coat finish providess maximum weatherability and scratch resistance
  • Eight box mounting options with detachable lugs
  • Includes two 3/4 in. closure plugs
  • Internal hub threads comply with NEMA requirements and will accept all threaded fittings and threaded conduit
  • Ground screw installed
  • Multi-lingual instructions in each package

Product details

General

Catalog Number
5386-0
Color
Gray
Construction
Metallic
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum
Number of Gang(s)
1-Gang
Number Of Outlets
3
Type
  • Box
  • Box
UPC
050169538609

Dimensions

Actual Depth
2.801 in
Cubic Capacity
22.5 cu.in
Depth
2.625 in
Height
4.56 in
Weight
0.827 lb
Width
2.805 in

Certifications And Compliance

Certified Listed
  • UL Listed
  • CSA Certified
Nema Rating
NEMA 3R

Logistics

Carton Quantity
15
Packaging Type
Shrink Wrapped
Pallet Quantity
1050
Standard Package
15