text.skipToContent text.skipToNavigation

5652-1

by Bell 

Catalog ID: 5652-1

5 in. Round Closure Plate, Blank, Universal Mount Strap, Off-White

  • Rugged metallic construction
  • State-of-the-art powder coat paint finish which provides a light texture finish and scratch resistance
  • Cover made from zinc, pre-coated, steel
  • 5-1/4 in. round
  • 3/16 center mounting hole

Product Details

General

Application Blank Plate
Color Off White
Construction Metallic
Cover Type Blank/Flat
Material Steel
Size 5 in
Type Cover
UPC 050169565216
Wall Plate Deco Style Standard/Contractor
Wall Plate Opening Blank Plate

Dimensions

Actual Depth 0.172 in
Height 5.25 in
Weight 0.27 lb
Width 5.25 in

Certifications and Compliance

UL Listed Yes

Logistics

Carton Quantity 10 EA
Packaging Type Shrink Wrapped
Pallet Quantity 2520 EA
Standard Package 10

Resources/Downloads

Specifications

Customer Use Drawings