text.skipToContent text.skipToNavigation

5874-6S

by Bell 

Catalog ID: 5874-6S

1-Gang, Complete Flip Cover Kit, Self Test GFCI, Flip Cover, Box, Receptacle, White

  • Rugged die cast construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Self closing lids assure weatherproof protection when the receptacle is not in use
  • Includes gasket and mounting hardware
  • Multi-lingual instructions in each package
  • No need to purchase separate components

Product Details

General

Application For use whenever weatherproof protection is required for an outdoor receptacle
Color White
Construction Metallic
Cover Type Flip/Snap
Material Aluminum
Number Of Outlets 3
Number of Gang(s) 1-Gang
Type
  • Box
  • Cover
  • Device
UPC 050169504451

Dimensions

Dimensions 3.14 in x 7 in x 8.5 in
Height 8.5 in
Length 3.14 in
Weight 1.35 lb
Width 7 in

Certifications and Compliance

Certified Listed cULus Listed
NEC Compliant
Nema Rating NEMA 3R

Logistics

Carton Quantity 4
Pallet Quantity 1000 EA

Resources/Downloads